(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eye Bolt (Lost Wax)

Eye Bolt (Lost Wax)

[Material] Stainless Steel
[Nominal of Thread] 4 5 6 8 10 12 16

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

SPNIBHA-SUS-M4

Part Number
SPNIBHA-SUS-M4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch(mm) 0.7 Nominal of Thread (M) 4 Material Stainless Steel
Surface Treatment No Thread Type Metric coarse Tip Shape Flat End
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part SPNIBHA-SUS-M4 in the Eye Bolt (Lost Wax) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)