(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad (Spring Type Holder/Soft Bellows ) EA425PJ-110 (Part Numbers)

Vacuum Pad (Spring Type Holder/Soft Bellows ) EA425PJ-110

【Product Specifications】
・Applicable Fluid …Air
・Holder The shape …Spring Type Outlet Opening The top
・Pad Material …Silicon
・Mounting Screw …M14 x 1
・Suitable Tube …Dia 6mm
・The flexibility excellent,Paper etc. Adhesion Possible. Plastic Adhesion is compare without a trace.
・Pad Screw …M4
・Pad Dia. …10mm
・Full length …69.7mm

Part Number

Configured Part Number is shown.

EA425PJ-110

Part Number
EA425PJ-110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Soft Pad Shape Soft Bellows Vacuum Outlet Port One-Touch Couplings
Rubber Group Material Silicon Rubber Material Rubber Group Color Translucent
Types Of Connection Screw Threaded Connection Screw Diameter M14 Main Body Type A Set Of A Pad And A Holder
JAN Code 4548745716207 Compatible Tube ø 6mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)