(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K-Type Fixed Caster For Medium Loads 250 To 300‑mm Size (Metal Fitting Only, No Wheel)

Part Number

Configured Part Number is shown.

Part Number
K-250
K-300
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
1 Piece(s) 12 Day(s) or more 55014080200140250
1 Piece(s) 12 Day(s) or more 60016090220150300

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 485.01~750.00 Stopper (Detail) No
Fitting Material Steel Load Category Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Tech Support