(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-touch fitting KQ2 series Half union KQ2H (gasket seal) (Part Numbers)

One-touch fitting KQ2 series Half union KQ2H (gasket seal)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)
  • One-touch fitting KQ2 series Half union KQ2H (gasket seal)

The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2H06-U01N

Male Connector KQ2H (Gasket Seal) Details Example

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) Specification Example

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR

Male Connector KQ2H (Gasket Seal) Dimensions Example

 

(Units: mm)

 

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øDLA *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2H04-U01□107.715.911.113.34.83.436.6
1/4KQ2H04-U02□147.715.38.913.34.83.4312.7
ø61/8KQ2H06-U01□129.716.711.913.313.110.44.56.2
1/4KQ2H06-U02□149.71710.613.313.110.44.512.8
3/8KQ2H06-U03□179.714.98.513.313.110.44.518.1
ø81/8KQ2H08-U01□141320.615.814.226.11867
1/4KQ2H08-U02□141318.512.114.226.118610.1
3/8KQ2H08-U03□171314.98.514.226.118615
ø101/8KQ2H10-U01□1715.622.417.615.626.118613.9
1/4KQ2H10-U02□1715.623.717.315.641.529.57.517.6
3/8KQ2H10-U03□1715.619.513.115.641.529.57.515.6
1/2KQ2H10-U04□2215.6178.415.641.529.57.529.5
ø121/4KQ2H12-U02□1918.224.818.41758.346.1913.8
3/8KQ2H12-U03□1918.221.815.41758.346.1917.9
1/2KQ2H12-U04□2218.217.79.11758.346.1925.4
ø163/8KQ2H16-U03□2423.629.222.820.681671133.9
1/2KQ2H16-U04□2423.626.818.220.6113671331.5

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in Uni thread
Part Number
10-KQ2H06-U01N
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6Uni1/8Perfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Half Union Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part 10-KQ2H06-U01N in the One-touch fitting KQ2 series Half union KQ2H (gasket seal) series.

Products like this...

Part Number
10-KQ2H01-U02N
10-KQ2H02-M3G
10-KQ2H03-32N
10-KQ2H06-U02N
10-KQ2H06-U03N
10-KQ2H07-32N
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/8Uni1/4Perfect circleWhiteN/A
1 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3032M3×0.5Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32UNF10-32Perfect circleWhiteN/A
1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6Uni1/4Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6Uni3/8Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/4UNF10-32Perfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)