(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Fitting KQ2 Series Straight Union KQ2H (Part Numbers)

One-Touch Fitting KQ2 Series Straight Union KQ2H

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H

A dedicated one-touch fitting used to connect tubing together in the same direction in a single action.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Both metric size and inch size tubing can be used. Select the most appropriate type for the given application.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes in the same direction.

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2H05-00A-X12

Straight Union KQ2H Specifications

Straight Union KQ2H: related images

Straight Union KQ2H dimensional drawing

Straight Union KQ2H: related images

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter mmModeløDRelease Button DimensionsLMEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø3.2KQ2H23-00A17.16.79.527.613.33.42.92.51.4
ø4KQ2H04-00A18.27.71027.613.35.6431.6
ø6KQ2H06-00A110.49.71227.613.313.110.44.52.1

Release button shape: oval

Applicable tube outer diameter mmModeløD Note:LMEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø2KQ2H02-00A5.824.811.9-0.91.40.8
ø3.2KQ2H23-00A7.127.613.33.42.92.51.4
ø4KQ2H04-00A8.227.613.35.6431.6
ø6KQ2H06-00A10.427.613.313.110.44.52.1
ø8KQ2H08-00A13.229.414.226.11863.7
ø10KQ2H10-00A15.932.215.641.529.57.55.5
ø12KQ2H12-00A18.5351758.346.198.2
ø16KQ2H16-00A23.842.220.6113671315.2

Release button shape: circular
Note: øD is the maximum diameter.

 

Applicable tubing: inch size

Applicable tube outer diameter (inches)ModeløDRelease Button DimensionsLMEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø1/8KQ2H01-00A17.16.79.527.613.33.42.92.51.4
ø5/32KQ2H03-00A18.27.71027.613.35.6431.6
ø3/16KQ2H05-00A19.18.41127.613.37.86.53.51.9

Release button shape: oval

Applicable tube outer diameter (inches)ModeløD Note:LMEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø1/8KQ2H01-00A7.127.613.33.42.92.51.4
ø5/32KQ2H03-00A8.227.613.35.6431.6
ø3/16KQ2H05-00A9.127.613.37.86.53.51.9
ø1/4KQ2H07-00A11.127.613.313.511.54.62.4
ø5/16KQ2H09-00A13.229.414.226.11863.7
ø3/8KQ2H11-00A15.432.215.635.329.175.2
ø1/2KQ2H13-00A19.335176651.79.68.7

Release button shape: circular
Note: øD is the maximum diameter.

 
Straight Union KQ2H: related images

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2H05-00A-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications
1 Piece(s) 40 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR3/163/16WhitePerfect circleWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

Loading...

  1. 1

Basic Information

Types Single-Action Coupling Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT+PP Operating Temperature(°C) -5::60 Types of connection Tube Connection
Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part KQ2H05-00A-X12 in the One-Touch Fitting KQ2 Series Straight Union KQ2H series.

Products like this...

Part Number
10-KQ2H05-00A
10-KQ2H09-00A
10-KQ2H13-00A
KQ2H05-00A-X35
KQ2H05-00A1-X35
KQ2H06-00A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR3/163/16WhitePerfect circleWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/165/16WhitePerfect circleWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR1/21/2WhitePerfect circleWhiteN/A
1 Piece(s) 40 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR3/163/16BlackPerfect circleOrangeBody color change
10 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR3/163/16BlackEllipseOrangeBody color change
1 Piece(s) Same day Standard/Mini[Standard (NBR Nitrile Rubber )] NBR66WhitePerfect circleLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)