(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H (Part Numbers)

One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H

A one-touch fitting used to connect tubing of different sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size and inch sized tubing (outer diameter.) The release button is available with either an ovular or round body shape.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric, Release button: oval (pp. 9) / circle (pp. 106)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes of different sizes.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2H10-12A-X12

Different Diameter Straight KQ2H Specifications

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Oval type

Rectangular type

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Applicable tube outer diameter (mm)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø2ø3.2KQ2H02-23A5.87.126.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A5.88.226.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A7.18.227.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A7.110.427.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A8.210.427.613.313.35.65.632
ø6ø8KQ2H06-08A10.413.228.513.314.213.110.44.52.9
ø8ø10KQ2H08-10A13.215.930.814.215.626.11864.9
ø10ø12KQ2H10-12A15.918.533.615.61741.529.57.57.2
ø12ø16KQ2H12-16A18.523.838.61720.658.346.1912.4

Release button shape: circular

Applicable tube outer diameter (mm)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)øX
(X)
YøX
(X)
YNylonUrethane
ø2ø3.2KQ2H02-23A15.85.5-7.16.79.526.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A15.85.5-8.27.71026.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A17.16.79.510.49.71227.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A18.27.71010.49.71227.613.313.35.65.632
ø6ø8KQ2H06-08A110.49.71213.213-28.513.314.213.110.44.52.9

Release button shape: oval
Dimensions/target: ø3.2, ø4, ø6

Applicable Tubing: Inch Size, Connection Threads: UNF, NPT

Applicable tube outer diameter (inches)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø1/8ø5/32KQ2H01-03A7.18.227.613.313.33.42.92.51.5
ø1/4KQ2H01-07A7.111.127.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A8.29.127.613.313.35.65.631.8
ø1/4KQ2H03-07A8.211.127.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A9.111.127.613.313.37.86.53.52.2
ø1/4ø5/16KQ2H07-09A11.113.228.513.314.213.511.54.63.2
ø3/8KQ2H07-11A11.115.429.913.315.613.511.54.64.1
ø5/16ø3/8KQ2H09-11A13.215.430.814.215.626.11864.7
ø1/2KQ2H09-13A13.219.332.214.21726.11866.6
ø3/8ø1/2KQ2H11-13A15.419.333.615.61735.329.177.3

Release button shape: circular

Applicable tube outer diameter (inches)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)XYøX
(X)
YNylonUrethane
ø1/8ø5/32KQ2H01-03A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø1/4KQ2H01-07A17.16.79.511.110.9-27.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A18.27.7109.18.41127.613.313.35.65.631.8
ø1/4KQ2H03-07A18.27.71011.110.9-27.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A19.18.41111.110.9-27.613.313.37.86.53.52.2

Release button shape: oval

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

*See the manufacturer's catalog for specifications other than the above

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4: øD1 and øD2 are the maximum diameters.

Part Number
KQ2H10-12A-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications
1 Piece(s) 40 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR1012WhitePerfect circleWhiteLubricant: white petroleum jelly, release bushing color change

Loading...

  1. 1

Basic Information

Types Single-Action Coupling Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT+PP Union, Unequal Dia. Reducing Straight Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part KQ2H10-12A-X12 in the One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H series.

Products like this...

Part Number
10-KQ2H03-05A
10-KQ2H03-07A
10-KQ2H05-07A
KQ2H10-12A-X17
KQ2H10-12A-X35
KQ2H11-13A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/323/16WhitePerfect circleWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/321/4WhitePerfect circleWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR3/161/4WhitePerfect circleWhiteN/A
1 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)1012WhitePerfect circleLight BlueNon-grease specification, rubber material・release push color change
1 Piece(s) 40 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR1012BlackPerfect circleLight GrayBody color change (black)
1 Piece(s) 31 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR3/81/2WhitePerfect circleOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)