(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Fitting KQ2 Series Female Connector KQ2F (Part Numbers)

One-Touch Fitting KQ2 Series Female Connector KQ2F

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F

A one-touch fitting used to connect pipes in a single action from male threads such as those from pressure gauges.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Select from 148 types of female connector. Can accommodate metric size and inch size tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M, Rc], Release button: oval (pp. 10) / circle (pp. 106)
· Applicable tube outer diameter (inches), Connection thread [UNF, NPT], Release button: oval (pp. 34) circle (pp. 138)
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) circle (pp. 168)
[Applications]
· Can be used as a fitting for piping from male threads on pressure gauges, etc.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2F04-01A-X12

Female Connector KQ2F Specifications

Female Connector KQ2F dimensional drawing

Female Connector KQ2F dimensional drawing

Release button dimensions (Applicable for oval types only)

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter
mm
Connection thread
M, Rc
ModelH
(width across flats)
øDRelease Button DimensionsL1L2MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2M3 × 0.5KQ2F23-M3□176.96.79.517.35.713.332.52.53.1
M5 × 0.8KQ2F23-M5□176.96.79.519.75.713.332.52.53.3
ø4M3 × 0.5KQ2F04-M3□187.97.71016.55.713.3442.54.1
M5 × 0.8KQ2F04-M5□187.97.71019.65.713.34434.5
1/8KQ2F04-01□1147.97.71024.18.513.35.64312
1/4KQ2F04-02□1177.97.7102912.913.35.64321.5
ø6M5 × 0.8KQ2F06-M5□1109.99.71217.65.713.310104.15.5
1/8KQ2F06-01□1149.99.71223.68.513.313.110.44.512.2
1/4KQ2F06-02□1179.99.71228.512.913.313.110.44.521.6
3/8KQ2F06-03□1199.99.71229.913.413.313.110.44.522.7

Release button shape: oval
*□: A (Brass), N (Brass + electroless nickel plating)

Applicable tube outer diameter
mm
Connection thread
Rc
ModelH
(width across flats)
øD Note:L1L2MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø3.2M3 × 0.5KQ2F23-M3□76.917.35.713.332.52.53.1
M5 × 0.8KQ2F23-M5□76.919.75.713.332.52.53.3
ø4M3 × 0.5KQ2F04-M3□87.916.55.713.3442.54.1
M5 × 0.8KQ2F04-M5□87.919.65.713.34434.5
1/8KQ2F04-01□147.924.18.513.35.64312
1/4KQ2F04-02□177.92912.913.35.64321.5
ø6M5 × 0.8KQ2F06-M5□109.917.65.713.310104.15.5
1/8KQ2F06-01□149.923.68.513.313.110.44.512.2
1/4KQ2F06-02□179.928.512.913.313.110.44.521.6
3/8KQ2F06-03□199.929.913.413.313.110.44.522.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

 

Applicable tubing: inch size

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
ModelH
(width across flats)
øDRelease Button DimensionsL1L2MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2F01-32□176.96.79.519.75.713.332.52.53.4
1/8KQ2F01-34□114.296.96.79.5259.513.332.52.513.4
1/4KQ2F01-35□117.466.96.79.529.813.313.332.52.524.4
ø5/3210-32 UNFKQ2F03-32□187.97.71019.55.713.34434.5
1/8KQ2F03-34□114.297.97.71024.89.513.35.64313.7
1/4KQ2F03-35□117.467.97.71029.713.313.35.64324.7

Release button shape: oval

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
ModelH
(width across flats)
øD Note:L1L2MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2F01-32□76.919.75.713.332.52.53.4
1/8KQ2F01-34□14.296.9259.513.332.52.513.4
1/4KQ2F01-35□17.466.929.813.313.332.52.524.4
ø5/3210-32 UNFKQ2F03-32□87.919.55.713.34434.5
1/8KQ2F03-34□14.297.924.89.513.35.64313.7
1/4KQ2F03-35□17.467.929.713.313.35.64324.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

 
Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

 
Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

 

*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2F04-01A-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4Rc1/8Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Female Straight Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part KQ2F04-01A-X12 in the One-Touch Fitting KQ2 Series Female Connector KQ2F series.

Products like this...

Part Number
10-KQ2F03-32N
10-KQ2F03-34N
10-KQ2F03-35N
KQ2F04-02A
KQ2F04-02A-X12
KQ2F04-02A1-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32UNF10-32Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/4Perfect circleWhiteN/A
1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4Rc1/4Perfect circleLight GrayN/A
10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4Rc1/4Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change
10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4Rc1/4EllipseWhiteLubricant: white petroleum jelly, release bushing color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)