(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal) (Part Numbers)

One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)

A one-touch fitting by SMC.

[Features]
· Improved tube insertion/removal
· Compact and lightweight

[Applications]
A male connector with a hexagon socket in the body which can be used for tightening with a hex wrench. For use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 10) / circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 34) circle (pp. 139)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) circle (pp. 204)

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2S12-U04N

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) Details

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) Dimensions Example and Specification Example

 

(Units: mm)

 

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image

Applicable
tubing
outer diameter (mm)
Connection thread
M
ModelH
(width across flats)
øDRelease
Button Dimensions
L1L2AMEffective area (mm2)Minimum
hole diameter
Weight
g
XYNylonUrethane
ø3.2M3 × 0.5KQ2S23-M3G11.576.79.517.116.114.513.31.41.41.52.2
M5 × 0.8KQ2S23-M5□1276.79.517.516.314.513.32.52.522.6
ø4M3 × 0.5KQ2S04-M3G11.587.71017.116.114.513.31.41.41.52.3
M5 × 0.8KQ2S04-M5□12.587.71018.617.815.613.3442.53
M6 × 1.0KQ2S04-M6□1387.71018.517.814.513.3443.14.1
ø6M5 × 0.8KQ2S06-M5□12.5109.71219.517.816.513.3442.53.5
M6 × 1.0KQ2S06-M6□13109.71219.118.115.113.3443.15.1

Usage Precautions

  • *Determining the compatibility of the product is the responsibility of the person who designs the system or decides its specifications.
  • * Be sure to use only knowledgeable and experienced personnel when handling.
  • * Do not operate, handle or attempt to remove machinery/equipment until safety is confirmed.
  • * This product is provided for use in manufacturing industries
Part Number
10-KQ2S12-U04N
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)12Uni1/2Perfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction With hex socket and straight Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part 10-KQ2S12-U04N in the One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal) series.

Products like this...

Part Number
10-KQ2S04-M5N1
10-KQ2S04-U01N
10-KQ2S06-M5N1
10-KQ2S23-M3G1
KQ2S01-32A
KQ2S02-M3G
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8EllipseWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4Uni1/8Perfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6M5×0.8EllipseWhiteN/A
10 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3033.2M3×0.5EllipseWhiteN/A
1 Piece(s) 31 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32Perfect circleOrangeN/A
1 Piece(s) Same day [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS3032M3×0.5Perfect circleLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)