(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) (Part Numbers)

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)

SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2L09-34AS-X12

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

 

(Units: mm)

 

Applicable
tubing
Outer Diameter mm
Connection thread
R
ModelH
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A *MEffective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
XYNylonUrethane
ø3.21/8KQ2L23-01□S1107.16.79.51014.516.717.213.332.52.54.6-
1/4KQ2L23-02□S1147.16.79.51014.521.220.113.332.52.514.1-
ø41/8KQ2L04-01□S1108.27.7101014.816.217.213.34.63.334.8
1/4KQ2L04-02□S1148.27.7101014.821.721.113.34.63.3314.3
ø61/8KQ2L06-01□S11010.49.7121015.517.319.413.311.494.55.2-
1/4KQ2L06-02□S11410.49.7121015.522.823.313.311.494.514.7-
3/8KQ2L06-03□S11710.49.7121015.524.124.213.311.494.526.5-

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2L09-34AS-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/16NPT1/8WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KQ2L09-34AS-X12 in the One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) series.

Products like this...

Part Number
10-KQ2L01-35NS
10-KQ2L03-33NS
10-KQ2L03-35NS
KQ2L09-34AS-X35
KQ2L09-34NS
KQ2L09-35A
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/4WhiteWith sealing agentPerfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/16WhiteWith sealing agentPerfect circleWhiteN/A
10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/4WhiteWith sealing agentPerfect circleWhiteN/A
1 Piece(s) 40 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/16NPT1/8BlackWith sealing agentPerfect circleOrangeBody color change (black)
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)5/16NPT1/8WhiteWith sealing agentPerfect circleOrangeN/A
1 Piece(s) 31 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/16NPT1/4WhiteWithout sealing agentPerfect circleOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)