(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Run Tee KQ2Y (Gasket Seal) One-Touch Fitting KQ2 Series (Part Numbers)

Male Run Tee KQ2Y (Gasket Seal) One-Touch Fitting KQ2 Series

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch in the same direction or at a 90 degree angle from female threads.

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2Y12-U03N

Male Run Tee KQ2Y (Gasket Seal) Outline Drawing And Dimensions

Male Run Tee KQ2Y (Gasket Seal) outline drawing

Male Run Tee KQ2Y (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Connection thread
M
ModelH
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2L3AMEffective area
mm2
Minimum
hole diameter
Weight
g
XYNylon
 
Urethane
 
ø3.2M3 × 0.5KQ2Y23-M3G177.16.79.5715.313.815.326.513.30.90.91.23.1
M5 × 0.8KQ2Y23-M5□177.16.79.5715.314.315.326.613.33.22.72.53.5
ø4M3 × 0.5KQ2Y04-M3G178.27.710715.414.315.427.113.30.90.91.23.4
M5 × 0.8KQ2Y04-M5□178.27.710715.414.815.427.213.34.54.52.53.9
M6 × 1.0KQ2Y04-M6□188.27.710715.415.815.427.213.34.54.52.54.9
ø6M5 × 0.8KQ2Y06-M5□1710.49.712716.316.516.329.813.34.54.52.54.6
M6 × 1.0KQ2Y06-M6□1810.49.712716.317.516.329.813.34.54.52.55.7

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2Y12-U03N
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)12Uni3/8WhiteLight GrayN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Service Tee Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2Y12-U03N in the Male Run Tee KQ2Y (Gasket Seal) One-Touch Fitting KQ2 Series series.

Products like this...

Part Number
KQ2Y04-M5A
KQ2Y04-M5A-X35
KQ2Y04-M5N
KQ2Y12-U04A-X35
KQ2Y12-U04N
KQ2Y13-U04N
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications
1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass4M5×0.8WhiteLight GrayN/A
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4M5×0.8BlackLight GrayBody color change
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8WhiteLight GrayN/A
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass12Uni1/2BlackLight GrayBody color change
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)12Uni1/2WhiteLight GrayN/A
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/2Uni1/2WhiteOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)