(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Run Tee KQ2Y (Sealant) One-Touch Fitting KQ2 Series (Part Numbers)

Male Run Tee KQ2Y (Sealant) One-Touch Fitting KQ2 Series

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for branch piping in the same direction and 90 degree direction from the female thread section

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.21) perfect circle (P.122)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.44) perfect circle (P.150)
・ Applicable tube imperial outer diameter, connection thread "R" release bushing, oval (P.53) perfect circle (P.161)
* Made-to-order / clean series P.27, 48, 55, 131, 156, 163

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2Y13-36NS

Male Run Tee KQ2Y (Sealant) Outline Drawing And Dimensions

Male Run Tee KQ2Y (Sealant) outline drawing

Male Run Tee KQ2Y (Sealant) outline drawing

 

(Units: mm)

 

Applicable tube outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area
mm2
Minimum hole diameterWeight
g
XYNylonUrethane
ø3.21/8KQ2Y23-01□S1107.16.79.51014.916.614.928.513.33.42.92.55.3
1/4KQ2Y23-02□S1147.16.79.51014.921.114.931.413.33.42.92.514.7
ø41/8KQ2Y04-01□S1108.27.7101015.316.215.328.413.36.44.435.6
1/4KQ2Y04-02□S1148.27.7101015.321.715.332.313.36.44.4315
ø61/8KQ2Y06-01□S11010.49.7121016.317.316.330.513.313.410.64.56.2
1/4KQ2Y06-02□S11410.49.7121016.322.816.334.413.313.410.64.515.8
3/8KQ2Y06-03□S11710.49.7121016.324.116.335.313.313.410.64.527.5

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2Y13-36NS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/2NPT3/8WhiteWith sealing agentPerfect circleOrangeN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Service Tee Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part KQ2Y13-36NS in the Male Run Tee KQ2Y (Sealant) One-Touch Fitting KQ2 Series series.

Products like this...

Part Number
KQ2Y01-35NS
KQ2Y04-01A
KQ2Y04-01A-X35
KQ2Y13-37NS
KQ2Y16-03AS
KQ2Y16-03NS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/4WhiteWith sealing agentPerfect circleOrangeN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8WhiteWithout sealing agentPerfect circleLight GrayN/A
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8BlackWithout sealing agentPerfect circleLight GrayBody color change (black)
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/2NPT1/2WhiteWith sealing agentPerfect circleOrangeN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass16R3/8WhiteWith sealing agentPerfect circleLight GrayN/A
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)16R3/8WhiteWith sealing agentPerfect circleLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)