(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Branch Universal Male Elbow KQ2Z (Sealant), One-Touch Fitting KQ2 Series (Part Numbers)

Branch Universal Male Elbow KQ2Z (Sealant), One-Touch Fitting KQ2 Series

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
An elbow union for branch piping that can tighten the hex head of the body with a box wrench

[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.115, imperial, P.146
* Made-to-order / clean series P.131, 156

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2Z08-02AS

Branch Universal Male Elbow: KQ2Z (Sealant) Specifications

Branch Universal Male Elbow: KQ2Z (Sealant): Related Images

Branch Universal Male Elbow: KQ2Z (Sealant) External Appearance

Branch Universal Male Elbow: KQ2Z (Sealant): Related Images

Branch Universal Male Elbow: KQ2Z (Sealant) Dimensional Outline Drawing

Connection Thread: NPT

Applicable tubing outer diameter inchConnection thread NPTModelH (hex size)øD1Note) øD2L1L2L3A*MPEffective Area mm2Minimum Port SizeWeight g
NylonUrethane
ø1/81/8KQ2Z01-34□S87.113.418.513.725.622.413.37.12.21.92.514.1
ø5/321/8KQ2Z03-34□S88.213.418.513.725.622.413.38.22.92.9314.4
ø3/161/8KQ2Z05-34□S89.113.418.413.725.622.413.39.14.53.73.514.7
ø1/41/8KQ2Z07-34□S811.113.418.413.725.622.413.311.17.56.64.515.2
1/4KQ2Z07-35□S11.1111.117.620.4183126.613.311.17.76.64.629.5
ø5/161/8KQ2Z09-34□S11.1113.217.621.215.127.624.414.213.220.514.2624.1
1/4KQ2Z09-35□S11.1113.217.621.218.53126.614.213.220.514.2631
3/8KQ2Z09-36□S12.713.220.622.319.535.330.614.213.220.514.2646
ø3/81/4KQ2Z11-35□S12.715.420.625.919.134.930.515.615.423.419.3740.7
3/8KQ2Z11-36□S12.715.420.625.919.535.330.615.615.423.419.3748.4
ø1/23/8KQ2Z13-36□S17.4619.32730.120.235.130.41719.338.834.3969.5
1/2KQ2Z13-37□S17.4619.32730.123.438.331.91719.338.834.3988.1

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.

Connection thread: R

Applicable tubing outer diameter mmConnection thread RModelH (hex size)øD1Note) øD2L1L2L3A*MPEffective Area mm2Minimum Port SizeWeight g
NylonUrethane
ø41/8KQ2Z04-01□S88.213.418.513.725.622.513.38.24.74.7314
ø61/8KQ2Z06-01□S810.413.418.413.725.622.513.310.410.88.64.514.6
1/4KQ2Z06-02□S1410.420.621.519.134.930.213.310.410.88.64.537
3/8KQ2Z06-03□S1410.420.621.519.535.330.213.310.410.88.64.544.6
ø81/8KQ2Z08-01□S1213.217.621.215.127.624.514.213.220.514.2624.3
1/4KQ2Z08-02□S1213.217.621.218.53126.314.213.220.514.2630.8
3/8KQ2Z08-03□S1413.220.622.319.535.330.214.213.220.514.2646.3
ø101/4KQ2Z10-02□S1415.921.623.619.934.930.215.615.931.822.67.541.7
3/8KQ2Z10-03□S1415.921.623.620.335.330.215.615.931.822.67.549.3
ø123/8KQ2Z12-03□S1718.524.126.921.237.632.51718.544.635.3963.4
1/2KQ2Z12-04□S1718.524.126.924.440.834.41718.544.635.3982

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
KQ2Z08-02AS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications
1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass8R1/4WhiteWith sealing agentLight GrayN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A A Branch Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2Z08-02AS in the Branch Universal Male Elbow KQ2Z (Sealant), One-Touch Fitting KQ2 Series series.

Products like this...

Part Number
KQ2Z04-01NS
KQ2Z06-01AS
KQ2Z06-01AS-X35
KQ2Z08-02AS-X12
KQ2Z08-02AS-X35
KQ2Z08-03A
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R1/8WhiteWith sealing agentLight GrayN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R1/8WhiteWith sealing agentLight GrayN/A
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R1/8BlackWith sealing agentLight GrayBody color change (black)
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass8R1/4WhiteWith sealing agentWhiteLubricant:white petroleum jelly, release push color change
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass8R1/4BlackWith sealing agentLight GrayBody color change (black)
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass8R3/8WhiteWithout sealing agentLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)