(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD (Part Numbers)

Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for 4-branch piping in the direction perpendicular from the female thread section. Tube mounting direction is free and 2 independent

[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.146
* Made-to-order / clean series P.131, 156

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2ZD07-34NS

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Specifications

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) External Appearance

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Dimensional Outline Drawing

Connection Thread: NPT

Applicable tubing outer diameter inchConnection thread
NPT
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø1/81/8KQ2ZD01-34□S14.297.113.418.516.33935.813.313.47.12.21.92.521.2
ø5/321/8KQ2ZD03-34□S14.298.213.418.516.33935.813.313.48.22.92.9321.8
ø3/161/8KQ2ZD05-34□S14.299.113.418.416.33935.813.313.49.14.53.73.522.4
ø1/41/8KQ2ZD07-34□S14.2911.113.418.317.740.837.613.313.811.17.76.64.625.5
1/4KQ2ZD07-35□S14.2911.113.418.321.144.239.813.313.811.17.76.64.632.4
3/8KQ2ZD07-36□S17.4611.113.418.322.545.640.913.313.811.17.76.64.644.8
ø5/161/4KQ2ZD09-35□S1913.217.621.9522.449.244.814.215.913.220.514.2648.7
3/8KQ2ZD09-36□S1913.217.621.952349.845.114.215.913.220.514.2656.8
1/2KQ2ZD09-37□S22.2313.217.621.9527.25447.614.215.913.220.514.2683.3
ø3/81/4KQ2ZD11-35□S22.2315.420.623.624.456.351.915.619.215.423.419.3771.1
3/8KQ2ZD11-36□S22.2315.420.623.624.856.75215.619.215.423.419.3773.2
1/2KQ2ZD11-37□S22.2315.420.623.628.760.654.215.619.215.423.419.3793.3
ø1/23/8KQ2ZD13-36□S25.419.32727.929.664.459.71722.319.343.834.39.6137.2
1/2KQ2ZD13-37□S25.419.32727.932.867.661.21722.319.343.834.39.6155

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.

Connection thread: R

Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø41/8ZQ2ZD04-01□S148.213.418.516.33935.913.313.48.24.74.7321.3
1/4ZQ2ZD04-02□S148.213.418.520.743.438.713.313.48.24.74.7329
3/8ZQ2ZD04-03□S178.213.418.522.144.839.713.313.48.24.74.7340.9
ø61/8ZQ2ZD06-01□S1410.413.418.416.33935.913.313.410.410.88.64.522.5
1/4ZQ2ZD06-02□S1410.413.418.420.743.438.713.313.410.410.88.64.530.2
3/8ZQ2ZD06-03□S1710.413.418.422.144.839.713.313.410.410.88.64.542.1
ø81/8ZQ2ZD08-01□S1913.217.621.21945.842.714.215.913.220.514.2648.7
1/4ZQ2ZD08-02□S1913.217.621.222.449.244.514.215.913.220.514.2648
3/8ZQ2ZD08-03□S1913.217.621.22349.844.714.215.913.220.514.2655.9
1/2ZQ2ZD08-04□S2213.217.621.227.25447.614.215.913.220.514.2682.1
ø101/4ZQ2ZD10-02□S2115.920.623.624.356.251.515.619.215.931.821.67.569
3/8ZQ2ZD10-03□S2115.920.623.624.756.651.515.619.215.931.821.67.571
1/2ZQ2ZD10-04□S2215.920.623.628.76053.615.619.215.931.821.67.592.9
ø121/4ZQ2ZD12-02□S2618.525.226.826.562.457.71721.618.544.635.39115.6
3/8ZQ2ZD12-03□S2618.525.226.826.962.857.71721.618.544.635.39110.7
1/2ZQ2ZD12-04□S2618.525.226.830.16659.61721.618.544.635.39124.7

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
KQ2ZD07-34NS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications
1 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4NPT1/8WhiteWith sealing agentOrangeN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A Double Branch Ray Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 4
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZD07-34NS in the Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD series.

Products like this...

Part Number
KQ2ZD04-01A
KQ2ZD04-01AS
KQ2ZD04-01AS-X35
KQ2ZD07-35NS
KQ2ZD08-01A
KQ2ZD08-01AS
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8WhiteWithout sealing agentLight GrayN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8WhiteWith sealing agentLight GrayN/A
1 Piece(s) 40 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8BlackWith sealing agentLight GrayBody color change (black)
1 Piece(s) 20 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4NPT1/4WhiteWith sealing agentOrangeN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass8R1/8WhiteWithout sealing agentLight GrayN/A
1 Piece(s) 31 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass8R1/8WhiteWith sealing agentLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)