(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
・ Suitable for low speed control of 10 to 50 mm/sec.
・ Starts the work stroke at low speed and the return stroke at high speed.
・ Applicable Tube: Standardized inch size.
[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
Part Number
Configured Part Number is shown.
AS1301FM-M5-06-X214
Elbow type | Universal type | Port size | Applicable tubing outer diameter | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | ||||||||||||
3.2 | 4 | 6 | 8 | 10 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | |||
AS12□1FM-M5 | AS13□1FM-M5 | M5 × 0.8 | ● | ● | ● | - | - | - | - | - | - | - | - |
AS22□1FM-01 | AS23□1FM-01 | R1/8 | ● | ● | ● | ● | - | - | - | - | - | - | - |
AS22□1FM-02 | AS23□1FM-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - |
AS12□1FM-U10/32 | AS13□1FM-U10/32 | 10-32UNF | - | - | - | - | - | ● | ● | ● | ● | - | - |
AS22□1FM-N01 | AS23□1FM-N01 | NPT 1/8 | - | - | - | - | - | ● | ● | ● | ● | ● | - |
AS22□1FM-N02 | AS23□1FM-N02 | NPT 1/4 | - | - | - | - | - | - | ● | ● | ● | ● | ● |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1.0 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Note 1)Applicable tubing material | Nylon, soft nylon, polyurethane |
Note 2)Option | With seal, round lock nut |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) M5 and 10-32UNF type ports are not available with seals.
Note 3) All brass components are electroless nickel plated. The lock nut of the meter-out type is zinc chromate plated (the round lock nut is electroless nickel plated). The handle of the M5 type and the lock nut of the meter-in type are black zinc chromate plated.
Model | AS12□1FM AS13□1FM | AS22□1FM-□01 AS23□1FM-□01 | AS22□1FM-□02 AS23□1FM-□02 | ||||
---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8 | ø4 | ø6 | ø8, ø10 |
Inch Size | ø1/8 ", ø5/32 ", ø3/16 " ø1/4 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 " ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 " ø3/8 " | |
Controlled flow | Flow rate L/min (ANR) | 7 | 12 | 38 | |||
Sonic conductance dm3/(s·bar) | 0.02 | 0.04 | 0.12 | ||||
Critical pressure ratio | 0.2 | 0.25 | 0.3 | ||||
Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 | 260 | 390 | 460 |
Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | 0.8 | 1.2 | 1.4 | |
Critical pressure ratio | 0.4 | 0.2 | 0.3 |
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Meter-out type (M5 type / U10/32 type) structural drawing
No. | Part name | Material | Note | |
---|---|---|---|---|
1 | Body A | PBT | White | |
2 | Handle | PBT | BlackNote 1) | |
3 | Body B | Brass | Electroless nickel plating | |
4 | Needle | Brass | Electroless nickel plating | |
5 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
6 | Seat ring | Brass | Electroless nickel plating | |
7 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
Meter-in | Black zinc chromate plated | |||
8 | U-seal | HNBR | - | |
9 | Cassette | - | - | |
10 | Seal | NBR | - | |
11 | O-ring | NBR | - | |
12 | O-ring | NBR | - | |
13 | O-ring | NBR | - | |
14 | Gasket | NBR / stainless steel | M5 type only |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Meter-in type (M5 type) structural drawing
Meter-in type (U10/32 type) structural drawing
Meter-out type (M5 type / U10/32 type) structural drawing
No. | Part name | Material | Note | |
---|---|---|---|---|
1 | Body A | PBT | White | |
2 | Elbow body | PBT | White | |
3 | Handle | PBT | BlackNote 1) | |
4 | Body B | Brass | Electroless nickel plating | |
5 | Needle | Brass | Electroless nickel plating | |
6 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
7 | Seat ring | Brass | Electroless nickel plating | |
8 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
Meter-in | Black zinc chromate plated | |||
9 | U-seal | HNBR | - | |
10 | Cassette | - | - | |
11 | Seal | NBR | - | |
12 | O-ring | NBR | - | |
13 | O-ring | NBR | - | |
14 | O-ring | NBR | - | |
15 | O-ring | NBR | - | |
16 | Spacer | - | M5 type only | |
17 | Gasket | NBR / stainless steel | - |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Meter-in type (M5 type) structural drawing
Meter-in type (U10/32 type) structural drawing
*See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS1301FM-M5-06-X214 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | 5×0.8 | None | M | 6 | - | M5 standard | Throttle valve (no check valve) |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless steel 303 | Knob Type | Resin |
Please check the type/dimensions/specifications of the part AS1301FM-M5-06-X214 in the Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series series.
Part Number |
---|
10-AS1201FM-M5-06-J |
10-AS1201FM-M5-23 |
10-AS1211FM-M5-04 |
AS1301FM-M5-23 |
AS1301FM-M5-23-J |
AS1301FM-M5-23-X12 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Elbow] Elbow | Meter-Out | Clean circumstance | Round Shape Lock Nut | 5×0.8 | None | M | 6 | - | M5 standard | None | ||
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Clean circumstance | Hexagon Shape Lock Nut | 5×0.8 | None | M | 3.2 | - | M5 standard | None | ||
1 Piece(s) | Quote | [Elbow] Elbow | Meter-In | Clean circumstance | Hexagon Shape Lock Nut | 5×0.8 | None | M | 4 | - | M5 standard | None | ||
1 Piece(s) | 31 Day(s) | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | 5×0.8 | None | M | 3.2 | - | M5 standard | None | ||
1 Piece(s) | Quote | Universal | Meter-Out | Standard | Round Shape Lock Nut | 5×0.8 | None | M | 3.2 | - | M5 standard | None | ||
1 Piece(s) | Quote | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | 5×0.8 | None | M | 3.2 | - | M5 standard | Lubricant: Petroleum jelly |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy