(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series (Part Numbers)

Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series

Speed controller with single-action fitting.
[Features]
・ Push-lock type.
・ Improved needle-lock operation.
・ Larger handle.
・ Improved tube insertion and removal.
・ Max. 30% (8 N) reduction in insertion force.
・ Max. 20% (5 N) reduction in removal force. (Tube pulling-out strength is ensured to be equivalent to the current model.)
・ Electroless nickel plating specification as standard.
・ Allows 360° piping swivel (universal type).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-AS1211F-U10/32-04A

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series Specifications

Elbow Type / Universal Type, Push-Lock Type external appearance

Elbow Type / Universal Type, Push-Lock Type external appearance

Easy one-push lock with no tools

Conventional product

Conventional product

Push-lock type

Push lock type

Model

ModelPort sizeSeal methodApplicable tubing outer diameter
Elbow typeUniversal typeMetric sizeInch Size
2Note 2)3.24681012161/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS12□1F-M5□AS13□1F-M5□M5 × 0.8Gasket sealNote 3)-------
AS12□1F-U10/32□AS13□1F-U10/32□10-32UNFNote 3)-------
AS22□1F-□01AS23□1F-□01R
NPT
1/8SealantNote 1)-Note 3)----
AS22□1F-□02AS23□1F-□021/4-Note 3)--Note 3)-
AS32□1F-□02AS33□1F-□021/4-------
AS32□1F-□03AS33□1F-□033/8-------
AS42□1F-□04AS43□1F-□041/2-----Note 3)----

Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS12□1F-M5□
AS13□1F-M5□
AS22□1F-□01Note 3)
AS23□1F-□01Note 3)
AS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2ø3.2
ø4
ø6
ø3.2ø4ø6
ø8
ø10
ø3.2ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
ø16
Inch Size-ø1/8 "
ø1/4 "
ø5/32 "
ø1/8 "ø5/32 "ø1/4 "
ø5/16
ø1/8 "ø5/32 "-ø1/4 "
ø5/16 "
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C value: Sonic conductance dm3/(s·bar)Free flow0.20.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.20.30.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.30.40.20.30.30.40.40.30.3
Controlled flow0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 3) The same specifications also apply to the AS-FG Series (stainless steel specification).

Needle Valve: Flow Rate Characteristics

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

Note) -U10/32 has the same specification as M5.

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS3201F/AS3211F/AS3301F/AS3311F

AS3201F/AS3211F/AS3301F/AS3311F

AS4201F/AS4211F/AS4301F/AS4311F

AS4201F/AS4211F/AS4301F/AS4311F

Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.

Part Number
10-AS1211F-U10/32-04A
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Material Environment, Applications Thread Material Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-In[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 30310-32UNF4-1Gasket Seal9None

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Knob Type Push Lock Type
Lock Nut Option Push Lock Type

Please check the type/dimensions/specifications of the part 10-AS1211F-U10/32-04A in the Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series series.

Products like this...

Part Number
10-AS1201F-M5E-06A
10-AS1211F-M5-02A
10-AS1211F-M5-06A
10-AS1301F-M5-06A
10-AS1301F-M5E-04A
10-AS1301F-M5E-06A
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Material Environment, Applications Thread Material Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications
1 Piece(s) Quote [Elbow] ElbowMeter-Out[Resin] PBTClean circumstance-5×0.8M6-1Gasket Seal8None
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-In[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 3035×0.8M2-1Gasket Seal9None
1 Piece(s) Quote [Elbow] ElbowMeter-In[Resin] PBTClean circumstance-5×0.8M6-1Gasket Seal9None
1 Piece(s) Quote UniversalMeter-Out[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 3035×0.8M6-1Gasket Seal9None
1 Piece(s) Quote UniversalMeter-Out[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 3035×0.8M4-1Gasket Seal8None
1 Piece(s) Quote UniversalMeter-Out[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 3035×0.8M6-1Gasket Seal8None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)