(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal (Part Numbers)

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal

Speed controller with quick-connect fitting
[Features]
・ The push lock type improves the workability of the needle lock.
・ Larger handle
・ Improved tube insertion and removal
・ Insertion force Max. 30% (8 N) reduction
・ Withdrawal power Max. 20% (5 N) Reduction * The tube pull-out strength is the same level as the current product.
・ Electroless nickel plating specification as standard.
・ 360° / free piping possible (Universal type)

[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

AS2201F-G02-06A-X12

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal, AS Series Specifications

Structural drawing

Elbow type

  • Seal method: Face seal
  • Thread type: G, R, NPT
Elbow type structural drawing

Elbow type structural drawing

No.DescriptionMaterialNote
1Body APBT-
2Body BBrassElectroless nickel plating
3HandlePOM-
4NeedlePBT-
5Needle guideBrassElectroless nickel plating
6U-sealHNBR-
7O-ringNBR-
8O-ringNBR-
9Cassette--
10SealNBR-
11SealNBR-

Universal type

  • Seal method: Face seal
  • Thread type: G
Universal type structural drawing

Universal type structural drawing

No.DescriptionMaterial
1Body APBT
2Elbow bodyPBT
3Body BStainless steel
4HandlePOM
5NeedlePBT
6Needle guideStainless steel
7U-sealHNBR
8O-ringNBR
9O-ringNBR
10O-ringNBR
11Cassette-
12SealNBR
13SealNBR

Model

ModelPort sizeSeal methodApplicable tubing outer diameter
Elbow typeUniversal typeMetric sizeInch Size
3.24681012161/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS22□1F-G01AS23□1F-G01G1/8Face sealNote)--------
AS22□1F-G02AS23□1F-G021/4Note)--------
AS32□1F-G02AS33□1F-G021/4---------
AS32□1F-G03AS33□1F-G033/8---------
AS42□1F-G04AS43□1F-G041/2----Note)------
AS22□1F-01-□PA-R
NPT
1/8Face seal----
AS22□1F-02-□PA-1/4---
AS32□1F-03-□PA-3/8---  -
AS42□1F-04-□PA-1/2---------

Note) Universal type is not available.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS2□□1F-G01
AS22□1F-01-□PA
AS2□□1F-G02
AS22□1F-02-□PA
AS3□□1F-G02/03
AS32□1F-03-□PA
AS4□□1F-G04
AS42□1F-04-□PA
Tube outer diameterMetric sizeø3.2ø4ø6
ø8
ø10
ø3.2ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
ø16
Inch sizeNote 2)ø1/8 "ø5/32 "ø1/4 "
ø5/16 "
ø1/8 "ø5/32 "-ø1/4 "
ø5/16 "
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C values: Sonic conductance
dm3/(s·bar)
Free flow0.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.20.30.30.40.40.30.3
Controlled flow0.20.30.30.30.3

Note 1) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 2) G thread not available.

Needle Valve: Flow Rate Characteristics

AS2201F-G01-□/AS2211F-G01-□/AS2301F-G01-□/AS2311F-G01-□/AS2201F-01-□PA/AS2211F-01-□PA

AS2201F-G01-□/AS2211F-G01-□/AS2301F-G01-□/AS2311F-G01-□/AS2201F-01-□PA/AS2211F-01-□PA

AS2201F-G02-□/AS2211F-G02-□/AS2301F-G02-□/AS2311F-G02-□/AS2201F-02-□PA/AS2211F-02-□PA

AS2201F-G02-□/AS2211F-G02-□/AS2301F-G02-□/AS2311F-G02-□/AS2201F-02-□PA/AS2211F-02-□PA

AS3201F-G02/03-□/AS3211F-G02/03-□/AS3301F-G02/03-□/AS3311F-G02/03-□/AS3201F-03-□PA/AS3211F-03-□PA

AS3201F-G02/03-□/AS3211F-G02/03-□/AS3301F-G02/03-□/AS3311F-G02/03-□/AS3201F-03-□PA/AS3211F-03-□PA

AS4201F-G04-□/AS4211F-G04-□/AS4301F-G04-□/AS4311F-G04-□/AS4201F-04-□PA/AS4211F-04-□PA

AS4201F-G04-□/AS4211F-G04-□/AS4301F-G04-□/AS4311F-G04-□/AS4201F-04-□PA/AS4211F-04-□PA

Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.

*See the manufacturer's catalog for information other than the above.

Part Number
AS2201F-G02-06A-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Hex Size H (H1)
(mm)
Made-to-order specifications
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303[Slide locking lever] Push Lock Type1/4G6-217Lubricant: Vaseline

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Knob Type Push Lock Type

Please check the type/dimensions/specifications of the part AS2201F-G02-06A-X12 in the Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal series.

Products like this...

Part Number
AS2201F-01-03PA
AS2201F-01-04PA
AS2201F-01-07PA
AS2201F-G02-06A-X214
AS2201F-G02-08A
AS2201F-G02-08A-X12
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Hex Size H (H1)
(mm)
Made-to-order specifications
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303-1/8R-5/322-None
1 Piece(s) 40 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303-1/8R4-2-None
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303-1/8R-1/42-None
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303[Slide locking lever] Push Lock Type1/4G6-2-Throttle valve (no check valve)
1 Piece(s) 31 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303-1/4G8-2-None
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303[Slide locking lever] Push Lock Type1/4G8-2-Lubricant: Petroleum jelly

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)