(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Speed controller made by SMC Corporation.
[Features]
· Reduces installation time and cost
Fittings and tubing are not required because this type screws directly into the actuator, reducing time and cost.
· Piping direction can be set freely
Swivel type allows free setting of piping direction after mounting.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism
Part Number
Configured Part Number is shown.
AS2210-F02-S
Metal Elbow Type, AS Series (model no.: AS1400-M3) dimensional drawing
*Reference dimensions.
Model No.: AS1200-M3, AS12S□0-M5, AS22□0, AS32□0, AS42□0
Model No.: AS22□0, 32□0, 42□0
Model | T1 | T2 | H Note 1) | L1 | L2 | L3 | D1 | D2 | Note 2) A | ||
---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | ||||||||
AS1200-M3 | M3 × 0.5 | M3 × 0.5 | 4.5 | 6.6 | 23.5 | 21.5 | 8 | 5 | 5 | 20.5 | 18.5 |
AS12□0-M5 | M5 × 0.8 | M5 × 0.8 | 8 | 10 | 28.3 | 25.5 | 10.3 | 9 | 9 | 25 | 22.2 |
AS12□0-U10/32 | 10-32UNF | 10-32UNF | |||||||||
AS22□0-01 | 1/8 | 1/8 | 12 (12.7) | 18 | 35.5 | 30.5 | 13.2 | 14.3 | 14.6 | 32.4 | 27.4 |
AS22□0-02 | 1/4 | 1/4 | 17 (17.5) | 27.2 | 40.3 | 35.3 | 17.5 | 18 | 19.5 | 34.8 | 29.8 |
AS32□0-03 | 3/8 | 3/8 | 19 | 30 | 45.8 | 40.8 | 19.7 | 22.5 | 24.3 | 40.6 | 35.6 |
AS42□0-04 | 1/2 | 1/2 | 24 (23.8) | 38.5 | 54.7 | 49.7 | 25.8 | 27.5 | 28.5 | 47.4 | 42.4 |
Note 1) Dimensions in brackets are for NPT thread
Note 2) Reference thread dimensions after installation
Note 3) L2: reference dimensions.
Specifications | Model | |||||||
---|---|---|---|---|---|---|---|---|
AS1200-M3 | AS1400-M3 | AS12□0-M5 | AS12□0-U10/32 | AS22□0-01 | AS22□0-02 | AS32□0-03 | AS42□0-04 | |
Connection port diameter | M3 × 0.5 | M5 × 0.8 | 10-32UNF | 1/8 | 1/4 | 3/8 | 1/2 | |
Usable fluids | Air | |||||||
Proof pressure | 1.05 MPa | 1.5 MPa | ||||||
Max. operating pressure | 0.7 MPa | 1 MPa | ||||||
Min. operating pressure | 0.1 MPa | 0.1 MPa | ||||||
Ambient and fluid temperature | -5 to 60℃ (no freezing) | |||||||
Option | Round lock nut | With seal, round lock nut, electroless nickel plated specification | ||||||
Weight (g) | 3 | 6 | 10 | 29 | 64 | 106 | 181 |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 105 | 230 | 460 | 920 | 1,700 |
---|---|---|---|---|---|---|---|
Sonic conductance dm3/(s·bar) | 0.06 | 0.32 | 0.7 | 1.4 | 2.8 | 5.2 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 |
Free flow | 0.4 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Model No. AS1200-M3, AS1400-M3
Model No.: AS□0-M5, AS12□0-U10/32
*See the manufacturer's catalog for types other than the above.
* The flow rate characteristics are representative values.
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) Meter-in type not available for AS1200-M3 and AS1400-M3.
Note 3) Meter-out type and meter-in type can be
visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) AS12□0, AS1400, AS22□0, AS32□0 types are electroless nickel plated as standard (N specification).
Part Number |
---|
AS2210-F02-S |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Option | Types of Screw Cylinder Side | Types of Screw Tube Side | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/4 | With Seal | G | G | 1/8, 1/4 Standard | None |
Loading...
Type | Speed Controller | Knob Type | Standard |
---|
Please check the type/dimensions/specifications of the part AS2210-F02-S in the Standard Type Speed Controller, Metal Elbow Type, AS Series series.
Part Number |
---|
10-AS1210-M5-J |
10-AS1210-U10/32 |
10-AS2200-01-J |
AS2210-F02-S-J |
AS2210-N01 |
AS2210-N01-J |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Option | Types of Screw Cylinder Side | Types of Screw Tube Side | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | - | - | M | - | M3, M5 standard | - | ||
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | - | - | UNF | - | M3, M5 standard | - | ||
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-Out | Male thread + female thread | Zinc Alloy | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | - | - | - | - | - | - | ||
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/4 | With Seal | G | G | 1/8, 1/4 Standard | None | ||
1 Piece(s) | 20 Day(s) | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/8 | None | NPT | NPT | 1/8, 1/4 Standard | None | ||
1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Male thread + female thread | Zinc Alloy | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/8 | None | NPT | NPT | 1/8, 1/4 Standard | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy