(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ3 Series, Female Elbow, Metric Size

Fluoropolymer Pipe Fitting, LQ3 Series, Female Elbow, Metric Size

Female elbow with flare-type collet construction.
[Features]
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Female Elbow LQ3L-F Metric Size Specifications

Common Specifications (Reference)

ItemModel
LQ3□10LQ3□20LQ3□30LQ3□40LQ3□50LQ3□60LQ3□70
MaterialNew PFA
Maximum operating pressure (at 20°C)1.0 MPa
Proof pressureRefer to the withstand pressure and heat resistance performance data.
Operating TemperatureNut material PVDF0 to 150°C
Nut material PFA0 to 200°C

Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Series Table

SeriesSizePort sizeTube Outer Diameter
Metric Size
None1/8 "1/4 "3/8 "1/2 "3/4 "1 "1 1/4 "ø3ø4ø6ø8ø10ø12ø19ø25
Elbow
LQ3L
Female1-------------
2-------------
3-----------
4------------
5------------
6------------

Dimensional Outline Drawing

LQ3L-F Outline Drawing

LQ3L-F Outline Drawing

LQ3L-F Dimensional Drawing

LQ3L-F Dimensional Drawing

*(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E'), L1': Nut material PVDF dimensions.

ModelApplicable Tubing Outer DiameterConnection thread
Rc/NPT
BCEE'HL1L1'L2MY
LQ3L11-F□ø41/8 "3.54.81091128.527.519.51418.5
LQ3L12-F□ø3
LQ3L21-F□ø61/8 "4617161634.533.5202018.5
LQ3L22-F□1/4 "2221.5
LQ3L31-F□ø101/8 "5922.519.52147.544.5232518.5
LQ3L32-F□ø8
LQ3L33-F□ø101/4 "2421.5
LQ3L34-F□ø8
LQ3L35-F□ø103/8 "25.525
LQ3L36-F□ø8
LQ3L41-F□ø121/4 "61024222452.550.523.52921.5
LQ3L42-F□3/8 "2625
LQ3L43-F□1/2 "3029.5
LQ3L51-F□ø193/8 "71426.524326461.530.53725
LQ3L52-F□1/2 "35.529.5
LQ3L53-F□3/4 "3736
LQ3L61-F□ø251/2 "8183026417874414929.5
LQ3L62-F□3/4 "42.536
LQ3L63-F□1 "4644.5

Unit: mm

Precautions for piping

1. Use special tools to connect tubing.
Refer to the pamphlet "High Purity Fluoropolymer Fittings Hyper Fitting / Flare-Type LQ3 Series Fitting Procedure" for connecting tubing and special tools.

Special Tool Outline Drawing and Connection Image

Special Tool Outline Drawing and Connection Image

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5
Part Number
LQ3L11-F
LQ3L11-F-1
LQ3L11-F-2
LQ3L11-F-3
LQ3L11-FN-1
LQ3L11-FN-2
LQ3L11-FN-3
LQ3L12-F
LQ3L12-F-1
LQ3L12-F-2
LQ3L12-F-3
LQ3L12-FN
LQ3L12-FN-1
LQ3L12-FN-2
LQ3L12-FN-3
LQ3L21-F
LQ3L21-F-1
LQ3L21-F-2
LQ3L21-F-3
LQ3L21-FN
LQ3L21-FN-1
LQ3L21-FN-2
LQ3L21-FN-3
LQ3L22-F
LQ3L22-F-1
LQ3L22-F-2
LQ3L22-F-3
LQ3L22-FN-1
LQ3L22-FN-2
LQ3L22-FN-3
LQ3L31-F
LQ3L31-F-1
LQ3L31-F-2
LQ3L31-F-3
LQ3L31-FN
LQ3L31-FN-1
LQ3L31-FN-2
LQ3L31-FN-3
LQ3L32-F
LQ3L32-F-1
LQ3L32-F-2
LQ3L32-F-3
LQ3L32-FN
LQ3L32-FN-1
LQ3L32-FN-2
LQ3L32-FN-3
LQ3L33-F
LQ3L33-F-1
LQ3L33-F-2
LQ3L33-F-3
LQ3L33-FN
LQ3L33-FN-1
LQ3L33-FN-2
LQ3L33-FN-3
LQ3L34-F
LQ3L34-F-1
LQ3L34-F-2
LQ3L34-F-3
LQ3L34-FN
LQ3L34-FN-1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body
1 Piece(s) Quote 4Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1
1 Piece(s) Quote 4Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 4Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 4Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 4NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 4NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 4NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 3Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1
1 Piece(s) Quote 3Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 3Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 3Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 3NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1
1 Piece(s) Quote 3NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 3NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 3NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 6Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2
1 Piece(s) Quote 6Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 6Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 6Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 6NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2
1 Piece(s) Quote 6NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 6NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 6NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 6Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA2
1 Piece(s) Quote 6Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 6Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 6Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 6NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 6NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 6NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 10Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 10Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 10Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 10Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 10NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 10NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 10NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 10NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 8Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 8Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 8Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 8Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 8NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 8NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 8NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 8NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 10Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 10Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 10Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 10Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 10NPT (Female thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 10NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 10NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 10NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 8Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 8Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 8Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 8Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 8NPT (Female thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 8NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3

Loading...

Basic Information

Connection Type Screw⇔Pipe Type Fitting Body Material PFA
Thread-to-Pipe Connection Type Female Threaded Elbow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)