(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Inch size female elbow.
[Features]
· Fluoropolymer fitting.
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
Part Number
Configured Part Number is shown.
Series | Size | Port size | Tube Outer Diameter | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Inch Size | |||||||||||||||||
None | 1/8" | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " | 1/8 " | 1/4" | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " | |||
Elbow LQ3L | Female | 1 | - | ● | - | - | - | - | - | - | ● | - | - | - | - | - | - |
2 | - | ● | ● | - | - | - | - | - | - | ● | - | - | - | - | - | ||
3 | - | ● | ● | ● | - | - | - | - | - | - | ● | - | - | - | - | ||
4 | - | - | ● | ● | ● | - | - | - | - | - | - | ● | - | - | - | ||
5 | - | - | - | ● | ● | ● | - | - | - | - | - | - | ● | - | - | ||
6 | - | - | - | - | ● | ● | ● | - | - | - | - | - | - | ● | - |
Withstand Pressure and Heat Resistance Performance
Specifications
Female Elbow Inch Size External Appearance
Female Elbow Inch Size Dimensional Drawing
Model | Applicable Tubing Outer Diameter | Connection thread Rc/NPT | B | C | E | E' | H | L1 | L1' | L2 | M | Y |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LQ3L1A-F□ | 1/8 " | 1/8 " | 3.5 | 4.8 | 10 | 9 | 11 | 28.5 | 27.5 | 19.5 | 14 | 18.5 |
LQ3L2A-F□ | 1/4 " | 1/8 " | 4 | 6 | 17 | 16 | 16 | 34.5 | 33.5 | 20 | 20 | 18.5 |
LQ3L2B-F□ | 1/4 " | 22 | 21.5 | |||||||||
LQ3L3A-F□ | 3/8 " | 1/8 " | 5 | 9 | 22.5 | 19.5 | 21 | 47.5 | 44.5 | 23 | 25 | 18.5 |
LQ3L3B-F□ | 1/4 " | 24 | 21.5 | |||||||||
LQ3L3C-F□ | 3/8 " | 25.5 | 25 | |||||||||
LQ3L4A-F□ | 1/2 " | 1/4 " | 6 | 10 | 24.5 | 22.5 | 24 | 52.5 | 50.5 | 23.5 | 29 | 21.5 |
LQ3L4B-F□ | 3/8 " | 26 | 25 | |||||||||
LQ3L4C-F□ | 1/2 " | 30 | 29.5 | |||||||||
LQ3L5A-F□ | 3/4 " | 3/8 " | 7 | 14 | 26.5 | 24 | 32 | 64 | 61.5 | 30.5 | 37 | 25 |
LQ3L5B-F□ | 1/2 " | 35.5 | 29.5 | |||||||||
LQ3L5C-F□ | 3/4 " | 37 | 36 | |||||||||
LQ3L6A-F□ | 1 " | 1/2 " | 8 | 18 | 30 | 26 | 41 | 78 | 74 | 41 | 49 | 29.5 |
LQ3L6B-F□ | 3/4 " | 42.5 | 36 | |||||||||
LQ3L6C-F□ | 1 " | 46 | 44.5 |
(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E'), L1': Nut material PVDF dimensions.
1. Use special tools to connect tubing.
Special tool image figure
2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.
Body size | Torque (N·m) |
---|---|
1 | 0.7 to 0.9 |
2 | 1.6 to 1.8 |
3 | 3.2 to 3.5 |
4 | 5.0 to 5.3 |
5 | 10.0 to 10.5 |
6 | 22.5 to 23.0 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Applicable Tube O.D. (inch) D (D1) | Connection Screw Type M (M1) | Connection Screw Nominal M (M1) | Maximum Operating Temperature (°C) | Packing | Nut Material | Size of Body |
---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 1/8 | Rc | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 1 | ||
1 Piece(s) | Quote | 1/8 | Rc | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 1 | ||
1 Piece(s) | Quote | 1/8 | Rc | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 1 | ||
1 Piece(s) | Quote | 1/8 | NPT (Female thread) | 1/8B(6A) | 200 | Clean Packaging Class M3.5 Equivalent | PFA | 1 | ||
1 Piece(s) | Quote | 1/8 | NPT (Female thread) | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 1 | ||
1 Piece(s) | Quote | 1/8 | NPT (Female thread) | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 1 | ||
1 Piece(s) | Quote | 1/8 | NPT (Female thread) | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 1 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 2 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 2 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | Rc | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 1/4 | NPT (Female thread) | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 2 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/8B(6A) | 200 | Clean Packaging Class M3.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/8B(6A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/8B(6A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/8B(6A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 3/8B(10A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 3/8B(10A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | Rc | 3/8B(10A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 3/8B(10A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 3/8B(10A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 3/8 | NPT (Female thread) | 3/8B(10A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 3 | ||
1 Piece(s) | Quote | 1/2 | Rc | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | 31 Day(s) | 1/2 | NPT (Female thread) | 1/4B(8A) | 200 | Clean Packaging Class M3.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/4B(8A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/4B(8A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/4B(8A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 3/8B(10A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 3/8B(10A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 3/8B(10A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 3/8B(10A) | 200 | Clean Packaging Class M3.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 3/8B(10A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 3/8B(10A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 3/8B(10A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 1/2B(15A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | Rc | 1/2B(15A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/2B(15A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/2B(15A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 1/2 | NPT (Female thread) | 1/2B(15A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 4 | ||
1 Piece(s) | Quote | 3/4 | Rc | 3/8B(10A) | 200 | Standard Packaging Class M5.5 Equivalent | PFA | 5 | ||
1 Piece(s) | Quote | 3/4 | Rc | 3/8B(10A) | 150 | Clean Packaging Class M3.5 Equivalent | PVDF | 5 | ||
1 Piece(s) | Quote | 3/4 | Rc | 3/8B(10A) | 150 | Standard Packaging Class M5.5 Equivalent | PVDF | 5 |
Loading...
Connection Type | Screw⇔Pipe | Type | Fitting Body | Material | PFA |
---|---|---|---|---|---|
Thread-to-Pipe Connection Type | Female Threaded Elbow |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy