(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ3 Series, Female Run Tee, Inch Size

Fluoropolymer Pipe Fitting, LQ3 Series, Female Run Tee, Inch Size

A fluoropolymer fitting with excellent flow-through characteristics thanks to its flare-type collet construction.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Female Run Tee LQ3R-F Series (inch size) Specifications

Female Branch Tee LQ3R-F Dimensional Outline Drawing

Female Branch Tee LQ3R-F Dimensional Outline Drawing

(E, E'): Reference dimension for the inserted tubing from the end surface of the nut. (E'), L1: Nut material PVDF dimensions.

 

(Unit: mm)

 

ModelApplicable Tubing Outer DiameterConnection thread
Rc/NPT
BEE'FGHL1L1'L2MY
LQ3R1A-F□1/8 "1/8 "3.51094.89.51128.527.519.51418.5
LQ3R2A-F□1/4 "1/8 "417166121634.533.5202018.5
LQ3R2B-F□1/4 "2221.5
LQ3R3A-F□3/8 "1/8 "522.519.59182147.544.5232518.5
LQ3R3B-F□1/4 "2421.5
LQ3R3C-F□3/8 "25.525
LQ3R4A-F□1/2 "1/4 "624.522.510202452.550.523.52921.5
LQ3R4B-F□3/8 "2625
LQ3R4C-F□1/2 "3029.5
LQ3R5A-F□3/4 "3/8 "726.5241428326461.530.53725
LQ3R5B-F□1/2 "35.529.5
LQ3R5C-F□3/4 "3736
LQ3R6A-F□1 "1/2 "830261836417874414929.5
LQ3R6B-F□3/4 "42.536
LQ3R6C-F□1 "4644.5

Product details

Specifications

  • Material: New PFA
  • Maximum operating pressure (at 20°C): 1.0 MPa
  • Pressure resistance: Refer to the withstand pressure and heat resistance performance data.
  • Operating temperature: Nut material PVDF: 0 to 150°C, nut material PFA: 0 to 200°C

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Precautions

  1. 1. Use special tools to connect tubing.
  2. 2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the applicable tightening torque.

Tightening torque for piping

Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5
Part Number
LQ3R1A-F
LQ3R1A-F-1
LQ3R1A-F-2
LQ3R1A-F-3
LQ3R1A-FN-1
LQ3R1A-FN-2
LQ3R1A-FN-3
LQ3R2A-F
LQ3R2A-F-1
LQ3R2A-F-2
LQ3R2A-F-3
LQ3R2A-FN-1
LQ3R2A-FN-2
LQ3R2A-FN-3
LQ3R2B-F
LQ3R2B-F-1
LQ3R2B-F-2
LQ3R2B-F-3
LQ3R2B-FN-1
LQ3R2B-FN-2
LQ3R2B-FN-3
LQ3R3A-F
LQ3R3A-F-1
LQ3R3A-F-2
LQ3R3A-F-3
LQ3R3A-FN-1
LQ3R3A-FN-2
LQ3R3A-FN-3
LQ3R3B-F
LQ3R3B-F-1
LQ3R3B-F-2
LQ3R3B-F-3
LQ3R3B-FN-1
LQ3R3B-FN-2
LQ3R3B-FN-3
LQ3R3C-F
LQ3R3C-F-1
LQ3R3C-F-2
LQ3R3C-F-3
LQ3R3C-FN-1
LQ3R3C-FN-2
LQ3R3C-FN-3
LQ3R4A-F
LQ3R4A-F-1
LQ3R4A-F-2
LQ3R4A-F-3
LQ3R4A-FN-1
LQ3R4A-FN-2
LQ3R4A-FN-3
LQ3R4B-F
LQ3R4B-F-1
LQ3R4B-F-2
LQ3R4B-F-3
LQ3R4B-FN-1
LQ3R4B-FN-2
LQ3R4B-FN-3
LQ3R4C-F-1
LQ3R4C-F-2
LQ3R4C-F-3
LQ3R4C-FN-1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body
1 Piece(s) Quote 1/8Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1
1 Piece(s) Quote 1/8Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 1/8Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 1/8Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1
1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1
1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1
1 Piece(s) Quote 1/4Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2
1 Piece(s) Quote 1/4Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 1/4Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 1/4Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 1/4Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA2
1 Piece(s) Quote 1/4Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 1/4Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 1/4Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2
1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2
1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2
1 Piece(s) Quote 3/8Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 3/8Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 3/8Rc3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8Rc3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8Rc3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3
1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF3
1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF3
1 Piece(s) Quote 1/2Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA4
1 Piece(s) Quote 1/2Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 1/2Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 1/2Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 1/2Rc3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA4
1 Piece(s) Quote 1/2Rc3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 1/2Rc3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 1/2Rc3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 1/2NPT (Female thread)3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 1/2NPT (Female thread)3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 1/2NPT (Female thread)3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 1/2Rc1/2B(15A)200Standard Packaging Class M5.5 EquivalentPFA4
1 Piece(s) Quote 1/2Rc1/2B(15A)150Clean Packaging Class M3.5 EquivalentPVDF4
1 Piece(s) Quote 1/2Rc1/2B(15A)150Standard Packaging Class M5.5 EquivalentPVDF4
1 Piece(s) Quote 1/2NPT (Female thread)1/2B(15A)200Standard Packaging Class M5.5 EquivalentPFA4

Loading...

Basic Information

Connection Type Thread-to-Pipe Branch (Equal Diameter) Type Fitting Body Material PFA
Thread-to-Pipe Multipoint Connection Type Female Run Tee

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)