(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Fittings Hyper Fittings Straight Adapter LQ3A Metric Size

Fluoropolymer Fittings Hyper Fittings Straight Adapter LQ3A Metric Size

Fluoropolymer fitting metric size straight adapter.
[Features]
· Material: New PFA.
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Fluoropolymer Fittings Hyper Fittings Straight Adapter Metric Size Specifications

SeriesSizeTube Outer Diameter
Metric Size
ø3ø4ø6ø8ø10ø12ø19ø25
Straight Adapter
LQ3A
2-------
3------
4-------
5-------
Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance

Specifications

  • Maximum operating pressure (at 20°C): 1.0 MPa
  • Proof pressure:: Refer to diagram on the left.
  • Operating temperature (nut material PVDF): 0 to 150°C
  • Operating temperature (nut material PFA): 0 to 200°C

Dimensional Outline Drawing Units: mm

Straight Adapter Metric Size Dimensional Drawing

Straight Adapter Metric Size Dimensional Drawing

ModelEE'HL1L1'L2L2'MPQW
LQ3A211716163230.54644.52013.7914
LQ3A225856.521.315.4
LQ3A2326.720.5
LQ3A2432.53170.56933.426.3
LQ3A2574.57360.352.5
LQ3A3222.519.521403954532513.7918
LQ3A34666521.315.4
LQ3A366626.720.5
LQ3A374441827933.426.3
LQ3A41242224474580782921.315.422
LQ3A4226.720.5
LQ3A4333.426.3
LQ3A444947888660.352.5
LQ3A5126.524325754.59592.53721.315.430
LQ3A5226.720.5

(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E') L1', L2': Nut material PVDF dimensions.
W: Width across flats dimension.

Precautions for piping

1. Use special tools to connect tubing.

Special tool image figure

Special tool image figure

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface.
If the nut will not turn any further, then it means a sufficient tightening has occurred.
Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5

*Refer to the manufacturer's catalog regarding special tools.

Part Number
LQ3A21
LQ3A21-1
LQ3A21-2
LQ3A21-3
LQ3A22
LQ3A22-1
LQ3A22-2
LQ3A22-3
LQ3A23
LQ3A23-1
LQ3A23-2
LQ3A23-3
LQ3A24
LQ3A24-1
LQ3A24-2
LQ3A24-3
LQ3A25
LQ3A25-1
LQ3A25-2
LQ3A25-3
LQ3A32
LQ3A32-1
LQ3A32-2
LQ3A32-3
LQ3A34
LQ3A34-1
LQ3A34-2
LQ3A34-3
LQ3A36
LQ3A36-1
LQ3A36-2
LQ3A36-3
LQ3A37
LQ3A37-1
LQ3A37-2
LQ3A37-3
LQ3A41
LQ3A41-1
LQ3A41-2
LQ3A41-3
LQ3A42
LQ3A42-1
LQ3A42-2
LQ3A42-3
LQ3A43
LQ3A43-1
LQ3A43-2
LQ3A43-3
LQ3A44
LQ3A44-1
LQ3A44-2
LQ3A44-3
LQ3A51
LQ3A51-1
LQ3A51-2
LQ3A51-3
LQ3A52
LQ3A52-1
LQ3A52-2
LQ3A52-3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body Applicable Pipe O.D. (mm)
1 Piece(s) Quote 6200Clean Packaging Class M3.5 EquivalentPFA213.7
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA213.7
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF213.7
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF213.7
1 Piece(s) Quote 6200Clean Packaging Class M3.5 EquivalentPFA221.3
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA221.3
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF221.3
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF221.3
1 Piece(s) Quote 6200Clean Packaging Class M3.5 EquivalentPFA226.7
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA226.7
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF226.7
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF226.7
1 Piece(s) Quote 6200Clean Packaging Class M3.5 EquivalentPFA233.4
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA233.4
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF233.4
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF233.4
1 Piece(s) Quote 6200Clean Packaging Class M3.5 EquivalentPFA260.3
1 Piece(s) Quote 6200Standard Packaging Class M5.5 EquivalentPFA260.3
1 Piece(s) Quote 6150Clean Packaging Class M3.5 EquivalentPVDF260.3
1 Piece(s) Quote 6150Standard Packaging Class M5.5 EquivalentPVDF260.3
1 Piece(s) Quote 8200Clean Packaging Class M3.5 EquivalentPFA313.7
1 Piece(s) Quote 8200Standard Packaging Class M5.5 EquivalentPFA313.7
1 Piece(s) Quote 8150Clean Packaging Class M3.5 EquivalentPVDF313.7
1 Piece(s) Quote 8150Standard Packaging Class M5.5 EquivalentPVDF313.7
1 Piece(s) Quote 8200Clean Packaging Class M3.5 EquivalentPFA321.3
1 Piece(s) Quote 8200Standard Packaging Class M5.5 EquivalentPFA321.3
1 Piece(s) Quote 8150Clean Packaging Class M3.5 EquivalentPVDF321.3
1 Piece(s) Quote 8150Standard Packaging Class M5.5 EquivalentPVDF321.3
1 Piece(s) Quote 8200Clean Packaging Class M3.5 EquivalentPFA326.7
1 Piece(s) Quote 8200Standard Packaging Class M5.5 EquivalentPFA326.7
1 Piece(s) Quote 8150Clean Packaging Class M3.5 EquivalentPVDF326.7
1 Piece(s) Quote 8150Standard Packaging Class M5.5 EquivalentPVDF326.7
1 Piece(s) Quote 10200Clean Packaging Class M3.5 EquivalentPFA333.4
1 Piece(s) Quote 10200Standard Packaging Class M5.5 EquivalentPFA333.4
1 Piece(s) Quote 10150Clean Packaging Class M3.5 EquivalentPVDF333.4
1 Piece(s) Quote 10150Standard Packaging Class M5.5 EquivalentPVDF333.4
1 Piece(s) Quote 12200Clean Packaging Class M3.5 EquivalentPFA421.3
1 Piece(s) Quote 12200Standard Packaging Class M5.5 EquivalentPFA421.3
1 Piece(s) Quote 12150Clean Packaging Class M3.5 EquivalentPVDF421.3
1 Piece(s) Quote 12150Standard Packaging Class M5.5 EquivalentPVDF421.3
1 Piece(s) Quote 12200Clean Packaging Class M3.5 EquivalentPFA426.7
1 Piece(s) Quote 12200Standard Packaging Class M5.5 EquivalentPFA426.7
1 Piece(s) Quote 12150Clean Packaging Class M3.5 EquivalentPVDF426.7
1 Piece(s) Quote 12150Standard Packaging Class M5.5 EquivalentPVDF426.7
1 Piece(s) Quote 12200Clean Packaging Class M3.5 EquivalentPFA433.4
1 Piece(s) Quote 12200Standard Packaging Class M5.5 EquivalentPFA433.4
1 Piece(s) Quote 12150Clean Packaging Class M3.5 EquivalentPVDF433.4
1 Piece(s) Quote 12150Standard Packaging Class M5.5 EquivalentPVDF433.4
1 Piece(s) Quote 12200Clean Packaging Class M3.5 EquivalentPFA460.3
1 Piece(s) Quote 12200Standard Packaging Class M5.5 EquivalentPFA460.3
1 Piece(s) Quote 12150Clean Packaging Class M3.5 EquivalentPVDF460.3
1 Piece(s) Quote 12150Standard Packaging Class M5.5 EquivalentPVDF460.3
1 Piece(s) Quote 19200Clean Packaging Class M3.5 EquivalentPFA521.3
1 Piece(s) Quote 19200Standard Packaging Class M5.5 EquivalentPFA521.3
1 Piece(s) Quote 19150Clean Packaging Class M3.5 EquivalentPVDF521.3
1 Piece(s) Quote 19150Standard Packaging Class M5.5 EquivalentPVDF521.3
1 Piece(s) Quote 19200Clean Packaging Class M3.5 EquivalentPFA526.7
1 Piece(s) Quote 19200Standard Packaging Class M5.5 EquivalentPFA526.7
1 Piece(s) Quote 19150Clean Packaging Class M3.5 EquivalentPVDF526.7
1 Piece(s) Quote 19150Standard Packaging Class M5.5 EquivalentPVDF526.7

Loading...

Basic Information

Connection Type Others Type Fitting Body Material PFA
Type of Related Component Straight Valve

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)