(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Run Tee LQ2R-M Metric Size Fluoropolymer Fittings Hyper Fittings

Male Run Tee LQ2R-M Metric Size Fluoropolymer Fittings Hyper Fittings

Quadruple seal construction fluoropolymer fitting, male run tee.
[Features]
· Material: New PFA.
· Maximum operating pressure (at 20°C): 1.0 MPa.
· Operating temperature: 0 to 200°C.
· The reducer method allows tubing size changes without replacing the body.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Male Run Tee LQ2R-M Metric Size Specifications

Male Run Tee Dimensional Drawing

Male Run Tee Dimensional Drawing

(A): Reference dimension after installation
(E): Reference dimension for the inserted tubing from the end surface of the nut

Male Run Tee Dimensional Drawing for Sizes 2, 3

Male Run Tee Dimensional Drawing for Sizes 2, 3

Male Run Tee Dimensional Drawing for Sizes 4, 5

Male Run Tee Dimensional Drawing for Sizes 4, 5

ModelApplicable Tubing Outer DiameterConnection thread
R/NPT
ABEFGHL1L2MN
LQ2R21-M□ø61/8 "18.5ø4196121834.52219.9-
LQ2R22-M□ø4
LQ2R23-M□ø61/4 "16.5
LQ2R24-M□ø4
LQ2R31-M□ø101/4 "23.5ø522918244329.526.2-
LQ2R32-M□ø8
LQ2R33-M□ø642.5
LQ2R34-M□ø103/8 "2343
LQ2R35-M□ø8
LQ2R36-M□ø642.5
LQ2R41-M□ø123/8 "30ø628112230523633.121
LQ2R42-M□ø1051
LQ2R43-M□ø121/2 "28.552
LQ2R44-M□ø1051
LQ2R51-M□ø191/2 "35ø73214283659.542.54026
LQ2R52-M□ø1258.5
LQ2R53-M□ø193/4 "33.559.5
LQ2R54-M□ø1258.5

Unit: mm

Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Applicable Fluids

ChemicalCompatibility
Acetic acid100%Acetic acid
Acetone100%Acetone○ Note)
Ammonium fluoride40%Ammonium fluoride
Ammonium hydroxide30%Ammonium hydroxide
Butyl acetate100%Butyl acetate
Methylene chloride100%Methylene chloride
Hydrochloric acid38%Hydrochloric acid
Hydrofluoric acid50%Hydrofluoric acid
Hydrogen peroxide60%Hydrogen peroxide
Methanol100%Methanol
Methyl ethyl Ketone-Methyl ethyl Ketone
Nitric acid70%Nitric acid
Phosphoric acid86%Phosphoric acid
Caustic potash85%Caustic potash
Sulfuric acid100%Sulfuric acid
Toluene-Toluene○ Note)
Xylene-Xylene
Sodium hydroxide100%Sodium hydroxide
1.1.1-Trichloroethane100%1.1.1-Trichloroethane
Phosphorus pentachloride-Phosphorus pentachloride
Isobutyl alcohol-Isobutyl alcohol○ Note)
Isopropyl alcohol-Isopropyl alcohol○ Note)
Ozone-Ozone
Ethyl acetate-Ethyl acetate○ Note)
Pure water-Pure water
Nitrogen-Nitrogen
Ultrapure water-Ultrapure water
Tmah-Tmah

○: Can be used
The material and fluid compatibility check list provides reference values as a guide only.
Note) Static electricity may be generated. Implement suitable countermeasures.

  • *Fluid temperature indicates compatibility below 200°C.
  • * The material and fluid compatibility check list provides reference values as a guide only, therefore we do not guarantee the application to our product.
  • * The data above is based on the information presented by the material manufacturers.
  • * The manufacturer is not responsible for the accuracy of the data and any damage incurred from the data.

Precautions for piping

1. Use special tools to connect tubing.

Special Tool Outline Drawing

Special Tool Outline Drawing

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
21.5 to 2.0
33.0 to 3.5
47.5 to 9.0
511.0 to 13.0

*See the manufacturer's catalog for other precautions and important notes before use.

Part Number
LQ2R2122-M
LQ2R2122-MN
LQ2R2221-M
LQ2R2221-MN
LQ2R2324-M
LQ2R2324-MN
LQ2R2423-M
LQ2R2423-MN
LQ2R3132-M
LQ2R3132-MN
LQ2R3133-MN
LQ2R3231-M
LQ2R3231-MN
LQ2R3233-M
LQ2R3233-MN
LQ2R3331-M
LQ2R3331-MN
LQ2R3332-M
LQ2R3332-MN
LQ2R3435-M
LQ2R3435-MN
LQ2R3436-M
LQ2R3436-MN
LQ2R3534-M
LQ2R3534-MN
LQ2R3536-M
LQ2R3536-MN
LQ2R3634-M
LQ2R3634-MN
LQ2R3635-M
LQ2R3635-MN
LQ2R4142-M
LQ2R4142-MN
LQ2R4241-M
LQ2R4241-MN
LQ2R4344-M
LQ2R4344-MN
LQ2R4443-M
LQ2R4443-MN
LQ2R5152-M
LQ2R5152-MN
LQ2R5251-M
LQ2R5251-MN
LQ2R5354-M
LQ2R5354-MN
LQ2R5453-MN
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Applicable Tube O.D. (mm) D2 Connection Screw Type M (M1) Connection Screw Nominal M (M1) Size of Body
1 Piece(s) Quote 64R1/8B(6A)2
1 Piece(s) Quote 64NPT (Male thread)1/8B(6A)2
1 Piece(s) Quote 46R1/8B(6A)2
1 Piece(s) Quote 46NPT (Male thread)1/8B(6A)2
1 Piece(s) Quote 64R1/4B(8A)2
1 Piece(s) Quote 64NPT (Male thread)1/4B(8A)2
1 Piece(s) Quote 46R1/4B(8A)2
1 Piece(s) Quote 46NPT (Male thread)1/4B(8A)2
1 Piece(s) Quote 108R1/4B(8A)3
1 Piece(s) Quote 108NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 106NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 810R1/4B(8A)3
1 Piece(s) Quote 810NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 86R1/4B(8A)3
1 Piece(s) Quote 86NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 610R1/4B(8A)3
1 Piece(s) Quote 610NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 68R1/4B(8A)3
1 Piece(s) Quote 68NPT (Male thread)1/4B(8A)3
1 Piece(s) Quote 108R3/8B(10A)3
1 Piece(s) Quote 108NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 106R3/8B(10A)3
1 Piece(s) Quote 106NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 810R3/8B(10A)3
1 Piece(s) Quote 810NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 86R3/8B(10A)3
1 Piece(s) Quote 86NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 610R3/8B(10A)3
1 Piece(s) Quote 610NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 68R3/8B(10A)3
1 Piece(s) Quote 68NPT (Male thread)3/8B(10A)3
1 Piece(s) Quote 1210R3/8B(10A)4
1 Piece(s) Quote 1210NPT (Male thread)3/8B(10A)4
1 Piece(s) Quote 1012R3/8B(10A)4
1 Piece(s) Quote 1012NPT (Male thread)3/8B(10A)4
1 Piece(s) Quote 1210R1/2B(15A)4
1 Piece(s) Quote 1210NPT (Male thread)1/2B(15A)4
1 Piece(s) Quote 1012R1/2B(15A)4
1 Piece(s) Quote 1012NPT (Male thread)1/2B(15A)4
1 Piece(s) Quote 1912R1/2B(15A)5
1 Piece(s) Quote 1912NPT (Male thread)1/2B(15A)5
1 Piece(s) Quote 1219R1/2B(15A)5
1 Piece(s) Quote 1219NPT (Male thread)1/2B(15A)5
1 Piece(s) Quote 1912R3/4B(20A)5
1 Piece(s) Quote 1912NPT (Male thread)3/4B(20A)5
1 Piece(s) Quote 1219NPT (Male thread)3/4B(20A)5

Loading...

  1. 1

Basic Information

Connection Type Thread-to-Pipe Branch (Reducing) Type Fitting Body Material PFA
Thread-to-Pipe Multipoint Connection Type Male Run Tee Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)