(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use for piping at right angles from the female thread part. Most general style.
Male Elbow: KGL outline drawing (M5)
Male Elbow: KGL outline drawing (R)
Applicable tubing outer diameter (mm) | Connection thread M R | Model | H (width across flats) | øD1Note 1) | øD2 | L1 | L2 | *A | M | Effective cross-sectional areaNote 2) (mm2) | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||
4 | M5 × 0.8 | KGL04-M5 | 7 | 9.3 | - | 15.6 | 13.7 | 15.3 | 12.7 | 3.5 | 3.5 | 2.7 |
1/8 | KGL04-01 | 10 | 10.4 | 10 | 18 | 21.1 | 23 | 16 | 4.2 | 4.2 | 10 | |
1/4 | KGL04-02 | 14 | 25.5 | 25 | 19 | |||||||
6 | M5 × 0.8 | KGL06-M5 | 7 | 11.6 | - | 16.1 | 14.7 | 17.4 | 13.5 | 3.5 | 3.5 | 3.1 |
1/8 | KGL06-01 | 10 | 12.8 | 10 | 20 | 22.1 | 25.5 | 17 | 11.4 | 9.0 | 12 | |
1/4 | KGL06-02 | 14 | 26.5 | 27.5 | 10 | |||||||
3/8 | KGL06-03 | 17 | 27.9 | 29 | 33 | |||||||
8 | 1/8 | KGL08-01 | 12 | 15.2 | 12 | 23 | 23.6 | 28 | 18.5 | 21.6 | 14.9 | 13 |
1/4 | KGL08-02 | 14 | 28 | 30 | 21 | |||||||
3/8 | KGL08-03 | 17 | 29.4 | 31.5 | 35 | |||||||
10 | 1/8 | KGL10-01 | 17 | 18.5 | 17 | 26.5 | 26.1 | 32 | 21 | 21.6 | 14.9 | 25 |
1/4 | KGL10-02 | 29.5 | 33 | 35.2 | 25.0 | 26 | ||||||
3/8 | KGL10-03 | 30.9 | 34.5 | 36 | ||||||||
1/2 | KGL10-04 | 22 | 35.1 | 37 | 63 | |||||||
12 | 1/4 | KGL12-02 | 17 | 20.9 | 17 | 28.5 | 30.5 | 35.5 | 22 | 50.2 | 39.7 | 28 |
3/8 | KGL12-03 | 31.9 | 37 | 38 | ||||||||
1/2 | KGL12-04 | 22 | 36.1 | 39.5 | 65 | |||||||
16 | 3/8 | KGL16-03 | 22 | 26.5 | 20.9 | 34 | 36.9 | 44.5 | 24 | 71 | (71) | 101 |
1/2 | KGL16-04 | 40.1 | 46 | 100 | (84) | 105 |
* Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.
Note 2) Dimension inside "( )" is for soft nylon
KG Series structure
Tube materials | FEP, PFA, nylon, soft nylonNote 1), polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Note 1) For soft nylon tube, water cannot be used.
Usable fluids | Air, waterNote 2) | |
---|---|---|
Operating pressure rangeNote 3) | -100 kPa to 1 MPa | |
Proof pressure | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
Thread | Mounting Section | JIS B 0203 (taper thread for piping) JIS B 0205 (metric coarse thread) |
Nut part | JIS B 0205 (metric fine thread) | |
Thread sealant | With sealantNote 4)Or, without sealants |
Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Collet, release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KGL06-M5 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button color | Custom-made specifications | Options |
---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | M | 5×0.8 | ISO Class:6 | White | N/A | No sealant |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Screw Mounting, Direction | Elbow | Elbows | Elbow Union | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 |
Please check the type/dimensions/specifications of the part KGL06-M5 in the Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series. series.
Part Number |
---|
KGL04-01-X39 |
KGL04-01-X94 |
KGL04-02 |
KGL06-M5-X12 |
KGL06-M5-X17 |
KGL06-M5-X34 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button color | Custom-made specifications | Options |
---|---|---|---|---|---|---|---|---|---|---|---|
2 Piece(s) | Quote | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | R | 1/8 | ISO Class:6 | Light Blue | Non-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white) | No sealant | ||
2 Piece(s) | Quote | [Fluororubber] Special FKM (Fluorine Coating) | 4 | R | 1/8 | ISO Class:6 | Light Blue | Non-grease specification, rubber material・release push color change | No sealant | ||
1 Piece(s) | 31 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 4 | R | 1/4 | ISO Class:6 | White | N/A | No sealant | ||
2 Piece(s) | Quote | [Standard (NBR Nitrile Rubber )] NBR | 6 | M | 5×0.8 | ISO Class:6 | White | Lubricant:white petroleum jelly, release push color change | No sealant | ||
1 Piece(s) | 40 Day(s) | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | M | 5×0.8 | ISO Class:6 | Light Blue | Non-grease specification, rubber material・release push color change | No sealant | ||
2 Piece(s) | Quote | [Fluororubber] Fluorine Rubber | 6 | M | 5×0.8 | ISO Class:6 | White | Changing Rubber material | No sealant |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy