(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series. (Part Numbers)

Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.
  • Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Use for piping at right angles from the female thread part. Most general style.


(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KGL06-01-X34

Male Elbow: KGL Outline Drawing And Dimensions

Male Elbow: KGL outline drawing (M5)

Male Elbow: KGL outline drawing (M5)

Male Elbow: KGL outline drawing (R)

Male Elbow: KGL outline drawing (R)

Applicable tubing outer diameter
(mm)
Connection thread
M
R
ModelH
(width across flats)
øD1Note 1)øD2L1L2*AMEffective cross-sectional areaNote 2)
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGL04-M579.3-15.613.715.312.73.53.52.7
1/8KGL04-011010.4101821.123164.24.210
1/4KGL04-021425.52519
6M5 × 0.8KGL06-M5711.6-16.114.717.413.53.53.53.1
1/8KGL06-011012.8102022.125.51711.49.012
1/4KGL06-021426.527.510
3/8KGL06-031727.92933
81/8KGL08-011215.2122323.62818.521.614.913
1/4KGL08-0214283021
3/8KGL08-031729.431.535
101/8KGL10-011718.51726.526.1322121.614.925
1/4KGL10-0229.53335.225.026
3/8KGL10-0330.934.536
1/2KGL10-042235.13763
121/4KGL12-021720.91728.530.535.52250.239.728
3/8KGL12-0331.93738
1/2KGL12-042236.139.565
163/8KGL16-032226.520.93436.944.52471(71)101
1/2KGL16-0440.146100(84)105

* Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.
Note 2) Dimension inside "( )" is for soft nylon

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting SectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGL06-01-X34
Part NumberMinimum order quantityVolume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options
1 Piece(s) 40 Day(s) [Fluororubber] Fluorine Rubber6R1/8ISO Class:6WhiteChanging Rubber materialNo sealant

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Screw Mounting, Direction Elbow Elbows Elbow Union Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KGL06-01-X34 in the Male Elbow KGL Stainless Steel One-Touch Fitting, KG Series. series.

Products like this...

Part Number
KGL04-01-X39
KGL04-01-X94
KGL04-02
KGL06-01-X39
KGL06-01-X94
KGL06-01S
Part NumberMinimum order quantityVolume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options
2 Piece(s) Quote [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white)No sealant
2 Piece(s) Quote [Fluororubber] Special FKM (Fluorine Coating)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant
1 Piece(s) 31 Day(s) [Standard (NBR Nitrile Rubber )] NBR4R1/4ISO Class:6WhiteN/ANo sealant
1 Piece(s) 40 Day(s) [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)6R1/8ISO Class:6Light BlueNon-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white)No sealant
2 Piece(s) Quote [Fluororubber] Special FKM (Fluorine Coating)6R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant
1 Piece(s) 31 Day(s) [Standard (NBR Nitrile Rubber )] NBR6R1/8ISO Class:6WhiteN/AWith sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)