(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Extended Male Elbow 10-KGW Stainless Steel One-Touch Fitting, KG Series. (Part Numbers)

Extended Male Elbow 10-KGW Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Extended Male Elbow: 10-KGW Specifications

Extended Male Elbow 10-KGW: related images

Extended Male Elbow: 10-KGW dimensional outline drawing

Applicable tubing outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note) øD2L1L2*AMEffective cross-sectional area (mm2)Weight
(g)
Urethane
4M5 × 0.810-KGW04-M5810.48183032163.011
1/810-KGW04-01101036.638.54.023
1/410-KGW04-02144342.538
6M5 × 0.810-KGW06-M5812.882030.533.5173.011
1/810-KGW06-01101039.142.58.626
1/410-KGW06-021445.546.541
3/810-KGW06-031746.94867
81/810-KGW08-011215.2122342.64718.514.230
1/410-KGW08-0214495147
3/810-KGW08-031750.452.574
101/410-KGW10-021718.51726.55659.52123.866
3/810-KGW10-0357.46176
1/210-KGW10-042264.166145
121/410-KGW12-021720.91728.557622237.768
3/810-KGW12-0358.463.578
1/210-KGW12-042265.168.5147

 

*Reference dimensions after R thread installation.
Note) øD1 is the maximum diameter.

 

Part Number
10-KGW04-01
10-KGW04-02
10-KGW04-M5
10-KGW06-01
10-KGW06-02
10-KGW06-03
10-KGW06-M5
10-KGW08-01
10-KGW08-02
10-KGW08-03
10-KGW10-02
10-KGW10-03
10-KGW10-04
10-KGW12-02
10-KGW12-03
10-KGW12-04
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Types of connection Connection screw
2 Piece(s) Quote 4R1/8
2 Piece(s) Quote 4R1/4
2 Piece(s) Quote 4M5×0.8
2 Piece(s) Quote 6R1/8
2 Piece(s) Quote 6R1/4
2 Piece(s) Quote 6R3/8
2 Piece(s) Quote 6M5×0.8
2 Piece(s) Quote 8R1/8
2 Piece(s) Quote 8R1/4
2 Piece(s) Quote 8R3/8
2 Piece(s) Quote 10R1/4
2 Piece(s) Quote 10R3/8
2 Piece(s) Quote 10R1/2
2 Piece(s) Quote 12R1/4
2 Piece(s) Quote 12R3/8
2 Piece(s) Quote 12R1/2

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1 Color White
Specifications ISO Class:5 Release button color White Custom-made specifications N/A
Options No sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)