(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Branch 10-KGUD Stainless Steel One-Touch Fitting, KG Series.

Double Branch 10-KGUD Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used for 4-part perpendicular branching of a pipe from a female thread.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Double Branch: 10-KGUD Specifications

Double Branch: 10-KGUD Related Images

Double Branch: 10-KGUD Dimensional Outline Drawing

Applicable tubing outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note) øD2LI*AQMPEffective cross-sectional area (mm2)Weight
(g)
Urethane
41/810-KGUD04-011310.412.842.62139.59.71610.44.217
1/410-KGUD04-021446.54125
61/810-KGUD06-011712.815.249.62646.511.71712.810.629
1/410-KGUD06-025347.5

*Reference dimensions after screwing in R thread.
Note) øD1 represents maximum diameter.

Part Number
10-KGUD04-01
10-KGUD04-02
10-KGUD06-01
10-KGUD06-02
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw
2 Piece(s) Quote 41/8
2 Piece(s) Quote 41/4
2 Piece(s) Quote 61/8
2 Piece(s) Quote 61/4

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Branch Operating Temperature(°C) -5::60
Types of connection R Number of Connection Tubes(piece) 4 Color White
Specifications ISO Class:5 Release button color White Custom-made specifications N/A
Options No sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)