(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G (Part Numbers)

Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to pipe in the same direction from the female thread.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KQ2H12-04GS-X17

Half Union Fitting: KQ2H-G (Sealant) Specifications

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter
(mm)
Connection thread
R
ModelH
(width across flats)
øDRelease button
Dimensions
LA*MEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2H04-01GS110107.71014.311.213.34.83.435.6
1/4KQ2H04-02GS114147.71016.71213.34.83.4314.6
ø61/8KQ2H06-01GS1109.99.71218.415.313.313.110.44.55.8
1/4KQ2H06-02GS114149.71216.71213.313.110.44.512.5
3/8KQ2H06-03GS117179.71218.11313.313.110.44.524.5
ø81/8KQ2H08-01GS1412.413-22.519.414.226.118611.9
1/4KQ2H08-02GS1412.413-2217.314.226.118613.9
3/8KQ2H08-03GS171713-18.11314.226.118621
ø101/8KQ2H10-01GS1714.815.6-23.820.715.626.126.1616.9
1/4KQ2H10-02GS1714.815.6-27.322.615.641.529.57.522.1
3/8KQ2H10-03GS1714.815.6-23.518.415.641.529.57.522.5
1/2KQ2H10-04GS222215.6-22.315.915.641.529.57.544.7
ø121/4KQ2H12-02GS1917.218.2-28.7241758.346.1924.3
3/8KQ2H12-03GS1917.218.2-25.920.81758.346.1925.2
1/2KQ2H12-04GS222218.2-22.315.91758.358.3937.7
ø163/8KQ2H16-03GS242223.6-33.12820.681671142.4
1/2KQ2H16-04GS242223.6-32.125.720.6113671344.6

*Reference dimensions after screwing in R thread.
Note) øD represents body diameter.

Part Number
KQ2H12-04GS-X17
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications
1 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)121/2With sealing agentPerfect circleLight BlueNon-grease specification, rubber material・release push color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction Half Union
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 1
Color White

Please check the type/dimensions/specifications of the part KQ2H12-04GS-X17 in the Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G series.

Products like this...

Part Number
10-KQ2H04-02GS1
10-KQ2H06-01G1
10-KQ2H06-01GS1
10-KQ2H06-02G1
KQ2H16-03GS
KQ2H16-04GS
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR41/4With sealing agentEllipseWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8Without sealing agentEllipseWhiteN/A
1 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A
10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/4Without sealing agentEllipseWhiteN/A
1 Piece(s) 31 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR163/8With sealing agentPerfect circleWhiteN/A
1 Piece(s) 31 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR161/2With sealing agentPerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)