(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU (Part Numbers)

One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Surface treatment selection: brass (without plating), brass + electroless nickel plating.
· Applicable tube outer diameter.
[Applications]
· Used for perpendicular branch connection of tubes.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2LU08-00A-X35

Branch Elbow: KQ2LU Outline Drawing And Dimensions

Branch Elbow: KQ2LU outline drawing

Branch Elbow: KQ2LU Outline Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter
mm
ModeløDNote)L1L2Q1Q2MPøOøNEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
NylonUrethane
ø4KQ2LU04-00A8.215.819.915.87.913.38.263.264.133.1
ø6KQ2LU06-00A10.416.521.716.51013.310.463.213.9114.54.4
ø8KQ2LU08-00A13.218.224.818.213.114.213.284.226.318.268
ø10KQ2LU10-00A15.920.328.320.315.915.615.984.240.8297.512.2
ø12KQ2LU12-00A18.522.531.722.517.91718.584.257.245.2918.1

Note) øD is the maximum diameter.

Metric Size One-Touch Pipe Fitting KQ2 Series Common Specifications (Reference)

Structure

Metric Size One-Touch Pipe Fitting KQ2 Series structural drawing

Millimeter Size One-Touch Pipe Fitting KQ2 Series Structural Drawing

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2LU08-00A-X35
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button color Custom-made specifications
1 Piece(s) 40 Day(s) Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR88BlackLight GrayBody color change

Loading...

  1. 1

Basic Information

Types Single-Action Coupling Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT Union, Equal Dia. Branch Elbow Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 3 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU08-00A-X35 in the One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU series.

Products like this...

Part Number
KQ2LU04-00A
KQ2LU04-00A-X12
KQ2LU04-00A-X35
KQ2LU10-00A
KQ2LU10-00A-X12
KQ2LU10-00A-X35
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button color Custom-made specifications
1 Piece(s) 31 Day(s) Standard/Mini-[Standard (NBR Nitrile Rubber )] NBR44WhiteLight GrayN/A
10 Piece(s) Quote Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR44WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更
1 Piece(s) 40 Day(s) Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR44BlackLight GrayBody color change
1 Piece(s) Same day Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1010WhiteLight GrayN/A
10 Piece(s) Quote Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1010WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更
1 Piece(s) 40 Day(s) Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1010BlackLight GrayBody color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)