(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series (Part Numbers)

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series

Stainless steel specification speed controller which can be used in corrosive environments.
[Features]
· Two flow-control valves and check valves have been integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuations.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ASD330FG-01-08S-J

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series Specifications

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD-FG Series external appearance

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD230FG dimensional drawing

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD330FG/430FG / ASD530FG/630FG dimensional drawing

Dimensional drawing (metric size)

ModeldTHD1D2D3L1L2L3Note 1) L4Note 1) L5Note 2) A1Note 2) A2M1Weight
(g)
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FG-M5-044M5 × 0.889.39.61011.729.417.528.325.528.625.82522.27.812.912
ASD230FG-M5-06611.632.520.613.713
ASD330FG-01-06S6R1/81211.614.211.81438.522.939.634.635.230.232.127.110.613.729
ASD330FG-01-08S815.215.844.828.238.933.918.531
ASD430FG-02-06S6R1/41712.818.5151843.525.241.736.739.934.934.429.4111753
ASD430FG-02-08S815.246.528.218.555
ASD430FG-02-10S1018.519.749.3312158
ASD530FG-02-06S6R1/41912.82319.820.348.325.246.941.948.343.342.837.815.41774
ASD530FG-02-08S815.251.328.218.576
ASD530FG-02-10S1018.523.154.132.62180
ASD530FG-02-12S1220.955.934.42283
ASD530FG-03-06S6R 3/81912.82319.820.348.325.246.941.945.440.44035141774
ASD530FG-03-08S815.251.328.218.593
ASD530FG-03-10S1018.523.154.132.62198
ASD530FG-03-12S1220.955.934.422101
ASD630FG-04-10S10R 1/22418.528.626.525.964.332.664.857.356.749.249.642.118.621177
ASD630FG-04-12S1220.966.134.422179

Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of M5 × 0.8, R threads after installation

Dimensional drawing (inch size)

ModeldTHD1D2D3L1L2L3Note 1) L4Note 1) L5Note 2) A1Note 2) A2M1Weight
(g)
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FG-U10/32-011/8 "10-32UNF88.49.61011.729.417.528.325.528.625.82522.27.812.912
ASD230FG-U10/32-035/32 "9.313
ASD230FG-U10/32-053/16 "11.435.223.316.515
ASD230FG-U10/32-071/4 "1232.620.713.513
ASD330FG-N01-05S3/16 "NPT1/812.711.614.211.81438.523.939.634.635.230.2322710.616.530
ASD330FG-N01-07S1/4 "13.215.842.225.638.933.91731
ASD330FG-N01-09S5/16 "15.244.828.218.5
ASD430FG-N02-07S1/4 "NPT1/417.513.218.5151843.925.641.736.739.934.934.629.6111755
ASD430FG-N02-09S5/16 "15.246.528.218.5
ASD430FG-N02-11S3/8 "18.519.749.3312162
ASD530FG-N02-07S1/4 "NPT1/41913.22319.820.348.725.646.941.948.343.3433815.41776
ASD530FG-N02-09S5/16 "15.251.328.218.5
ASD530FG-N02-11S3/8 "18.523.154.132.62184
ASD530FG-N03-07S1/4 "NPT 3/81913.22319.820.348.725.646.941.945.440.440.335.3141793
ASD530FG-N03-09S5/16 "15.251.328.218.5
ASD530FG-N03-11S3/8 "18.523.154.132.621102
ASD630FG-N04-11S3/8 "NPT 1/223.818.528.626.525.964.332.664.857.356.749.246.942.118.621180

Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of 10-32UNF and NPT threads after installation

Model

ModelPort sizeApplicable tubing outer diameter
Metric sizeInch Size
46810121/8 "5/32 "3/16 "1/4 "5/16 "3/8 "
ASD230FG-M5M5 × 0.8---------
ASD330FG-01R1/8---------
ASD430FG-02R1/4--------
ASD530FG-02R1/4-------
ASD530FG-03R 3/8-------
ASD630FG-04R 1/2---------
ASD230FG-U10/3210-32 UNF-------
ASD330FG-N01NPT1/8--------
ASD430FG-N02NPT1/4--------
ASD530FG-N02NPT1/4--------
ASD530FG-N03NPT 3/8--------
ASD630FG-N04NPT 1/2----------

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Note)Applicable tubing materialNylon, soft nylon, polyurethane

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelASD230FGASD330FGASD430FGASD530FGASD630FG
Tube outer diameterMetric sizeø4, ø6ø6, ø8ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø3/16" ø1/4" ø1/8" ø5/32 "ø3/16" ø1/4 "-ø1/4" ø5/16" ø3/8 "ø1/4 "ø5/16 "ø3/8 "-ø3/8 "
Controlled flow
Free flow
Flow rate L/min (ANR)751752953505006007001,2001,300
Sonic conductance dm3/(s·bar)0.210.490.820.971.41.71.93.33.6
Critical pressure ratioControlled flow0.250.20.20.20.2
Free flow0.30.150.150.150.15

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD230FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD330FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD430FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD530FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD630FG Needle Valve: Flow Rate Characteristics

Note) The flow rate characteristics are representative values.

*See the manufacturer's catalog for product information other than the above.

Part Number
ASD330FG-01-08S-J
Part NumberMinimum order quantityVolume DiscountDays to ShipEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications
1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut1/8R8-1/8 standardWith SealNone

Loading...

  1. 1

Basic Information

Type Speed Controller Format Dual Control Method Meter Out / In
Joint Type Male thread + One-Touch Couplings Material PBT Knob Type Resin

Please check the type/dimensions/specifications of the part ASD330FG-01-08S-J in the Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series series.

Products like this...

Part Number
10-ASD430FG-02-06S
10-ASD430FG-02-08S
10-ASD430FG-02-10S
ASD330FG-01-08S-X12
ASD330FG-N01-05S
ASD330FG-N01-05S-J
Part NumberMinimum order quantityVolume DiscountDays to ShipEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications
1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With seal-
1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With seal-
1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With seal-
1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With sealLubricant: Vaseline
1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut1/8NPT-3/161/8 standardWith SealNone
1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut1/8NPT-3/161/8 standardWith SealNone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)