(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Tubing (PFA) Metric Size, TLM Series (Part Numbers)

Fluoropolymer Tubing (PFA) Metric Size, TLM Series

Click this image to zoom it.

Move the mouse over the image to zoom

Superior heat resistance: fluoropolymer tubing (PFA) metric size, TLM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in the manufacture of solar cells, liquid crystals, hard disk drives, and in the healthcare and food industries.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

TLM0302N-2S

Fluoropolymer Tubing (PFA) Metric Size, TLM Series Details

Fluoropolymer Tubing (PFA) Metric Size, TLM Series product images

Fluoropolymer Tubing (PFA) Metric Size, TLM Series product images

Fluoropolymer Tubing (PFA) Metric Size, TLM Series Specifications

Series Table

SizeMetric Size
NominalTLM0201TLM0302TLM0425TLM0403TLM0604TLM0806TLM1075
Tube Sizeø2 (diameter: 2 mm) × ø1 (diameter: 1 mm)ø3 (diameter: 3 mm) × ø2 (diameter: 2 mm)ø4 (diameter: 4 mm) × ø2.5 (diameter: 2.5 mm)ø4 (diameter: 4 mm) × ø3 (diameter: 3 mm)ø6 (diameter: 6 mm) × ø4 (diameter: 4 mm)ø8 (diameter: 8 mm) × ø6 (diameter: 6 mm)ø10 (diameter: 10 mm) × ø7.5 (diameter: 7.5 mm)
Outer Diameter (mm)23446810
Inner Diameter (mm)122.53467.5
SizeMetric Size
NominalTLM1008TLM1209TLM1210TLM1613TLM1916TLM2522
Tube Sizeø10 (diameter: 10 mm) × ø8 (diameter: 8 mm)ø12 (diameter: 12 mm) × ø9 (diameter: 9 mm)ø12 (diameter: 12 mm) × ø10 (diameter: 10 mm)ø16 (diameter: 16 mm) × ø13 (diameter: 13 mm)ø19 (diameter: 19 mm) × ø16 (diameter: 16 mm)ø25 (diameter: 25 mm) × ø22 (diameter: 22 mm)
Outer diameter (mm)101212161925
Inner diameter (mm)8910131622
Winding LengthColorSymbolTLM0201TLM0302TLM0425TLM0403TLM0604TLM0806TLM1075
Roll10 mTranslucentN------
20 mTranslucentN
Red (Translucent)R
Blue (Translucent)BU
Black (Opaque)B
50 mTranslucentN
100 mTranslucentN
Straight Pipe2 mTranslucentN
Winding LengthColorSymbolTLM1008TLM1209TLM1210TLM1613TLM1916TLM2522
Roll10 mTranslucentN-
20 mTranslucentN
Red (Translucent)R
Blue (Translucent)BU
Black (Opaque)B
50 mTranslucentN
100 mTranslucentN-
Straight Pipe2 mTranslucentN

Specifications

Working FluidsNote 1, Note 2, Note 3
and
Applicable FittingsNote 1, Note 2, Note 3
Fitting: Fluoropolymer fittings LQ Series
Fluids: air, water, inert gas; fittings: Single-action fittings KQ2, KQG2, KQB2; clean single-action fittings KP, KP□;
Insert fittings KF, KFG2; miniature fittings M, MS (hose nipple type)
Maximum Operating Pressure (MPa)Please refer to the maximum operating pressure curve.
Minimum Bending Radius
mm Note 4
Recommended Radius10202035356095100100130160220400
Tube Close Bend Radius71515202040606565110130160290
Maximum Operating Temperature260°C
MaterialPFA (tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin)

Note 1: Please be aware that different fittings are appropriate for different fluids.
Note 2: When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 3: Do not use this product without the tubing affixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. Deterioration of materials due to extended use or exposure to high temperatures can lead to the development of leaks and other defects. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
Note 4: The minimum bending radius is measured as shown in the figure below.

  • *Use a tube with a radius higher than the recommended minimum bending radius.
  • *The tubing may bend if used under the recommended minimum bending radius. Refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
  • *The tube close bend radius is not guaranteed. The value of 2R is the value measured with a flattened tube using the method shown in the figure below.
  • *The minimum bending radius shown above does not apply to straight pipes (2 m).
How to measure the minimum bending radius

How to measure the minimum bending radius

 

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformation ratio of the tubing outer diameter at bending reaches 5%.

 

 

Maximum Operating Pressure

Maximum operating pressure curve

Maximum operating pressure curve

GroupModelMaximum Operating Pressure (MPa)
20°C100°C200°C260°C
ATLM02012.31.10.550.3
BTLM04251.70.90.450.23
CTLM03021.50.70.350.2
TLM0604
DTLM040310.50.250.15
TLM0806
TLM1075
TLM1209
ETLM10080.70.350.170.11
TLM1613
FTLM12100.60.30.150.1
TLM1916
GTLM25220.40.20.10.05

Model Number Indication Method

Example model number

Example model number

Note: Tubing length will vary for each size. Please refer to the "series table."

Part Number
TLM0302N-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
Maximum operating pressure
(MPa)
Operating temperature
(°C)
Length
(m)
1 Piece(s) 40 Day(s) 3~32~2[Transparent (including non-white colors)] Translucent (Material Color)1201.5 (at 20°C)Maximum operating temperature: 260°C2

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Heat resistant / Chemical Resistance Material, Fluororesin PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)