(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDG1KBN32-125FZ
Air Cylinder, Non-Rotating Rod Type: Double Acting CG1K Series external appearance
Symbol Rubber bumper
Symbol Air cushion
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||
Lubrication | Not required (non-lube) | |||||
Applicable fluids | Air | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Operating piston speed | 50 to 500 mm/s | |||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,500st(0 to +1.8) mm | |||||
Cushioning | Rubber bumper, air cushion (ø40 [40‑mm diameter] to ø63 [63‑mm diameter] only) | |||||
Rod non-rotating accuracyNote) | ±1° | ±0.8° | ±0.5° | |||
Mounting style | Basic type, basic type(without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Note) Rod non-rotating accuracy values are for standard strokes.
(Unit: mm)
Tube I.D. | Standard strokeNote 1) | Maximum manufacturable strokeNote 2) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 1,500 |
32 | ||
40 | ||
50/63 |
Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
(Unit: mm)
With Rubber Bumper ø20 to ø63 (20‑ to 63‑mm diameter), dimensional outline drawing
With Air Cushion ø40 to ø63 (40‑ to 63‑mm diameter), dimensional outline drawing
Female rod end dimensional outline drawing
Bore size | Stroke range | A | AL | B1 | C | D | E | F | GA | GB | H | H1 | I | J | KA | MM | NA | P | S | TA | TB | TC | ZZ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Standard | Long stroke | |||||||||||||||||||||||
20 | Up to 200 | 201 to 1,500 | 18 | 15.5 | 13 | 14 | 9.2 | 12 | 2 | 12 | 10 (12) | 35 | 5 | 26 | M4 × 0.7 depth 7 | 8 | M8 × 1.25 | 24 | 1/8 | 69 (77) | 11 | 11 | M5 × 0.8 | 106 (114) |
25 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 16.5 | 11 | 14 | 2 | 12 | 10 (12) | 40 | 6 | 31 | M5 × 0.8 depth 7.5 | 10 | M10 × 1.25 | 29 | 1/8 | 69 (77) | 11 | 11 | M6 × 0.75 | 111 (119) |
32 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 20 | 12 | 18 | 2 | 12 | 10 (12) | 40 | 6 | 38 | M5 × 0.8 depth: 8 | 10 | M10 × 1.25 | 35.5 | 1/8 | 71 (79) | 11 | 10 (11) | M8 × 1.0 | 113 (121) |
40 | Up to 300 | 301 to 1,500 | 30 | 27 | 19 | 26 | 16 | 25 | 2 | 13 | 10 (13) | 50 | 8 | 47 | M6 × 1 depth 12 | 14 | M14 × 1.5 | 44 | 1/8 | 78 (87) | 12 | 10 (12) | M10 × 1.25 | 130 (139) |
50 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 32 | 20 | 30 | 2 | 14 | 12 (14) | 58 | 11 | 58 | M8 × 1.25 depth 16 | 18 | M18 × 1.5 | 55 | 1/4 | 90 (102) | 13 | 12 (13) | M12 × 1.25 | 150 (162) |
63 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 38 | 20 | 32 | 2 | 14 | 12 (14) | 58 | 11 | 72 | M10 × 1.5 depth 16 | 18 | M18 × 1.5 | 69 | 1/4 | 90 (102) | 13 | 12 (13) | M14 × 1.5 | 150 (162) |
With air cushion
Tube I.D. | WA | WB | Wθ | WH |
---|---|---|---|---|
40 | 17 | 15 (17) | 20° | 1.5 |
50 | 18 | 16 (18) | 20° | 3 |
63 | 18 | 17 (18) | 20° | 3 |
*Dimensions inside parentheses () are for long stroke
Female rod end
Tube I.D. | A1 | H | MM | ZZ |
---|---|---|---|---|
20 | 8 | 13 | M4 × 0.7 | 84 (92) |
25 | 8 | 14 | M5 × 0.8 | 85 (93) |
32 | 12 | 14 | M6 × 1 | 87 (95) |
40 | 13 | 15 | M8 × 1.25 | 95 (104) |
50 | 18 | 16 | M10 × 1.5 | 108 (120) |
63 | 18 | 16 | M10 × 1.5 | 108 (120) |
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDG1KBN32-125FZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 32 | 125 | Rubber cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Female rod end | Made-to-order products not available |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDG1KBN32-125FZ in the Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series series.
Part Number |
---|
CDG1KBA40-100Z-M9BW |
CDG1KBA40-100Z-M9NLS |
CDG1KBA40-110Z |
CDG1KBN32-125Z-A93L |
CDG1KBN32-125Z-A93L3 |
CDG1KBN32-125Z-A93LS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 40 | 100 | Air cushion | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
1 Piece(s) | Quote | 40 | 100 | Air cushion | Built-in magnet | M9N | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
1 Piece(s) | Quote | 40 | 110 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
1 Piece(s) | Quote | 32 | 125 | Rubber cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
1 Piece(s) | Quote | 32 | 125 | Rubber cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
1 Piece(s) | Quote | 32 | 125 | Rubber cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy