(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Standard cylinder with improved auto switch operability.
[Features]
· Rod action type: single rod.
· Female rod end available as standard.
· Improved auto switch operability and easy position adjustment.
· No trunnion mounting female thread for basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
Part Number
Configured Part Number is shown.
CDG1LN32-75TZ
Air Cylinder Standard Type, Double Acting, Single Rod CG1 Series external appearance
JIS symbol: Rubber bumper
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||||||
Lubrication | Not required (non-lubricated) | |||||||||
Fluid | Air | |||||||||
Proof Pressure | 1.5 MPa | |||||||||
Maximum operating pressure | 1.0 MPa | |||||||||
Minimum operating pressure | 0.05 MPa | |||||||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) | |||||||||
Piston Speed | 50 to 1,000 mm/s | |||||||||
Stroke Length Tolerance | Up to 1,000 st (0 to +1.4) mm, Up to 1,500 st (0 to +1.8) mm | |||||||||
Cushioning | Rubber cushion | |||||||||
Mounting** | Basic type, basic type (without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type | |||||||||
Allowable Kinetic Energy (J) | Rubber Cushioning | Rod end Male thread | 0.28 | 0.41 | 0.66 | 1.20 | 2.00 | 3.40 | 5.90 | 9.90 |
Rod end Male thread | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 |
(Units: mm)
Tube Internal Diameter | Standard Stroke*1 | Maximum Manufacturable Stroke*2 |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 1,500 |
32 | ||
40 |
*1: Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1‑mm increments is possible. (Spacers are not used.)
*2: The maximum manufacturable stroke shows the long stroke.
*3: The applicable stroke should be confirmed according to the usage. For details, please refer to "Air Cylinders Model Selection" in the SMC catalog. In addition, products that exceed the standard stroke may not be able to meet the specifications due to deflection, etc.
Classification | Name | Material | Surface Treatment | |
---|---|---|---|---|
Mounting Bracket | Foot | Carbon steel | Nickel plated | |
Flange | Carbon steel (ø20 to ø63 mm) | Nickel plating | ||
Cast iron (ø80 mm, ø100 mm) | Nickel plating | |||
Clevis | Carbon steel (ø20 to ø63 mm) | Nickel plating | ||
Cast iron (ø80 mm, ø100 mm) | Nickel plating | |||
Trunnion Pin | Trunnion Pin | Carbon steel | Salt bath nitrocarburizing | |
Trunnion Bracket Bolt | Carbon steel | Nickel plated | ||
Flat Washer | Carbon steel | Nickel plated | ||
Accessories | Rod End Nut | Carbon steel | Zinc chromate | |
Single Knuckle Joint | Carbon steel (ø20 to ø32 mm) | Nickel plating | ||
Cast iron (ø40 to ø100 mm) | Zinc chromate | |||
U-Shaped Knuckle Joint | Carbon steel (ø20 to ø32 mm) | Nickel plating | ||
Cast iron (ø40 to ø100 mm) | Zinc chromate | |||
Knuckle Pin | Carbon steel | - | ||
Clevis Pin | Carbon steel | - | ||
Pivot bracket | Carbon steel (ø20 to ø63 mm) | Nickel plating | ||
Cast iron (ø80 mm, ø100 mm) | Nickel plating | |||
Mounting Bolt | Carbon steel | Nickel plated | ||
Retaining Ring | Carbon tool steel | Phosphate coating |
Trunnion mounting procedure
Follow the procedures in the above figure when mounting a pivot bracket on the trunnion.
Clevis mounting procedure
Follow the procedures in the above figure when mounting a pivot bracket on the clevis.
Rubber Bumper Dimensions
(Units: mm)
Tube Internal Diameter | (E1) | *E | (F1) | *F | GA | S | TA | WA | ZZ | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Rc | NPT | G | Male thread | Female Thread | ||||||||
32 | 17 | 18 | 2 | 2 | 18 | 16.5 | 77 (85) | 17 | 22 | 119 (127) | 93 (101) | |
40 | 21 | 25 | 2 | 2 | 19 | 19 | 84 (93) | 18 | 23 | 136 (145) | 101 (110) |
Rubber bumper diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Hard anodized aluminum |
2 | Tube Cover | Aluminum alloy | Hard anodized aluminum |
3 | Piston | Aluminum alloy | - |
4 | Piston rod | Stainless steel | For ø20 mm, ø25 mm with built-in magnet |
Carbon steel* | Hard chrome plating* | ||
5 | Bushing | Resin/Copper alloy (Multiple layers) | - |
6 | Bumper | Resin | Common for ø32 and higher |
7 | Damper | Resin | |
8 | Retaining Ring | Stainless steel | Not available for ø80 mm, ø100 mm |
9 | Wear Ring | Resin | - |
10 | Rod End Nut | Carbon steel | Zinc chromate |
17 | Head cover | Aluminum alloy | Hard anodized aluminum |
18 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
19 | Rod Seal | NBR | - |
20 | Piston Seal | NBR | - |
21 | Tube Gasket | NBR | - |
*For cylinders with auto switches, a magnet is attached to the piston.
*The material for ø20 mm and ø25 mm cylinders with auto switches is stainless steel.
Tube Inner Diameter (mm) | Order Number | Contents |
---|---|---|
20 | CG1N20Z-PS | Set of (19), (20) and (21) |
25 | CG1N25Z-PS | |
32 | CG1N32Z-PS | |
40 | CG1N40Z-PS |
*See the product specific precautions in the SMC catalog for information regarding dismantling and replacement.
Order using the order number for each type and bore size.
*See the SMC catalog for other specifications, basic types, dimensions of included fittings, etc.
Part Number |
---|
CDG1LN32-75TZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 32 | 75 | 0.23 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Axial foot type | Rod end male thread | Made-to-order products not available |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CDG1LN32-75TZ in the Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series series.
Part Number |
---|
CDG1BN20-100TZ |
CDG1BN20-100TZ-M9BW |
CDG1BN20-120SZ |
CDG1LN32-75TZ-M9BW |
CDG1LN40-100SZ |
CDG1LN40-100SZ-M9BW |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 100 | 0.23 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | ||
1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 100 | 0.23 to 1.0 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | ||
1 Piece(s) | Quote | Single Acting (Extruded) | 20 | 120 | 0.18 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | ||
1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 32 | 75 | 0.23 to 1.0 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Axial foot type | Rod end male thread | Made-to-order products not available | ||
1 Piece(s) | Quote | Single Acting (Extruded) | 40 | 100 | 0.18 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Axial foot type | Rod end male thread | Made-to-order products not available | ||
1 Piece(s) | Quote | Single Acting (Extruded) | 40 | 100 | 0.18 to 1.0 | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Axial foot type | Rod end male thread | Made-to-order products not available |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy