(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Standard-type cylinder with end lock.
[Features]
· Cylinder with female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDBG1FN63-125-HL-C73L
Air Cylinder, With End Lock CBG1 Series external appearance
Symbol (Rubber bumper)
Symbol (Air cushion)
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Lubrication | Not required (non-lube) | |||||||
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.15 MPa* | |||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||||||
With auto switch: -10°C to 60°C (No freezing) | ||||||||
Operating piston speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000st(0 to +1.4) mm Up to 1,500st(0 to +1.8) mm | ||||||
Cushioning | Rubber bumper, air cushion | |||||||
Mounting** | Basic type, axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Lock position | Head end, rod end, double end | |||||||
---|---|---|---|---|---|---|---|---|
Holding force (MAX) N | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) | ø80 (diameter 80 mm) | ø100 (diameter 100 mm) |
215 | 330 | 550 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | |||||||
Manual release | Non-locking type, locking type |
*Adjust the switch position so that it operates upon movement to both the stroke end and backlash (2 mm) positions.
Bore size (mm) | Standard stroke (mm)Note 1) | Long stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
Note 1) Consult with the manufacturer support center regarding intermediate strokes of 1 mm intervals. (Spacers are not used.)
Note 2) Long stroke applies to the axial foot type and rod-end flange types. For other mounting brackets, or if the length exceeds the long stroke limit, refer to the manufacturer's catalog.
Head-end lock structural drawing
Rod-end lock structural drawing
Rod-end lock (long stroke) structural drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Hard Anodize |
2 | Head cover | Aluminum Alloy | Hard Anodize |
3 | Tube cover | Aluminum Alloy | Hard Anodize |
4 | Cylinder tube | Aluminum Alloy | Hard Anodize |
5 | Piston | Aluminum Alloy | Chromate |
6 | Piston rod | Carbon steel* | Hard chrome plating* |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Lock piston | Carbon steel | Hard chrome plating, heat treated |
9 | Lock bushing | Copper Alloy | - |
10 | Lock spring | Stainless steel | - |
11 | Bumper | Resin | - |
12 | Hexagon socket head bolt | Alloy steel | Black zinc chromated |
13A | Cap A | Die-cast aluminum | Black painted |
13B | Cap B | Carbon steel | Oxide film treated |
14 | Rubber cap | Synthetic rubber | - |
15 | M/O knob | Zinc die-cast | Black painted |
16 | M/O bolt | Alloy steel | Black zinc chromated, red painted |
17 | M/O spring | Steel wire | Zinc chromate |
18 | Stopper ring | Carbon steel | Zinc chromate |
19 | Bumper A | Resin | - |
20 | Damper B | Resin | ø40 (40‑mm diameter) or larger: Same as bumper A |
21 | Retaining Ring | Stainless steel | Not available for ø80 (80‑mm diameter), ø100 (100‑mm diameter) |
22 | Piston gasket | NBR | - |
23 | Wear ring | Resin | - |
24 | Rod-end nut | Carbon steel | Zinc chromate |
25 | Rod Gasket | NBR | - |
26 | Piston Gasket | NBR | - |
27 | Cylinder tube gasket | NBR | 1 pc. when using tube cover |
28 | Lock piston seal | NBR | 2 pcs. for double end lock |
29 | Piston holder | Resin | ø40 to 100 (40‑ to 100‑mm diameter), head-end lock only |
Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.
(Unit: mm)
Basic with Rubber Bumper: CBG1BN Head-end lock: CBG1BN Bore size - Stroke - H□ dimensional drawing
Non-locking type manual release (Suffix N) dimensional drawing
Locking type manual release (Suffix L) dimensional drawing
Basic with Rubber Bumper: CBG1BN Rod-end lock: CBG1BN Bore size - Stroke - R□ dimensional drawing
Part Number |
---|
CDBG1FN63-125-HL-C73L |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 63 | 125 | Rubber cushion | Built-in magnet | C73 | 3 | 2 | With head-end lock | Rod-end flange type | Without rod boot | None | Locking type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | End Locking | Presence |
Operating Pressure(MPa) | 0.15 to 1.0 |
Please check the type/dimensions/specifications of the part CDBG1FN63-125-HL-C73L in the Air Cylinder, With End Lock CBG1 Series series.
Part Number |
---|
CBG1BA100-150-HL |
CBG1BA100-150-HN |
CBG1BA100-175-RN |
CDBG1FN63-125-HL-C73LS |
CDBG1FN63-125-HL-H7BWL |
CDBG1FN63-125-HL-M9BWL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 150 | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | None | Locking type | ||
1 Piece(s) | Quote | 100 | 150 | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | None | Non-locking type | ||
1 Piece(s) | Quote | 100 | 175 | Air cushion | Without magnet | - | - | - | With rod-end lock | Basic type | Without rod boot | None | Non-locking type | ||
1 Piece(s) | Quote | 63 | 125 | Rubber cushion | Built-in magnet | C73 | 3 | 1 | With head-end lock | Rod-end flange type | Without rod boot | None | Locking type | ||
1 Piece(s) | Quote | 63 | 125 | Rubber cushion | Built-in magnet | H7BW | 3 | 2 | With head-end lock | Rod-end flange type | Without rod boot | None | Locking type | ||
1 Piece(s) | Quote | 63 | 125 | Rubber cushion | Built-in magnet | M9BW | 3 | 2 | With head-end lock | Rod-end flange type | Without rod boot | None | Locking type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy