(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series

A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

MBB50-120Z-XB6

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series Specifications

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series external appearance

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series external appearance

Symbol (Double acting)

Symbol (Double acting)

Specifications

Tube Internal Diameter (mm)3240506380100125
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10 to 70°C (No freezing)
With auto switch: -10 to 60°C (No freezing)
LubricationNot required (non-lube)
Operating piston speed50 to 1,000 mm/s
Stroke length toleranceUp to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2)
CushioningAir cushion or rubber bumper
Port size (Rc)1/81/43/81/2
Mounting styleBasic type, axial foot type, rod-end flange type, head-end flange type
single clevis type, double clevis type, center trunnion type

Standard Strokes

 

(Unit: mm)

 

Tube I.D.Standard strokeMax. manufacturable
stroke
Stroke range (1)Stroke range (2)
3225, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500Up to 1,000Up to 2,700
4025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500Up to 1,800
5025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600
6325, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600
8025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800
10025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800
12525, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000Up to 2,000
  1. *1Consult with the manufacturer regarding intermediate strokes. (Spacers are not used.)
  2. *2Applicable strokes should be confirmed according to the usage. See the manufacturer's catalog for details. In addition, products that exceed stroke range 1 may not be able to fulfill the specifications due to deflection, etc.
  3. *3Please consult with the manufacturer for manufacturability and the part numbers when exceeding stroke range 2.
  4. *4The stroke range with rod boot is up to 1,000 mm. Please consult with the manufacturer when exceeding 1,000 mm strokes.

Theoretical Output List

Out (right facing arrow) / In (left facing arrow)

Out (right facing arrow) / In (left facing arrow)

 

(Unit: N)

 

Bore size
(mm)
Rod diameter
(mm)
Operating DirectionPiston area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.70.80.91.0
3212OUT804161241322402482563643724804
IN691138207276346415484553622691
4016OUT1,2572513775036297548801,0061,1311,257
IN1,0562113174225286347398459501,056
5020OUT1,9633935897859821,1781,3741,5701,7671,963
IN1,6493304956608259891,1541,3191,4841,649
6320OUT3,1176239351,2471,5591,8702,1822,4942,8053,117
IN2,8035618411,1211,4021,6821,9622,2422,5232,803
8025OUT5,0271,0051,5082,0112,5143,0163,5194,0224,5245,027
IN4,5369071,3611,8142,2682,7223,1753,6294,0824,536
10030OUT7,8541,5712,3563,1423,9274,7125,4986,2837,0697,854
IN7,1471,4292,1442,8593,5744,2885,0035,7186,4327,147
12532OUT12,2722,4543,6824,9096,1367,3638,5909,81811,04512,272
IN11,4682,2943,4404,5885,7346,8818,0289,17410,32111,468

*Theoretical output (N) = Pressure (MPa) × Piston area (mm2)

Weight list

 

(Increment: kg)

 

Tube Internal Diameter (mm)3240506380100125
Basic weightBasic type0.440.591.041.292.413.365.48
Axial foot0.560.731.261.572.914.027.56
Flange0.730.961.492.083.866.679.64
Single clevis0.690.821.381.923.526.538.05
U-Shaped Clevis Type0.70.861.472.083.817.058.25
Center trunnion0.730.951.522.093.967.038.46
Additional weight per 50 mm of strokeAll mounting brackets0.110.160.260.270.420.560.71
AccessoriesSingle knuckle joint0.150.230.260.260.600.831.08
Double knuckle joint (with pin)0.220.370.430.430.871.271.58

Calculation Example) MBB32-100Z (Basic, ø32 [32‑mm diameter], 100 stroke)

  • Basic weight: 0.44 kg (Basic, ø32 [32‑mm diameter])
  • Additional weight: 0.11 kg / 50 stroke
  • Cylinder stroke: 100 stroke

0.44 + 0.11 × 100/50 = 0.66 kg

Structural drawing

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series Structural Drawing

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series Structural Drawing

NumberDescriptionMaterialQuantityNote
1Rod CoverDie-cast aluminum1Trivalent chromated
2Head coverDie-cast aluminum1Trivalent chromated
3Cylinder tubeAluminum Alloy1Hard Anodize
4Piston rodCarbon steel1Hard chrome plating
5PistonAluminum Alloy1-
6Cushion ringAluminum Alloy1Anodized
7Cushion ring BAluminum Alloy1Anodized
8BushingResin/Copper alloy (Multiple layers)1-
9Cushion valveSteel wire2Trivalent zinc chromated
10Retaining RingSteel for spring2ø40 to 25 (40‑mm to 25‑mm diameter)
11Tie-rodCarbon steel4Trivalent zinc chromated
12Tie-rod nutCarbon steel8Trivalent zinc chromated
13Wear ringResin1-
14Rod GasketNBR1-
15Piston GasketNBR1-
16Cushion sealUrethane2-
17Cushion valve sealNBR2-
18Cylinder tube gasketNBR2-
19Rod-end nutRolled steel1Trivalent zinc chromated
20Magnet-(1)-

Outline dimensional drawing

 

(Unit: mm)

 

Basic: (MBB) dimensional drawing

Basic: (MBB) dimensional drawing

Axial foot: (MBL) dimensional drawing

Axial foot: (MBL) dimensional drawing

Rod-end flange type: (MBF) dimensional drawing

Rod-end flange type: (MBF) dimensional drawing

Head flange: / (MBG) dimensional drawing

Head flange: / (MBG) dimensional drawing

  • *See the manufacturer's catalog for dimensions and information other than the above.
Part Number
MBB50-120Z-XB6
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol
1 Piece(s) Quote [Double Acting] Double Acting50120Heat Resistant---Air cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeNoneHeat-resistant cylinder (-10 to 150°C)-----

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard

Please check the type/dimensions/specifications of the part MBB50-120Z-XB6 in the Air Cylinder, Standard Type, Double Acting, Single Rod MB Series series.

Products like this...

Part Number
MBB100-100NZ
MBB100-100Z-V
MBB100-100Z-XB6
MBB50-125JZ
MBB50-125KZ
MBB50-125Z-XB6
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol
1 Piece(s) Quote [Double Acting] Double Acting100100Standard---Rubber cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s) Quote [Double Acting] Double Acting100100Standard---Air cushion0.05 to 1.0Without magnetRc---Without bracketSingle knuckle jointBasic typeNoneNone-----
1 Piece(s) Quote [Double Acting] Double Acting100100Heat Resistant---Air cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeNoneHeat-resistant cylinder (-10 to 150°C)-----
1 Piece(s) Quote [Double Acting] Double Acting50125Standard---Air cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeNylon tarpaulinNone-----
1 Piece(s) Quote [Double Acting] Double Acting50125Standard---Air cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeHeat-resistant tarpaulinNone-----
1 Piece(s) Quote [Double Acting] Double Acting50125Heat Resistant---Air cushion0.05 to 1.0Without magnetRc---Without bracketWithout bracketBasic typeNoneHeat-resistant cylinder (-10 to 150°C)-----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)