(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A square tube type air cylinder that enables mounting of small auto switches on 4 surfaces.
[Features]
· Fastener on auto switch mounting groove to prevent contaminant from accumulating (option).
· Part numbers are set for products with rod-end brackets and pivot brackets.
*Rod-end bracket and pivot bracket are shipped together with the product.
· Not necessary to order a bracket for the applicable cylinder separately.
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
Part Number
Configured Part Number is shown.
MB1D50-200Z
Square Tube Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series external appearance
Symbol (Double acting)
Bore size (mm) | 32 | 40 | 50 | 63 | 60 | 100 | 125 |
---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||
Applicable fluids | Air | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||||||
Lubrication | Not required (non-lube) | ||||||
Operating piston speed | 50 to 1,000 mm/s | ||||||
Stroke length tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2), 2,001 to 2,300: (0 to +2.6) | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Port size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | |||
Mounting style | Basic type, axial foot type, rod-end flange type, head-end flange type single clevis type, double clevis type |
Allowable Kinetic Energy graph
Example) Load limit at rod end when the air cylinder ø63 (bore size 63 mm) is actuated at 500 mm/s.
Extend upward from 500 mm/s on the horizontal axis of the graph to the intersection point with the line for a tube bore size of 63 mm, and then extend leftward from this point to find the load of 80 kg.
Basic: (B) dimensional drawing
(Unit: mm)
Bore size (mm) | A | AL | B | B1 | C | D | E | F | G | H | H1 | J | K | KA | MA | MB | MM | N | P | * S | V | W | * ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 22 | 19.5 | 46 | 17 | 32.5 | 12 | 30 | 13 | 13 | 47 | 6 | M6 × 1 | 6 | 10 | 16 | 4 | M10 × 1.25 | 26 | 1/8 | 84 | 4 | 6.5 | 135 |
40 | 30 | 27 | 52 | 22 | 38 | 16 | 35 | 13 | 14 | 51 | 8 | M6 × 1 | 6 | 14 | 16 | 4 | M14 × 1.5 | 26 | 1/4 | 84 | 4 | 9 | 139 |
50 | 35 | 32 | 65 | 27 | 46.5 | 20 | 40 | 14 | 15.5 | 58 | 11 | M8 × 1.25 | 7 | 18 | 16 | 5 | M18 × 1.5 | 30.5 | 1/4 | 94 | 5 | 10.5 | 156 |
63 | 35 | 32 | 75 | 27 | 56.5 | 20 | 45 | 14 | 16.5 | 58 | 11 | M8 × 1.25 | 7 | 18 | 16 | 5 | M18 × 1.5 | 30.5 | 3/8 | 94 | 9 | 12 | 156 |
80 | 40 | 37 | 95 | 32 | 72 | 25 | 45 | 20 | 19 | 72 | 13 | M10 × 1.5 | 10 | 22 | 16 | 5 | M22 × 1.5 | 37 | 3/8 | 114 | 11.5 | 14 | 190 |
100 | 40 | 37 | 114 | 41 | 89 | 30 | 55 | 20 | 19 | 72 | 16 | M10 × 1.5 | 10 | 26 | 16 | 5 | M26 × 1.5 | 37 | 1/2 | 114 | 17 | 15 | 190 |
125 | 54 | 50 | 136 | 41 | 110 | 32 | 60 | 27 | 19 | 97 | 16 | M12 × 1.75 | 13 | 27 | 20 | 6 | M27 × 2 | 38 | 1/2 | 120 | 17 | 15 | 223 |
*Since the bumpers are attached to both sides of the piston for the rubber bumper type, the overall length is longer than the cylinder with air cushion as follows: ø32, ø40: +6 mm, ø50, ø63: +8 mm, ø80, ø100: +10 mm, ø125: +12 mm.
Head flange:(G) dimensional drawing
(Unit: mm)
Bore size (mm) | FB | FD | FT | FX | FY | FZ | ZZ |
---|---|---|---|---|---|---|---|
32 | 50 | 7 | 10 | 64 | 32 | 79 | 141 |
40 | 55 | 9 | 10 | 72 | 36 | 90 | 145 |
50 | 70 | 9 | 12 | 90 | 45 | 110 | 164 |
63 | 80 | 9 | 12 | 100 | 50 | 120 | 164 |
80 | 100 | 12 | 16 | 126 | 63 | 153 | 202 |
100 | 120 | 14 | 16 | 150 | 75 | 178 | 202 |
125 | 138 | 14 | 20 | 180 | 102 | 216 | 237 |
Part Number |
---|
MB1D50-200Z |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 50 | 200 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | U-Shaped Clevis Type | None | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part MB1D50-200Z in the Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series series.
Part Number |
---|
MB1B100-125Z-XC12 |
MB1B100-150Z |
MB1B100-200KZ-V |
MB1D50-250Z-W |
MB1D50-25Z |
MB1D50-300JZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 125 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Tandem type cylinder | - | ||
1 Piece(s) | Quote | 100 | 150 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | ||
1 Piece(s) | Quote | 100 | 200 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Single knuckle joint | Basic type | Heat-resistant tarpaulin | None | - | ||
1 Piece(s) | Quote | 50 | 250 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | U-Shaped Clevis Type | None | None | - | ||
1 Piece(s) | Quote | 50 | 25 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | U-Shaped Clevis Type | None | None | - | ||
1 Piece(s) | Quote | 50 | 300 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | U-Shaped Clevis Type | Nylon tarpaulin | None | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy