(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.
Part Number
Configured Part Number is shown.
CDA2L50-1210Z-A44
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series external appearance
Symbol Double acting Air cushion
Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|
Applicable fluids | Air | ||||||
Operating method | Double acting | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C*1 With auto switch: -10°C to 60°C*1 | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Operating piston speed | 50 to 500 mm/s | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Stroke length tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) 1,501 to 1,800st: (0 to +2.2) | ||||||
Lubrication | Not required (non-lube) | ||||||
Mounting style | Basic type, foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type | ||||||
Allowable kinetic energy (J)*2 | Air cushion | When activated | 2.8 | 4.6 | 7.8 | 16 | 29 |
When not activated | 0.33 | 0.56 | 0.91 | 1.5 | 2.68 | ||
Rubber cushion | 1.8 | 3.6 | 6.0 | 12.0 | 12.0 |
Bore size | Standard strokeNote 1) | Max. manufacturable stroke | |
---|---|---|---|
Stroke range (1) | Stroke range (2) | ||
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,800 | Up to 2,700 |
50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
Note 1) Intermediate strokes not listed above are produced to order.
Note 2) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinder Model Selection" in the manufacturer's catalog. In addition, products that exceed stroke range 1 may not be able to fulfill the specifications due to deflection, etc.
Note 3) Please consult with the manufacturer for manufacturability and the part numbers when exceeding the stroke range 2.
Note 4) The stroke range with rod boot is 20 to 1,800 mm. Please consult with the manufacturer support center when exceeding 1,800 mm strokes.
(Unit: mm)
Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Axial foot*1 | CA2-L04 | CA2-L05 | CA2-L06 | CA2-L08 | CA2-L10 |
Flange | CA2-F04 | CA2-F05 | CA2-F06 | CA2-F08 | CA2-F10 |
Single clevis | CA2-C04 | CA2-C05 | CA2-C06 | CA2-C08 | CA2-C10 |
Double clevis*2 | CA2-D04 | CA2-D05 | CA2-D06 | CA2-D08 | CA2-D10 |
Allowable Kinetic Energy graph
Example) Find the upper limit of rod-end load when an air cylinder of ø63 is operated at 500 mm/s.
From a point indicating 500 mm/s on the horizontal axis, extend a line upward and find a point where it intersects with a line for the 63‑mm bore size. Extend a line from the intersection to the left and find a load mass of 60 kg.
CA2 Series dimensional outline drawing
(Unit: mm)
Tube I.D. | øe | f |
---|---|---|
40 | 26 | 13.5 |
50 | 30 | 12.5 |
63 | 30 | 12.5 |
80 | 36 | 16.5 |
100 | 42 | 16 |
CA2 Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Die-cast aluminum | Trivalent chromated |
2 | Head cover | Die-cast aluminum | Trivalent chromated |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum Alloy | - |
6 | Cushion ring | Aluminum Alloy | Anodized |
7 | Cushion ring B | Aluminum Alloy | Anodized |
8 | Bushing | Resin/Copper alloy (Multiple layers) | - |
9 | Cushion valve | Steel wire | Trivalent zinc chromated |
10 | Tie-rod | Carbon steel | Trivalent zinc chromated |
11 | Retaining Ring | Steel for spring | Phosphate coated |
12 | Spring washer | Steel wire | Trivalent zinc chromated |
13 | Tie-rod nut | Rolled steel | Trivalent zinc chromated |
14 | Wear ring | Resin | - |
15 | Cushion seal | Urethane | - |
16 | Rod Gasket | NBR | - |
17 | Piston Gasket | NBR | - |
18 | Cushion valve seal | NBR | - |
19 | Cylinder tube gasket | NBR | - |
20 | Rod-end nut | Rolled steel | Trivalent zinc chromated |
Bore size (mm) | Order number | Content |
---|---|---|
40 | CA2-40Z-PS | Set of nos. (15), (16), (17), (19) |
50 | CA2-50Z-PS | |
63 | CA2-63Z-PS | |
80 | CA2-80Z-PS | |
100 | CA2-100Z-PS |
Part Number |
---|
CDA2L50-1210Z-A44 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 50 | 1,210 | Standard | Air cushion | Built-in magnet | Rc | A44 | 0.5 | 2 | Without bracket | Without bracket | Axial foot type | None | Aluminum tube | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDA2L50-1210Z-A44 in the Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series series.
Part Number |
---|
CA2B100-1000Z-XB6 |
CA2B100-1000Z-XC4 |
CA2B100-100JNZ |
CDA2L50-1218Z-A64 |
CDA2L50-1220Z |
CDA2L50-1220Z-J59 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 1,000 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
1 Piece(s) | Quote | 100 | 1,000 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | With powerful scraper | - | ||
1 Piece(s) | Quote | 100 | 100 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
1 Piece(s) | Quote | 50 | 1,218 | Standard | Air cushion | Built-in magnet | Rc | A64 | 0.5 | 2 | Without bracket | Without bracket | Axial foot type | None | Aluminum tube | None | - | ||
1 Piece(s) | Quote | 50 | 1,220 | Standard | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Without bracket | Axial foot type | None | Aluminum tube | None | - | ||
1 Piece(s) | Quote | 50 | 1,220 | Standard | Air cushion | Built-in magnet | Rc | J59 | 0.5 | 2 | Without bracket | Without bracket | Axial foot type | None | Aluminum tube | None | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy