(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDA2FH80-1000-Z73L
Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series external appearance
Symbol Double acting / Without cushion
Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Type | Air-hydro type | ||||
Applicable fluids | Turbine oil | ||||
Operating method | Double acting | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Ambient temperature and working fluid temperature | 5°C to 60°C | ||||
Minimum operating pressure | 0.1 MPa | ||||
Operating piston speed | 0.5 to 300 mm/s | ||||
Cushioning | None | ||||
Stroke length tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) | ||||
Mounting style | Basic type, foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type |
For types with auto switch, also refer to the table of minimum strokes for auto switch mounting.
(Unit: mm)
Tube I.D. | Standard stroke | Long stroke (L, F only) |
---|---|---|
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | 800 |
50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | 1,200 |
80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 | ø80 (80‑mm diameter): 1,400 ø100 (100‑mm diameter): 1,500 |
Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Metallic painted |
2 | Head cover | Aluminum Alloy | Metallic painted |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum Alloy | Chromate |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Tie-rod | Carbon steel | Trivalent zinc chromated |
8 | Spring washer | Rolled steel | Trivalent zinc chromated |
9 | Tie-rod nut | Rolled steel | Trivalent zinc chromated |
10 | Air bleeding valve | Chrome Molybdenum Steel | Black zinc chromated |
11 | Check ball | Bearing steel | - |
12 | Wear ring | Resin | - |
13 | Scraper | NBR | - |
14 | Rod Gasket | NBR | - |
15 | Piston Gasket | NBR | - |
16 | Cylinder tube gasket | NBR | - |
17 | Piston gasket | NBR | - |
18 | Rod-end nut | Rolled steel | Trivalent zinc chromated |
*Do not disassemble the trunnion type. Refer to the catalog.
(Unit: mm)
Basic: CA2BH dimensional outline drawing
Bore size (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MN | N | P | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without rod boot | With rod boot | ||||||||||||||||||
40 | Up to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 27 | 1/4 |
50 | Up to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 30 | 3/8 |
63 | Up to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 31 | 3/8 |
80 | Up to 750 | 20 to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 52 | 14 | 21 | 13 | M12 × 1.75 | 10 | 22 | 17 | M22 × 1.5 | 37 | 1/2 |
100 | Up to 750 | 20 to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 52 | 14 | 21 | 16 | M12 × 1.75 | 10 | 26 | 17 | M26 × 1.5 | 40 | 1/2 |
Bore size (mm) | S | Without rod boot | With rod boot | ||||||
---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | l | ZZ | ||
40 | 84 | 51 | 146 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 90 | 58 | 159 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 98 | 58 | 170 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
80 | 116 | 71 | 204 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 213 |
100 | 126 | 72 | 215 | 76 | 65 | 14 | 81 | 1/4 stroke | 224 |
*The dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.
Setting
Do not use the cylinder near fire or on equipment or machinery whose ambient temperature exceeds 60°C. Since the air-hydro cylinder uses flammable hydraulic fluid, there is a danger of potential fire.
Selection
Keep the air-hydro cylinder load at 50% or less than the theoretical output.
For the air-hydro cylinder to achieve performance that is close to that of a hydraulic cylinder in constant speed operation and stopping accuracy, the load must be kept at 50% or less than the theoretical output.
Minimum Stroke for Auto Switch Mounting
The minimum stroke for mounting varies with the auto switch type and cylinder mounting type. In particular, the center trunnion type requires careful attention. (Refer to the manufacturer's catalog for details.)
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDA2FH80-1000-Z73L |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 80 | 1,000 | Built-in magnet | Rc | Z73 | 3 | 2 | Rod-end flange type | None | Aluminum tube | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Cushion | None | Operating Pressure(MPa) | 0.1 to 1.0 |
Type | Hydro type |
Please check the type/dimensions/specifications of the part CDA2FH80-1000-Z73L in the Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series series.
Part Number |
---|
CA2BFH100-60 |
CA2BFH100-600 |
CA2BFH100-601 |
CDA2FH80-105 |
CDA2FH80-1050 |
CDA2FH80-1050-A54 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 60 | Without magnet | Rc | - | - | - | Basic type | None | Iron tube | None | ||
1 Piece(s) | Quote | 100 | 600 | Without magnet | Rc | - | - | - | Basic type | None | Iron tube | None | ||
1 Piece(s) | Quote | 100 | 601 | Without magnet | Rc | - | - | - | Basic type | None | Iron tube | None | ||
1 Piece(s) | Quote | 80 | 105 | Built-in magnet | Rc | Without switch | - | - | Rod-end flange type | None | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 1,050 | Built-in magnet | Rc | Without switch | - | - | Rod-end flange type | None | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 1,050 | Built-in magnet | Rc | A54 | 0.5 | 2 | Rod-end flange type | None | Aluminum tube | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy