(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDVJ5B10-50-1GZ-C73C
Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series external appearance
JIS symbol: Double acting / Single rod, rubber bumper
Can be operated manually by pushing the manual button indicated by the arrow
Tube Inner Diameter (mm) | ø10 | ø16 |
---|---|---|
Action | Double acting, single rod | |
Fluid | Air | |
Proof Pressure | 1.05 MPa | |
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | 0.15 MPa | |
Ambient and Fluid Temperature | -10°C to 50°C (no freezing) | |
Cushioning | Rubber cushion | |
Lubrication | Not required (non-lubricated) | |
Stroke Length Tolerance | 0 to +1.0 | |
Port Size | M5 × 0.8 | |
Mount Support Type | Basic type, axial foot type, rod-end flange type | |
Piston Speed | 50 to 750 mm/s | 50 to 150 mm/s |
Allowable Kinetic Energy | 0.035 J | 0.090 J |
Applicable Solenoid Valve Model | SYJ3190 | ||
---|---|---|---|
Electrical Entry | Grommet (G), L plug connector (L), M plug connector (M) | ||
Coil Rated Voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Effective Area of Valve (Cv Value) | 1.8 mm2 (0.1) | ||
Allowable Voltage Fluctuation | ±10% of rated voltage * | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polarized type) | ||
Indicator light | LED |
(Units: mm)
Tube Inner Diameter (mm) | Standard Stroke |
---|---|
10 | 15, 30, 45, 60 |
16 | 15, 30, 45, 60 |
*If types for more than the strokes above (61 strokes) are required, please contact the SMC support center.
The procedure for changing between having the rod extended when energized and having the rod retracted when energized
Changing method 1
1. Using a screwdriver, loosen the 2 small round head screws and remove the plate and solenoid valve. At this time, instead of removing the plate and solenoid valve separately, remove them together with the small round head screws still inserted.
Changing method 2
2. Turn the pipe gasket 180° and mount with the letter "B" showing.
Changing method 3
3. Install the solenoid valve and plate, and tighten the small round head screws using a screwdriver. After tightening, press the manual button on the solenoid valve to check for any air leaks and to confirm the operating conditions. When the cylinder is viewed from above, the position of the gasket will be as shown in the figure above.
(Units: mm)
Basic type (B) CVJ5 dimensional drawing
Tube Internal Diameter | A | B | C | D | F | H | HX | MM | NA | NB | ND | NN | S | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 15 | 12 | 14 | 4 | 8 | 28 | 35 | M4 × 0.7 | 12.5 | 9.5 | 8 (-0.022 to 0) | M8 × 1 | 46 | 90 [91] |
16 | 15 | 18 | 20 | 5 | 8 | 28 | 41 | M5 × 0.8 | 12.5 | 9.5 | 10 (-0.022 to 0) | M10 × 1 | 47 | 91 [92] |
*Values shown inside [ ] are for AC.
Rod End Nut
Tube Inner Diameter (mm) | B1 | H1 |
---|---|---|
10 | 7 | 3.2 |
16 | 8 | 4 |
Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear anodizing |
2 | Head cover | Aluminum alloy | Clear anodizing |
3 | Cylinder Tubing | Stainless steel | - |
4 | Piston rod | Stainless steel | - |
5 | Piston | Aluminum alloy | Chromate |
6 | Mounting nut | Brass | Nickel plating |
7 | Rod End Nut | Rolled steel | Zinc chromate |
8 | Damper | Urethane | - |
9 | Steel Balls | Carbon steel | - |
10 | Stud | Brass | Electroless nickel plating |
11 | Round Head Combination Screws | Rolled steel | Zinc chromate |
12 | Plate | Zinc alloy | - |
13 | Solenoid Valve | - | *See steps below |
14 | Pipe | Aluminum alloy | Clear anodizing |
15 | Piston Seal | NBR | - |
16 | Rod Seal | NBR | - |
17 | Tube Gasket | NBR | - |
18 | Piston Gasket | NBR | - |
19 | Gasket | NBR and SUS304 | - |
20 | Pipe Gasket | NBR | - |
21 | Plate Gasket | NBR | - |
*Solenoid valve part number display method: SYJ3190-□ (rated voltage) □ (electrical entry) □ (light and surge voltage suppressor)
Part Number |
---|
CDVJ5B10-50-1GZ-C73C |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Type of Mount Support | Energized push/pull | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 10 | 50 | Built-in magnet | C73C | 0.5 | 2 | - | Basic type | Extended when energized | 100 V AC | Grommet | With light and surge voltage suppressor |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Valves | Presence | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.15 to 0.7 |
Please check the type/dimensions/specifications of the part CDVJ5B10-50-1GZ-C73C in the Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series series.
Part Number |
---|
CDVJ5B10-15-5G-A |
CDVJ5B10-15-5G-B |
CDVJ5B10-15-5G-C73L |
CDVJ5B16-15-2G-A93S |
CDVJ5B16-15-2G-C73CS |
CDVJ5B16-15-5G-C73 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Type of Mount Support | Energized push/pull | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 10 | 15 | Built-in magnet | Without switch | - | - | Rail mounting type | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
1 Piece(s) | Quote | 10 | 15 | Built-in magnet | Without switch | - | - | Band mounting style | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
1 Piece(s) | Quote | 10 | 15 | Built-in magnet | C73 | 3 | 2 | - | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
1 Piece(s) | Quote | 16 | 15 | Built-in magnet | A93 | 0.5 | 1 | - | Basic type | Extended when energized | 200 V AC | Grommet | Without light or surge voltage suppressor | ||
1 Piece(s) | Quote | 16 | 15 | Built-in magnet | C73C | 0.5 | 1 | - | Basic type | Extended when energized | 200 V AC | Grommet | Without light or surge voltage suppressor | ||
1 Piece(s) | Quote | 16 | 15 | Built-in magnet | C73 | 0.5 | 2 | - | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy