(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
The CXT Series Platform Cylinder integrates a slide table with an actuator.
[Features]
· A slide table with high rigidity and high precision.
· Adjustment bolt with bumper is equipped as standard.
· Allows for auto switches to be mounted.
· Can be mounted on 2 sides (top and bottom).
Part Number
Configured Part Number is shown.
CXTL16-15B-A96
How to order: image
Type | Special Functions | Electrical Entry | Indicator Light | Wiring (Output) | Load Voltage | Auto switch unit part number | Lead Wire Length (m) | Pre-Wired Connector | Applicable Load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-Line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | - (N) | |||||||||
Solid State Auto Switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||||
Magnetic field resistant (2-color indication) | 2-wire (non-polar) | - | - | P3DWA | ● | - | ● | ● | - | ○ | |||||||
Reed auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - |
2-wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | - | Relay, PLC | ||||
No | 5 V, 12 V | 100 V or less | A90V | A90 | ● | - | ● | - | - | - | IC circuit |
Symbols | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X777 | Fluoroelastomer seals (actuating cylinder unit only) |
Symbols | Specifications/contents |
---|---|
-XB13 | Low-speed cylinder (5 to 50 mm/s) |
-XB22 | With shock absorber, soft type RJ Series |
Tube inner diameter | 12 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Action | Double-acting type | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 0.7 MPa*1 | |||||
Minimum operating pressure | 0.15 MPa | |||||
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |||||
Piston Speed | 50 to 500 mm/s | |||||
Cushioning | Bumper (both sides / standard), shock absorber (option) | |||||
Lubrication | Not required (non-lubricated) | |||||
Stroke adjustable range | -10 mm (forward end, backward end: -5 mm each) |
Diagram: CXT Series Platform Cylinder
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Slide block | Aluminum alloy | Anodized aluminum | |
2 | Plate A | Aluminum alloy | Anodized aluminum | |
3 | Plate B | Aluminum alloy | Anodized aluminum | |
4 | Guide rod | Carbon steel | Hard chrome plating | |
5 | Slide Bearing | Resin/Copper alloy (Multiple layers) | - | |
6 | Ball Bushing Bearing | - | - | |
7 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
8 | Adapter | Carbon steel | Electroless nickel plating | |
9 | Connected disk | Carbon steel | Electroless nickel plating | |
10 | Washer | Carbon steel | Zinc chromate | |
11 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
12 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
13 | Spring Washer | Steel wire | Zinc chromate | |
14 | Adjusting bolt (with bumper) | Carbon steel, urethane | Zinc chromate | |
15 | Nut | Carbon steel | Zinc chromate | |
16 | Shock absorber | - | Option | |
17 | Nut | Carbon steel | Zinc chromate | |
18 | Parallel pin | Carbon steel | - | |
19 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
20 | Grease nipple | - | ø16 (16-mm diameter) to ø40 (40-mm diameter) | Nickel plated |
21 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
22 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum | |
23 | Collar | Aluminum alloy | Anodized aluminum | |
24 | Piston | Aluminum alloy | Chromate | |
25 | Piston rod | Stainless steel | ø12 (12‑mm diameter), ø25 (25‑mm diameter) | - |
Carbon steel | ø32 (32-mm diameter), ø40 (40-mm diameter) | Hard chrome plating | ||
26 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
27 | Bumper A | Urethane | - | |
28 | Damper B | Urethane | - | |
29 | Magnet | - | - | |
30 | Bottom Plate | Aluminum alloy | Anodized aluminum | |
31 | Wear ring | Resin | - | |
32 | Rod packing | NBR | - | |
33 | Piston packing | NBR | - | |
34 | Tube gasket | NBR | - |
(Units: mm)
Dimensional drawings: ø12 (12-mm bore size) to ø25 (25-mm bore size)
Bore size (mm) | Standard Stroke (mm) | A | B | C | d | E | G | GP | H | HA | HG | HN | HP | HT | J | JK | L | LD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Slide | Ball bushing | ||||||||||||||||||
12 | 15, 25 | 8.5 | 8 | 4 | 16 | 10 | 25 | 7.5 | 50 | 34 | 6 | 14.5 | 34 | 33 | 18 | M5 × 0.8 | 9.5 | 68 | 4.3 |
16 | 15, 25 | 7.5 | 9.5 | 5 | 18 | 12 | 29 | 6.5 | 65 | 40 | 6.5 | 16 | 39.5 | 39 | 21 | M6 × 1 | 9.5 | 75 | 5.2 |
20 | 25, 50 | 9.5 | 11 | 6.5 | 25 | 16 | 36 | 8.5 | 80 | 46 | 9 | 18 | 44.1 | 45 | 24 | M8 × 1.25 | 10 | 86 | 6.9 |
25 | 25, 50 | 9.5 | 11 | 6.5 | 25 | 16 | 40 | 8.5 | 90 | 54 | 9 | 23 | 55 | 53 | 28 | M8 × 1.25 | 10 | 86 | 6.9 |
Bore size (mm) | MM | M | (N) | (NA) | NN | PA* | PB | PW | Q | QW | RB | RW | S | T | U | W | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | M4 × 0.7 | 6 | 8 | 27 | M8 × 1.0 | 30 | 60 | 80 | 85 | 26 | RB0806 | 17.5 | 96 | 13 | 1 | 77 | 22 | 7.5 | 5 |
16 | M5 × 0.8 | 8 | 8 | 27 | M8 × 1.0 | 45 | 70 | 95 | 90 | 40 | RB0806 | 15 | 103 | 13 | 2 | 92 | 22 | 7.5 | 5 |
20 | M6 × 1 | 10 | 10 | 29 | M10 × 1.0 | 60 | 100 | 120 | 105 | 46 | RB1007 | 26 | 122 | 17 | 2 | 117 | 29.5 | 8 | 5.5 |
25 | M6 × 1 | 10 | 12 | 50 | M14 × 1.5 | 60 | 100 | 130 | 105 | 50 | RB1411 | 22 | 122 | 17 | 2 | 127 | 32.5 | 9 | 5.5 |
(Units: mm)
Bore size (mm) | Stroke range (mm) | X | Y | Z |
---|---|---|---|---|
12 | 50, 75, 100 | 32 | 7.5 | 7.5 |
16 | 50, 75, 100 | 32 | 7.5 | 7.5 |
20 | 75, 100, 125, 150, 175, 200 | 41 | 8 | 8 |
25 | 75, 100, 125, 150, 175, 200, 250, 300 | 44 | 9 | 9 |
(Units: mm)
Dimensional drawings: ø32 (32-mm bore size), ø40 (40-mm bore size)
Cylinder Internal Diameter (mm) | Standard Stroke (mm) | A | d | E | F | G | GP | H | HG | HN | HP | HT | L | (N) | (NA) | P*1 | PA*2 | PB | PW | Q | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Slide | Ball bushing | ||||||||||||||||||||
32 | 25, 50, 75, 100 | 10.5 | 28 | 20 | 45 | 27 | 9.5 | 110 | 66 | 26.5 | 67.6 | 64 | 33.5 | 100 | 14 | 53 | 1/8 | 70 | 120 | 160 | 121 |
40 | 25, 50, 75, 100 | 11.5 | 36 | 25 | 52 | 31 | 10.5 | 130 | 78 | 30.5 | 77.6 | 74 | 40.5 | 136 | 12 | 51 | 1/8 | 90 | 140 | 190 | 159 |
Cylinder Inner Diameter (mm) | QW | RW | S | T | W | X | Y | Z |
---|---|---|---|---|---|---|---|---|
32 | 60 | 33 | 140 | 19 | 157 | 33 | 10 | 7.5 |
40 | 84 | 35 | 180 | 21 | 187 | 39.5 | 12.5 | 7.5 |
(Units: mm)
Cylinder Inner Diameter (mm) | Stroke range (mm) | X | Y | Z |
---|---|---|---|---|
32 | 125, 150, 175, 200, 250, 300 | 45.5 | 10 | 10 |
40 | 125, 150, 175, 200, 250, 300 | 55 | 12.5 | 12.5 |
Part Number |
---|
CXTL16-15B-A96 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 16 | 15 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (2 pcs.) | A96 | 0.5 | 2 | Ball bushing bearing | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Cushion | With bumper on both ends | Operating Pressure(MPa) | 0.15 to 0.7 | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXTL16-15B-A96 in the CXT Series Platform Cylinder series.
Part Number |
---|
CXTL12-100-A90L |
CXTL12-100-A90LS |
CXTL12-100-A90S |
CXTL16-15B-A96L |
CXTL16-15B-A96LS |
CXTL16-15B-A96S |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 3 | 2 | Ball bushing bearing | None | ||
1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 3 | 1 | Ball bushing bearing | None | ||
1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 0.5 | 1 | Ball bushing bearing | None | ||
1 Piece(s) | Quote | 16 | 15 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (2 pcs.) | A96 | 3 | 2 | Ball bushing bearing | None | ||
1 Piece(s) | Quote | 16 | 15 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (2 pcs.) | A96 | 3 | 1 | Ball bushing bearing | None | ||
1 Piece(s) | Quote | 16 | 15 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (2 pcs.) | A96 | 0.5 | 1 | Ball bushing bearing | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy