(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual-Rod Cylinder, Compact Type CXSJ Series (Part Numbers)

Dual-Rod Cylinder, Compact Type CXSJ Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Dual-Rod Cylinder, Compact Type CXSJ Series
  • Dual-Rod Cylinder, Compact Type CXSJ Series
  • Dual-Rod Cylinder, Compact Type CXSJ Series

Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CXSJL10-30-A93-XB13

Dual-Rod Cylinder, Compact Type CXSJ Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Specifications

Tube Internal Diameter (mm)61015202532
Applicable fluidsAir (non-lube)
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.15 MPa0.1 MPa0.05 MPa
Ambient temperature and working fluid temperature-10°C to 60°C (no freezing)
Operating piston speed30 to 800 mm/s30 to 700 mm/s30 to 600 mm/s
CushioningRubber bumper at both ends
Stroke adjustable range0 to -5 mm compared to the standard stroke
Port sizeM3 × 0.5M5 × 0.8Rc (NPT, PF) 1/8
Allowable Kinetic Energy0.016 J0.064 J0.095 J0.17 J0.27 J0.32 J

Structural drawing examples

CXSJM6 (slide bearing) structural drawing

CXSJM6 (slide bearing) structural drawing

CXSJL6 (ball bushing bearing) structural drawing

CXSJL6 (ball bushing bearing) structural drawing

Component Parts

NumberPart nameMaterialNote
1HousingAluminum AlloyHard Anodize
2Piston rod ACarbon steelNote)Hard chrome plated
3Piston rod BCarbon steelNote)Hard chrome plated
4Rod CoverAluminum bearing alloy-
5Head coverAluminum AlloyAnodized
6PlateAluminum AlloyGlossy, self-coloring hard anodized aluminum
7Piston AAluminum AlloyChromate treatment
8Piston BAluminum AlloyChromate treatment
9Magnet--
10Bumper boltCarbon steelNickel plating
11Hex nutCarbon steelZinc chromate
12DampersUrethane-
13Hexagon socket head boltChromium steelZinc chromate
14Hex Socket Set ScrewChromium steelZinc chromate
15Retaining RingSpecial steelPhosphate coated
16Damper BUrethane-
17Piston GasketNBR-
18Rod GasketNBR-
19O-ringNBR-
20O-ringNBR-
21Seal retainerStainless steel-
22Retaining ring BSpecial steelPhosphate coated
23Bolt holderStainless steel-
24Bearing spacerAluminum bearing alloy-
25Ball bushing--
26Piston rod ASpecial steelHard chrome plated
27Piston rod BSpecial steelHard chrome plated
28O-ringNBR-
29Piston CStainless steel-
30Bumper holderResin-

Note) Stainless steel for CXSM6.

Dual-Rod Cylinder, Compact Type CXSJ Series Example Dimensions

 

(Unit: mm)

 

ø6 (6‑mm bore size) standard piping dimensional drawing

ø6 (6‑mm bore size) standard piping dimensional drawing

Part Number
CXSJL10-30-A93-XB13
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Type
1 Piece(s) Quote 1030Low Speed0.1 to 0.7M ScrewA930.52Ball bushing bearingLow-speed cylinder (5 to 50 mm/s)Standard piping

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Cylinder with functions of thrusting and boosting Cushion Rubber bumper at both ends Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CXSJL10-30-A93-XB13 in the Dual-Rod Cylinder, Compact Type CXSJ Series series.

Products like this...

Part Number
CXSJL10-10-A90VL
CXSJL10-10-A93
CXSJL10-10-A93L
CXSJL10-30-A93L
CXSJL10-30-A93L3
CXSJL10-30-A93LS
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Type
1 Piece(s) Quote 1010Standard0.1 to 0.7M ScrewA90V32Ball bushing bearingNoneStandard piping
1 Piece(s) Quote 1010Standard0.1 to 0.7M ScrewA930.52Ball bushing bearingNoneStandard piping
1 Piece(s) 31 Day(s) 1010Standard0.1 to 0.7M ScrewA9332Ball bushing bearingNoneStandard piping
1 Piece(s) 31 Day(s) 1030Standard0.1 to 0.7M ScrewA9332Ball bushing bearingNoneStandard piping
1 Piece(s) Quote 1030Standard0.1 to 0.7M ScrewA9333Ball bushing bearingNoneStandard piping
1 Piece(s) Quote 1030Standard0.1 to 0.7M ScrewA9331Ball bushing bearingNoneStandard piping

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)