(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Cylinder, Guide-Rod Type CQM Series (Part Numbers)

Compact Cylinder, Guide-Rod Type CQM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, Guide-Rod Type CQM Series
  • Compact Cylinder, Guide-Rod Type CQM Series

Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDQMA32-10-A93VL

Compact Cylinder, Guide-Rod Type CQM Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Specifications

Tube Internal Diameter (mm)121620253240506380100
ModelPneumatic (non-lube) type
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.12 MPa0.1 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to +70°C (No freezing)
With auto switch: -10°C to +60°C (No freezing)
CushioningRubber bumper at both ends
Stroke length tolerance+1.0 mm*
0
MountingThrough hole
Operating piston speed50 to 500 mm/s50 to 300 mm/s
  • *Stroke length tolerance does not include the amount of bumper change.

Standard stroke

Tube Internal Diameter (mm)Standard stroke (mm)
12, 165, 10, 15, 20, 25, 30
20, 255, 10, 15, 20, 25, 30, 35, 40, 45, 50
32, 405, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
50, 63, 80, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100

Structural drawing

ø12 to ø25 (12‑ to 25‑mm bore size)

ø12 to ø25 (12‑ to 25‑mm bore size)

ø32 to ø100 (32‑ to 100‑mm bore size)

ø32 to ø100 (32‑mm to 100‑mm bore size)

ø50 to ø100 (50‑ to 100‑mm bore size)

ø50 to ø100 (50‑mm to 100‑mm bore size)

Component Parts

NumberDescriptionMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum Alloyø12 to ø40 (12‑mm to 40‑mm bore size) Anodized
Aluminum alloy castingø50 to ø100 (50‑mm to 100‑mm bore size) Chromate, coated
3PistonAluminum Alloy-
4Piston rodStainless steelø12 to ø25 (12‑mm to 25‑mm bore size)
Carbon steelø32 to ø100 (32‑mm to 100‑mm bore size) Hard chrome plated
5PlateAluminum AlloyAnodized
6Guide rodStainless steel-
7BushingResin/Copper alloy (Multiple layers)-
8BushingResin/Copper alloy (Multiple layers)ø50 to ø100 (50‑mm to 100‑mm bore size)
9Hexagon socket head boltCarbon steelZinc chromate
10Hexagon socket head boltCarbon steelZinc chromate
11Retaining RingCarbon tool steelPhosphate coated
12Bumper AUrethane-
13Damper BUrethane-
14Magnet--
15Rod GasketNBR-
16Piston GasketNBR-
17GasketNBR-

Compact Cylinder, Guide-Rod Type CQM Series Example Dimensions

ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing

ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing

 

(Unit: mm)

 

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchEAEBFHAOAHBIAIB
ABAB
125 to 3026.51731.52225245M3 × 0.5M4 × 0.73 (0 to +0.2)3231.5
165 to 3026.51731.52229285M3 × 0.5M4 × 0.73 (0 to +0.2)3837
205 to 503219.54229.536345.5M4 × 0.7M6 × 1.04 (0 to +0.2)4745.5
255 to 5035.522.545.532.540385.5M5 × 0.8M6 × 1.05 (0 to +0.2)5250.5

 

(Unit: mm)

 

Bore size
(mm)
KAKBLMNOBQRARBTVW
1210 ± 0.17.13.515.53.56.57.5740.514.96
1614 ± 0.19.93.5203.56.57.5740.5206
2017 ± 0.1124.525.55.4991071268
2522 ± 0.115.65285.49111071308

Note) For the following bore/stroke sizes, the through-hole is threaded: Standard without auto switch: ø12 (12‑mm bore size) and ø16 (16‑mm bore size) 5 stroke; ø20 (20‑mm bore size) 5 to 15 stroke; ø25 (25‑mm bore size) 5 and 10 stroke. Built-in magnet with auto switch: ø20 (20‑mm bore size) 5 stroke.

Part Number
CDQMA32-10-A93VL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches
1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA93V32

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part CDQMA32-10-A93VL in the Compact Cylinder, Guide-Rod Type CQM Series series.

Products like this...

Part Number
CDQMA100-10-M9BVL
CDQMA100-10-M9BVZS
CDQMA100-10-M9BWVS
CDQMA32-10-A93VLS
CDQMA32-10-A93VS
CDQMA32-10-A93Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches
1 Piece(s) 20 Day(s) 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9BV32
1 Piece(s) 20 Day(s) 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9BV51
1 Piece(s) Quote 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9BWV0.51
1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA93V31
1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA93V0.51
1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA9352

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)