(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.
Part Number
Configured Part Number is shown.
CDQMA32-15-M9BS
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Model | Pneumatic (non-lube) type | |||||||||
Operating method | Double acting, single rod | |||||||||
Applicable fluids | Air | |||||||||
Proof pressure | 1.5 MPa | |||||||||
Maximum operating pressure | 1.0 MPa | |||||||||
Minimum operating pressure | 0.12 MPa | 0.1 MPa | ||||||||
Ambient and working fluid temperature | Without auto switch: -10°C to +70°C (No freezing) With auto switch: -10°C to +60°C (No freezing) | |||||||||
Cushioning | Rubber bumper at both ends | |||||||||
Stroke length tolerance | +1.0 mm* 0 | |||||||||
Mounting | Through hole | |||||||||
Operating piston speed | 50 to 500 mm/s | 50 to 300 mm/s |
Tube Internal Diameter (mm) | Standard stroke (mm) |
---|---|
12, 16 | 5, 10, 15, 20, 25, 30 |
20, 25 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
32, 40 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
50, 63, 80, 100 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
ø12 to ø25 (12‑ to 25‑mm bore size)
ø32 to ø100 (32‑mm to 100‑mm bore size)
ø50 to ø100 (50‑mm to 100‑mm bore size)
Number | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | ø12 to ø40 (12‑mm to 40‑mm bore size) Anodized |
Aluminum alloy casting | ø50 to ø100 (50‑mm to 100‑mm bore size) Chromate, coated | ||
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Stainless steel | ø12 to ø25 (12‑mm to 25‑mm bore size) |
Carbon steel | ø32 to ø100 (32‑mm to 100‑mm bore size) Hard chrome plated | ||
5 | Plate | Aluminum Alloy | Anodized |
6 | Guide rod | Stainless steel | - |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Bushing | Resin/Copper alloy (Multiple layers) | ø50 to ø100 (50‑mm to 100‑mm bore size) |
9 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
10 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
11 | Retaining Ring | Carbon tool steel | Phosphate coated |
12 | Bumper A | Urethane | - |
13 | Damper B | Urethane | - |
14 | Magnet | - | - |
15 | Rod Gasket | NBR | - |
16 | Piston Gasket | NBR | - |
17 | Gasket | NBR | - |
ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | EA | EB | F | HA | OA | HB | IA | IB | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||
12 | 5 to 30 | 26.5 | 17 | 31.5 | 22 | 25 | 24 | 5 | M3 × 0.5 | M4 × 0.7 | 3 (0 to +0.2) | 32 | 31.5 |
16 | 5 to 30 | 26.5 | 17 | 31.5 | 22 | 29 | 28 | 5 | M3 × 0.5 | M4 × 0.7 | 3 (0 to +0.2) | 38 | 37 |
20 | 5 to 50 | 32 | 19.5 | 42 | 29.5 | 36 | 34 | 5.5 | M4 × 0.7 | M6 × 1.0 | 4 (0 to +0.2) | 47 | 45.5 |
25 | 5 to 50 | 35.5 | 22.5 | 45.5 | 32.5 | 40 | 38 | 5.5 | M5 × 0.8 | M6 × 1.0 | 5 (0 to +0.2) | 52 | 50.5 |
(Unit: mm)
Bore size (mm) | KA | KB | L | M | N | OB | Q | RA | RB | T | V | W |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 10 ± 0.1 | 7.1 | 3.5 | 15.5 | 3.5 | 6.5 | 7.5 | 7 | 4 | 0.5 | 14.9 | 6 |
16 | 14 ± 0.1 | 9.9 | 3.5 | 20 | 3.5 | 6.5 | 7.5 | 7 | 4 | 0.5 | 20 | 6 |
20 | 17 ± 0.1 | 12 | 4.5 | 25.5 | 5.4 | 9 | 9 | 10 | 7 | 1 | 26 | 8 |
25 | 22 ± 0.1 | 15.6 | 5 | 28 | 5.4 | 9 | 11 | 10 | 7 | 1 | 30 | 8 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard without auto switch: ø12 (12‑mm bore size) and ø16 (16‑mm bore size) 5 stroke; ø20 (20‑mm bore size) 5 to 15 stroke; ø25 (25‑mm bore size) 5 and 10 stroke. Built-in magnet with auto switch: ø20 (20‑mm bore size) 5 stroke.
Part Number |
---|
CDQMA32-15-M9BS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 32 | 15 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 1 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber bumper at both ends |
Please check the type/dimensions/specifications of the part CDQMA32-15-M9BS in the Compact Cylinder, Guide-Rod Type CQM Series series.
Part Number |
---|
CDQMA100-10-M9BVL |
CDQMA100-10-M9BVZS |
CDQMA100-10-M9BWVS |
CDQMA32-15-M9BV |
CDQMA32-15-M9BVL |
CDQMA32-15-M9BVLS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 2 | ||
1 Piece(s) | 20 Day(s) | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 5 | 1 | ||
1 Piece(s) | Quote | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BWV | 0.5 | 1 | ||
1 Piece(s) | Quote | 32 | 15 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 0.5 | 2 | ||
1 Piece(s) | Quote | 32 | 15 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 2 | ||
1 Piece(s) | Quote | 32 | 15 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 1 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy