(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series (Part Numbers)

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series

The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Details

FQ1010□: product images

FQ1010□: product images

FQ1011□: product images

FQ1011□: product images

FQ1012□: product images

FQ1012□: product images

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Specifications

ModelFQ1010FQ1011FQ1012
Number of built-in elements (L: element length, in mm)1 (L125)1 (L250)2 (L250 × 2)
Operating pressureMax. 1 MPa
Operating temperatureMax. 80°C (not exceeding boiling point).
Applicable fluidIndustrial water, weak alkaline cleaning liquids, etc.
*Cannot be used for gases.
Port size Rc1/2, 3/41/2, 3/4, 13/4, 1
MaterialsHousingSUS304
SealNBR or FKM
Weight (kg)≒1.5≒1.9≒2.7
Internal capacity L≒1≒1.7≒3.1
  • *Note) For the FQ1010, only micro-mesh elements and PP depth elements can be used.

Model Number Notation

Model number example

Model number example

Structural Drawings

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Replacement Parts

NamePart numberMaterialsApplicable modelsPart no. (set contents)Additional notes
Case assemblyFQ1-CA001NSUS304
Note) O-ring materials
N: NBR
V: FKM
FQ1010NSet of (1), (8), (9), (10), (12), (13) - 1 pc. each
Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set.
Element size: for L125
FQ1-CA001VFQ1010V
FQ1-CA002NFQ1011NElement size: for L250
FQ1-CA002VFQ1011V
FQ1-CA003NFQ1012NElement size: for L500
(L250 × 2)
FQ1-CA003VFQ1012V
Replacement V bandFQ-BA001SUS304FQ1 Series(3)-
O-ring setFQ-KT005NNBRFQ101□NSet of (4), (7), (13) - 1 pc. each(4): OR NBR-70-1 P85
(7), (13): OR NBR-70-1 P11
FQ-KT005VFKMFQ101□V(4) OR FKM-70 P85
(7), (13): OR FKM-70 P11
Quick plugAG-9SSUS304FQ1 Series(6), (12)-
Upper element holderL-131SSUS304FQ1 Series(8)-
Lower element holderL-135SSUS304FQ1 Series(9), (10)-
Intermediate holderFQ-OP001SUS304FQ1 Series(14)-
BracketBP-15SSPCFQ101□□-04-For port size Rc 1/2
BP-14SFQ101□□-06-For port size Rc 3/4
BP-13SFQ101□□-10-For port size Rc 1

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series Dimensions

 

(Unit: mm)

 

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Part numberAApplicable connection port size
BP-13S34.5Rc1
BP-14S27.5Rc3/4
BP-15S22Rc1/2
ModelABPNumber of elements
FQ10102042671/2, 3/4L 125 mm - 1 pc.
FQ10113323951/2, 3/4, 1L 250 mm - 1 pc.
FQ10125936563/4, 1L 250 mm - 2 pc.
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Case Material Element length Element type Element materials Element seal materials Nominal filtration accuracy Compatible Models

Loading...

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)