(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Mist Separator AMD Series (Part Numbers)

Micro Mist Separator AMD Series

SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Micro Mist Separator, AMD Series Details

AMD150C to AMD550C product images

AMD150C to AMD550C product images

AMD650/AMD850 product images

AMD650/AMD850 product images

Micro Mist Separator, AMD Series Specifications

Applicable FluidCompressed air
Maximum Operating Pressure1.0 MPa*3
Minimum Operating Pressure*10.05 MPa
Proof Pressure1.5 MPa
Ambient and Fluid Temperature5 to 60°C
Filtration Rating0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet SideMax. 0.1 mg/m3 (ANR)*2
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period2 years (1 year for stand-alone type)
or when pressure drop reaches 0.1 MPa

*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.

Model

ModelAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Rated Flow (L/min[ANR])*2005001,0002,0003,7006,00012,000
Piping Connection Port Diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories Part Nos.

Compatible ModelsAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Bracket assembly
(With mounting screws (2 pcs.))
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMD150C to AMD550C Model Number Notation

AMD150C to AMD550C Model Number Example

AMD150C to AMD550C Model Number Example

AMD650/AMD850 Model Number Notation

AMD650/AMD850 Model Number Example

AMD650/AMD850 Model Number Example

Diagrams

AMD150C to AMD550C/AMD650 diagram

AMD150C to AMD550C/AMD650 diagram

AMD850 diagram

AMD850 diagram

*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberDescriptionMaterialNote
1BodyAluminum alloyInner/outer surface coating
2Housing (Case)Aluminum alloy
3Sight GlassTempered glass-

Replacement Parts

NumberDescriptionMaterialCompatible ModelsModel
AMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
4Element
Assembly
Glass fiber
Other
Except option FAMD-EL150AMD-EL250AMD-EL350AMD-EL450AMD-EL550AMD-EL650AMD-EL850
For option FAMD-EL150-FAMD-EL250-FAMD-EL350-FAMD-EL450-FAMD-EL550-F--
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator, AMD Series Dimensions Example

AMD150C to AMD550C

 

(Unit: mm)

 

AMD150C to AMD550C dimensional drawing

AMD150C to AMD550C dimensional drawing

ModelPiping Connection Port DiameterABCDEFG
AMD150C1/8, 1/4161109963236310
AMD250C1/4, 3/81751411376237610
AMD350C3/8, 1/22071814590239010
AMD450C1/2, 3/4228201661062310610
AMD550C3/4, 1262242001222312215
ModelBracket-Related DimensionsClogging Checker-Related DimensionsDifferential Pressure Switch-Related Dimensions
HIJKTULMVNOPQRSWXYZ
AMD150C176562056612610355470264.51.624373241
AMD250C193662486612610406680285227373641
AMD350C2258028877147125080953452.332374241
AMD450C249903110991891555881115093.237374341
AMD550C281100331099189156510212660103.239375141

AMD650

 

(Unit: mm)

 

AMD650 dimensional drawing

AMD650 dimensional drawing

AMD850

 

(Unit: mm)

 

AMD850 dimensional drawing

AMD850 dimensional drawing

Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Tube Flange Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Compatible Models

Loading...

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)