(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Mist Separator AME Series (Part Numbers)

Super Mist Separator AME Series

Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Super Mist Separator AME Series Details

AME150C to AME350C: product images

AME150C to AME350C: product images

AME450C/AME550C: product images

AME450C/AME550C: product images

AME650/AME850: product images

AME650/AME850: product images

Super Mist Separator AME Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.01 μm (filtration efficiency 99.9%)
Cleanliness at outlet side Note 2)No more than 100 particles of 0.3 µm or larger per ft3
(35 particles or less per 10 L [ANR])
Oil mist density at outlet sideMax 0.01 mg/m3 (ANR)
(≒0.008 ppm)
Element replacement interval(1) If red spots appear on the element surface, replace it immediately. Note 1)
(2) Even if red spots do not appear on the element surface, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first.

Note 1) Failure to replace the element when red spots start to appear in the surface will result in red-pigmented oil content leaking into the secondary side. If immediate element replacement is for some reason not an option, install an AMF on the secondary side and seek to replace the element as soon as possible. In such cases, the AMF element should be replaced at the same time.
Note 2) Depending on the operating conditions, a minuscule amount of red pigment may flow out, but this should not affect filtration performance. As such, prolonged use under such conditions may result in minimal red-pigmented residue on the interior of the piping on the secondary side.

Model

ModelAME150CAME250CAME350CAME450CAME550CAME650AME850
Rated flow L/min (ANR) Note)2005001,0002,0003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.30.480.81.32.04.210.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAME150CAME250CAME350CAME450CAME550CAME650AME850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AME150C to AME550C: Model Number Notation

AME150C to AME550C: model number example

AME150C to AME550C: model number example

AME650/AME850: Model Number Notation

AME650/AME850: model number example

AME650/AME850: model number example

Structural Drawings

AME150C to AME550C: structural drawings

AME150C to AME550C: structural drawings

AME650/AME850: structural drawings

AME650/AME850: structural drawings

Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AME150CAME250CAME350CAME450CAME550CAME650AME850
4Element assemblyGlass fiber,
others
Except option FAME-EL150AME-EL250AME-EL350AME-EL450AME-EL550AME-EL650AME-EL850
For option FAME-EL150-FAME-EL250-FAME-EL350-FAME-EL450-FAME-EL550-F--

Note) Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Super Mist Separator AME Series Dimensions

AME150C to AME350C

 

(Unit: mm)

 

AME150C to AME350C: dimensional drawing

AME150C to AME350C: dimensional drawing

ModelPiping connection port diameterABCDEFGBracket related dimensions
INJKUVLMWOPQRST
AME150C1/8, 1/4831054637.5631099562056612610357026544.51.6
AME250C1/4, 3/8103147376576101216624866126104080286652
AME350C3/8, 1/2132189890590101508028877147125095348052.3

AME450C/AME550C

 

(Unit: mm)

 

AME450C/AME550C dimensional drawings

AME450C/AME550C dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
INJKUVLMWOPQRT
AME450C1/2, 3/4151201051063106103617290311099189155511150883.2
AME550C3/4, 118724130122312215442061003310991891565126601023.2

AME650/AME850

 

(Unit: mm)

 

AME650/AME850 dimensional drawings

AME650/AME850 dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
IJKLMNOPQRS
AME6501, 1 1/229132167160-16010663144015201115085180761364.5
AME8501 1/2, 240342235220-2201096406301524131801202201101846
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)