(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Rotary Clamp Cylinder, Standard Type MK Series with 3 times the allowable moment of inertia.
[Features]
· Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions.
· Designed so that the auto switches do not project out.
· 2-color indicator solid state auto switch.
· Expanded standard stroke range.
· Overall length is shortened.
· Strong magnetic field resistant auto switch can be used.
· 2 types of clamping rotary direction available.
Part Number
Configured Part Number is shown.
MKG20-20RZ
Rotary Clamp Cylinder, Standard Type, MK Series: product images
Tube internal diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting type | |||||||
Rotation angle Note 1) | 90° ±10° | |||||||
Rotary direction Note 2) | Left, right | |||||||
Rotary stroke (mm) | 7.5 | 9.5 | 15 | 19 | ||||
Clamp stroke (mm) | 10, 20, 30 | 10, 20, 30, 50 | ||||||
Theoretical clamping force (N) Note 3) | 40 | 75 | 100 | 185 | 300 | 525 | 825 | 1,400 |
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Operating pressure range | 0.1 to 1 MPa | 0.1 to 0.6 MPa Note 4) | ||||||
Ambient and working fluid temperature | Without auto switch: -10 to 70°C (no freezing) With auto switch: -10 to 60°C (no freezing) | |||||||
Lubrication | Not required | |||||||
Piping connection port diameter | M5 × 0.8 | Rc 1/8, NPT1/8 G1/8 | Rc1/4, NPT1/4 G1/4 | |||||
Mounting | Through hole / Both ends tapped common, head flange | |||||||
Cushioning | Rubber cushion | |||||||
Stroke length tolerance | +0.6 -0.4 | |||||||
Operating piston speed Note 5) | 50 to 200 mm/s | |||||||
Non-rotating accuracy (clamp part) Note 1) | ±1.4° | ±1.2° | ±0.9° | ±0.7° |
Rotary angle diagram
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X2071 | Maximum operating pressure: 1.0 MPa specification |
-X2094 | Overall length is the same as for the MK2 Series |
-X2172 | Head side with spigot |
-X2177 | Head flange dimensions are equivalent to the dimensions of the pre-existing MK, MK2 Series |
-X2997 | Rotary angle: 60° specification |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without auto switch only Note 1) |
-XC22 | Seal type: fluororubber Note 2) |
Rotary Clamp Cylinder, Standard Type, MK Series: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Rod cover | Aluminum alloy | Hard anodized aluminum |
3 | Piston | Aluminum alloy | - |
4 | Magnet holder | Aluminum alloy | - |
5 | Piston rod | Stainless steel | ø12 to 25 (diameter 12 to 25 mm), nitriding treatment |
Carbon steel | ø32 to 63 (diameter 32 to 63 mm) heat treated, nickel plated | ||
6 | Bushing | Copper bearing material | Use only ø32 to 63 (diameter 32 to 63 mm) |
7 | Stop ring | Stainless steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
8 | Round type R retaining ring | Carbon tool steel | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
9 | Type C retaining ring | Carbon tool steel | Use only ø40 to 63 (diameter 40 to 63 mm) |
10 | Hex socket head set screw | Chrome molybdenum steel | Sharp end section 90° |
11 | Guide pin | Stainless steel | Nitriding treatment |
12 | O-ring | NBR | - |
13 | Round type R retaining ring | Carbon tool steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
14 | Coil scraper | Phosphor bronze | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
15 | Scraper presser | Stainless steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
16 | Head cover | Rolled steel | Electroless nickel plating |
17 | Type C retaining ring | Carbon tool steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
18 | Dampers | Urethane | - | |
19 | Damper B | Urethane | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
20 | Magnet | - | - | |
21 | Wear ring | Resin | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
22 | Rod seal | NBR | - | |
23 | Piston seal | NBR | - | |
24 | Gasket | NBR | - | |
25 | O-ring | NBR | Use only ø20 to 32 (diameter 20 to 32 mm) | |
26 | Arm | Rolled steel | - | |
27 | Hex socket head bolt | Chrome molybdenum steel | - | |
28 | Spring washer | Hard steel | - | |
29 | Clamp bolt | Chrome molybdenum steel | - | |
30 | Hex nut | Rolled steel | - | |
31 | Flange | Rolled steel | Rod side and head side are not interchangeable | |
32 | Hex socket head bolt | Chrome molybdenum steel | Quantity | ø12 (diameter 12 mm), ø16 (diameter 16 mm), ø32 to 40 (diameter 32 to 40 mm): 4 pcs. |
ø20 (diameter 20 mm), ø25 (diameter 25 mm): 2 pcs. |
Tube internal diameter (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | CQSB12-PS | CQSB16-PS | MK20Z-PS | MK25Z-PS | MK32Z-PS | MK2T40-PS | MK2T50-PS | MK63Z-PS |
Contents | Set of above numbers (22), (23), (24) | Set of above numbers (14), (22), (23), (24) |
Tube internal diameter (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | MK12Z-GS | MK16Z-GS | MK20Z-GS | MK25Z-GS | MK32Z-GS | MK40Z-GS | MK50Z-GS | MK63Z-GS |
Contents | A set of (10), (11), (12) listed above |
(Unit: mm)
Through hole / Both ends tapped common (basic type): dimensional drawing
Model | A | B | C | D | E | F | H | øYh9 |
---|---|---|---|---|---|---|---|---|
MKB12-Z | 25 | 32 | 15.5 | 5 | M3 × 0.5 | 5.5 | 6 | 11 (-0.043 to 0) |
MKB16-Z | 29 | 38 | 20 | 7 | M5 × 0.8 | 6.5 | 8 | 14 (-0.043 to 0) |
Model | Rod state | Clamp stroke | |||||
---|---|---|---|---|---|---|---|
10 mm | 20 mm | 30 mm | |||||
Q | R | Q | R | Q | R | ||
MKB12-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 | ||||
MKB16-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 |
Part Number |
---|
MKG20-20RZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | 20 | 20 | Head side flange | 1 | Female Thread | No (Standard) | 0.1 | Right | Without switch | - | - | M thread | None | - |
Loading...
Operation Method | Move Turning | Rotation Angle θ | 90°±10° | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Specifications | Built-in magnet | Mounting surface position | Multi-face mounting |
Please check the type/dimensions/specifications of the part MKG20-20RZ in the Rotary Clamp Cylinder, Standard Type, MK Series series.
Part Number |
---|
MKB12-10LNZ-A93 |
MKB12-10LNZ-A93L |
MKB12-10LNZ-A93LS |
MKG20-20RZ-A72HLS |
MKG20-20RZ-A73 |
MKG20-20RZ-A73-X2094 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 0.5 | 2 | M thread | None | - | ||
1 Piece(s) | 31 Day(s) | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 3 | 2 | M thread | None | - | ||
1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 3 | 1 | M thread | None | - | ||
1 Piece(s) | Quote | 20 | 20 | Head side flange | 1 | Female Thread | No (Standard) | 0.1 | Right | A72H | 3 | 1 | M thread | None | - | ||
1 Piece(s) | Quote | 20 | 20 | Head side flange | 1 | Female Thread | No (Standard) | 0.1 | Right | A73 | 0.5 | 2 | M thread | None | - | ||
1 Piece(s) | Quote | 20 | 20 | Head side flange | 1 | Female Thread | No (Standard) | 0.1 | Right | A73 | 0.5 | 2 | M thread | Overall length is the same as for the MK2 Series | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy