(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A compact-type electric actuator.
[Features]
· Compact: Workpiece mounting height reduced by up to 12% compared to LESH.
· Vertical work load: increased by up to 50%.
· Lightweight: reduced by up to 29%.
· Maximum pushing force: 180 N.
· Positioning repeatability: ±0.05 mm.
· Reduced cycle time. (Maximum acceleration/deceleration: 5,000 mm/S2, Maximum speed: 400 mm/s)
Part Number
Configured Part Number is shown.
LES8RAK-30-R56N1
Basic type (R type) external appearance
Symmetric type (L type) external appearance
In-line motor type (D type) external appearance
Model | LES8□ | LES16□ | LES25□ | |||||
---|---|---|---|---|---|---|---|---|
Actuator Specifications | Stroke [mm] | 30, 50, 75 | 30, 50, 75, 100 | 30, 50, 75, 100, 125, 150 | ||||
Work Load [kg] Note 1: | Horizontal | 1 | 3 | 5 | ||||
Vertical | 0.5 | 0.25 | 3 | 1.5 | 5 | 2.5 | ||
Pushing Force 30 to 70% [N] Note 2: Note 3: | 6 to 15 | 4 to 10 | 23.5 to 55 | 15 to 35 | 77 to 180 | 43 to 100 | ||
Speed [mm/s] Note 1: Note 3: | 10 to 200 | 20 to 400 | 10 to 200 | 20 to 400 | 10 to 200 | 20 to 400 | ||
Pushing Speed [mm/s] | 10 to 20 | 20 | 10 to 20 | 20 | 10 to 20 | 20 | ||
Maximum Acceleration/Deceleration [mm/s2] | 5,000 | |||||||
Positioning Repeatability [mm] | ±0.05 | |||||||
Lost Motion [mm] Note 4: | 0.3 or less | |||||||
Screw Lead [mm] | 4 | 8 | 5 | 10 | 8 | 16 | ||
Impact/Vibration Resistance [m/s2] Note 5: | 50/20 | |||||||
Actuation Type | Slide screw + belt (R/L type), Slide screw (D type) | |||||||
Guide Type | Linear guide (circulating) | |||||||
Operating Temperature Range [°C] | 5 to 40 | |||||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | |||||||
Electrical Specifications | Motor Size | □20 | □28 | □42 | ||||
Motor type | Step motor (24‑V DC servo) | |||||||
Encoder | Incremental A/B phase (800 pulses/rotation) | |||||||
Rated Voltage [V] | 24 DC ±10% | |||||||
Power Consumption [W] Note 6: | 18 | 69 | 45 | |||||
Standby Power Consumption When Operating [W] Note 7: | 7 | 15 | 13 | |||||
Maximum Instantaneous Power Consumption [W] Note 8: | 35 | 69 | 67 | |||||
Lock Specifications | Type | Note 9: | Non-excitation operation (non-magnetizing lock) | |||||
Holding Force [N] | 24 | 2.5 | 300 | 48 | 500 | 77 | ||
Power Consumption [W] Note 10: | 3.5 | 2.9 | 5 | |||||
Rated Voltage [V] | 24 DC ±10% |
Note 1: The speed changes according to the work load. Check the SMC catalog for the "Speed-Work Load" graph.
Note 2: Pushing force accuracy is ±20% (F.S.)
Note 3: The speed and force may change depending on the cable length, load, mounting conditions, etc. If the cable length exceeds 5 m, the speed and force will decrease by up to 10% for each 5 m. (At 15 m: reduced by up to 20%)
Note 4: A reference value for correcting an error in reciprocal operation.
Note 5: Vibration resistance: No malfunction occurred in a test ranging between 45 to 2,000 Hz (1 sweep), performed in both an axial direction and perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
Note 6: The power consumption (including the controller) is for when the actuator is operating.
Note 7: The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during operation. Except during pushing operations.
Note 8: The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for selecting the power supply capacity.
Note 9: With lock only.
Note 10: For an actuator with a lock, add the power consumption for the lock.
Model | LES8□A | LES16□A | LES25RA Note 1: LES25LA Note 1: | |||||
---|---|---|---|---|---|---|---|---|
Actuator Specifications | Stroke [mm] | 30, 50, 75 | 30, 50, 75, 100 | 30, 50, 75, 100, 125, 150 | ||||
Work Load [kg] | Horizontal | 1 | 3 | 5 | ||||
Vertical | 1 | 0.5 | 3 | 1.5 | 4 | 2 | ||
Pushing Force 50 to 100% [N] Note 2: | 7.5 to 11 | 5 to 7.5 | 17.5 to 35 | 10 to 20 | 31 to 62 | 19 to 38 | ||
Speed [mm/s] | 1 to 200 | 1 to 400 | 1 to 200 | 1 to 400 | 1 to 200 | 1 to 400 | ||
Pushing Speed [mm/s] | 1 to 20 | |||||||
Maximum Acceleration/Deceleration [mm/s2] | 5,000 | |||||||
Positioning Repeatability [mm] | ±0.05 | |||||||
Lost Motion [mm] Note 3: | 0.3 or less | |||||||
Screw Lead [mm] | 4 | 8 | 5 | 10 | 8 | 16 | ||
Impact/Vibration Resistance [m/s2] Note 4: | 50/20 | |||||||
Actuation Type | Slide screw + belt (R/L type), Slide screw (D type) | |||||||
Guide Type | Linear guide (circulating) | |||||||
Operating Temperature Range [°C] | 5 to 40 | |||||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | |||||||
Electrical Specifications | Motor Size | □20 | □28 | □42 | ||||
Motor Output [W] | 10 | 30 | 36 | |||||
Motor type | Servo motor (24 V DC) | |||||||
Encoder (Angular Displacement Sensor) | Incremental A/B/Z phase (800 pulses/rotation) | |||||||
Rated Voltage [V] | 24 DC ±10% | |||||||
Power Consumption [W] Note 5: | 42 | 68 | 97 | |||||
Standby Power Consumption When Operating [W] Note 6: | 8 (horizontal) / 19 (vertical) | 9 (horizontal) / 23 (vertical) | 16 (horizontal) / 32 (vertical) | |||||
Maximum Instantaneous Power Consumption [W] Note 7: | 71 | 102 | 111 | |||||
Lock Specifications | Type | Note 8: | Non-excitation operation (non-magnetizing lock) | |||||
Holding Force [N] | 24 | 2.5 | 300 | 48 | 500 | 77 | ||
Power Consumption [W] Note 9: | 3.5 | 2.9 | 5 | |||||
Rated Voltage [V] | 24 DC ±10% |
Note 1: LES25DA is not available.
Note 2: The pushing force range for LES8□A is 50 to 75%. Pushing force accuracy is ±20% (F.S.)
Note 3: A reference value for correcting an error in reciprocal operation.
Note 4: Vibration resistance: No malfunction occurred in a test ranging between 45 to 2,000 Hz (1 sweep), performed in both an axial direction and perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
Note 5: The power consumption (including the controller) is for when the actuator is operating.
Note 6: The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position while operating with maximum load. Except during pushing operations.
Note 7: The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for selecting the power supply capacity.
Note 8: With lock only.
Note 9: For an actuator with a lock, add the power consumption for the lock.
(Units: mm)
LES8R dimensional drawing
Connector Dimensional Drawing (LES8R)
(Units: mm)
Model | L | D | E | F | G | H | J |
---|---|---|---|---|---|---|---|
LES8R□□-30□-□□□□□ | 94.5 | 26 | 88.7 | 62.5 | 2 | 27 | 27 |
LES8R□□-50□-□□□□□ | 137.5 | 46 | 131.7 | 105.5 | 3 | 29 | 58 |
LES8R□□-75□□-□□□□□ | 162.5 | 50 | 156.7 | 130.5 | 4 | 30 | 60 |
Note 1: Range within which the table can move when it returns to origin, etc. Make sure any workpiece mounted on the table does not interfere with the workpieces and equipment, etc., around the table.
Note 2: Position after return to origin.
Note 3: Values within [ ] are for when the direction of return to origin has been changed.
Note 4: If workpiece-retaining screws are too long, they may touch the guide block and cause a malfunction. Use screws that are between the maximum and minimum screw-in depths in length.
Note 5: Secure the motor cable and lock cable so that they are not repeatedly bent.
LES16R dimensional drawing
Connector Dimensional Drawing (LES16R)
(Units: mm)
Model | L | C | D | E | F | G | H | J |
---|---|---|---|---|---|---|---|---|
LES16R□□-30□-□□□□□ | 108.5 | 4 | 38 | 102.3 | 78 | 2 | 40 | 40 |
LES16R□□-50□-□□□□□ | 136.5 | 6 | 34 | 130.3 | 106 | 2 | 78 | 78 |
LES16R□□-75□□-□□□□□ | 180.5 | 8 | 36 | 174.3 | 150 | 4 | 36 | 72 |
LES16R□□-100□□-□□□□□ | 205.5 | 10 | 36 | 199.3 | 175 | 5 | 36 | 108 |
Note 1: Range within which the table can move when it returns to origin, etc. Make sure any workpiece mounted on the table does not interfere with the workpieces and equipment, etc., around the table.
Note 2: Position after return to origin.
Note 3: Values within [ ] are for when the direction of return to origin has been changed.
Note 4: If workpiece-retaining screws are too long, they may touch the guide block and cause a malfunction. Use screws that are between the maximum and minimum screw-in depths in length.
Note 5: Secure the motor cable and lock cable so that they are not repeatedly bent.
Part Number |
---|
LES8RAK-30-R56N1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Operating Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 30 | 0~2.0 | 1 | 0~2.0 | 1 | [Slide Screw] Slide Screw + Belt | 4 | NPN | 32.2 | 0~100 | 11 | 88.7 | Standard | 200 | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 1.5 | Screw mounting type |
Loading...
Main Body, Peripheral Components | Main Body | Type | Slider | Guide | Provided |
---|---|---|---|---|---|
Input Power Supply | DC24V | Position Detection | Incremental | Brake | Not Provided |
Noise Filter | Not Provided | Positioning Repeatability(µm) | ±50 |
Please check the type/dimensions/specifications of the part LES8RAK-30-R56N1 in the Electric Slide Table, Compact Type LES Series series.
Part Number |
---|
LES16DAJ-100B |
LES16DAJ-100B-R36PD |
LES16DAJ-100B-R56P5D |
LES8RAK-30-R56N5 |
LES8RAK-30-R56N5D |
LES8RAK-30-R56P3D |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Operating Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 2.1~5.0 | 3 | 0~2.0 | 1.5 | - | 10 | Not Provided | 40.2 | 0~100 | 20 | 199.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Without side holder | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type | ||
1 Piece(s) | Quote | 100 | 2.1~5.0 | 3 | 0~2.0 | 1.5 | - | 10 | PNP | 40.2 | 0~100 | 20 | 199.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Without side holder | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | Without cable (without communication plug connector) | DIN rail mounting type | ||
1 Piece(s) | Quote | 100 | 2.1~5.0 | 3 | 0~2.0 | 1.5 | - | 10 | PNP | 40.2 | 0~100 | 20 | 199.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 5 | DIN rail mounting type | ||
1 Piece(s) | Quote | 30 | 0~2.0 | 1 | 0~2.0 | 1 | [Slide Screw] Slide Screw + Belt | 4 | NPN | 32.2 | 0~100 | 11 | 88.7 | Standard | 200 | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 5 | Screw mounting type | ||
1 Piece(s) | Quote | 30 | 0~2.0 | 1 | 0~2.0 | 1 | [Slide Screw] Slide Screw + Belt | 4 | NPN | 32.2 | 0~100 | 11 | 88.7 | Standard | 200 | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 5 | DIN rail mounting type | ||
1 Piece(s) | Quote | 30 | 0~2.0 | 1 | 0~2.0 | 1 | [Slide Screw] Slide Screw + Belt | 4 | PNP | 32.2 | 0~100 | 11 | 88.7 | Standard | 200 | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy