(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series (Part Numbers)

2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series
  • On Sale Till 31/03/2025

A pressure switch made by SMC.

[Features]
· Applicable fluids: Air, non-corrosive gas, non-flammable gas
· Can copy up to 10 switches simultaneously
· Easy handling.
 Raised rubber switch buttons for easy and comfortable operation
· 3-step setting
· 2-color display

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

ZSE40A-01-R-MA

Specifications of 2-Color Display, High-Precision Digital Pressure Switch ZSE40A (F) / ISE40A Series

External appearance of M8 (3 pin) connector

External appearance of M8 (3 pin) connector

External appearance of ZSE40A (F) / ISE40A Series

External appearance of ZSE40A (F) / ISE40A Series

Piping variation

Piping variation

Mounting variation

Mounting variation

* It is compatible with the ZSE40/ISE40 Series.

Specifications

ModelZSE40A (Vacuum Pressure)ZSE40AF (Compound pressure)ISE40A (Positive pressure)
Rated pressure range0.0 to -101.3 kPa-100.0 to +100.0 kPa-0.100 to +1.000 MPa
Display / Set pressure range+10.0 to -105.0 kPa-105.0 to +105.0 kPa-0.105 to +1.050 MPa
Withstand pressure500 kPa500 kPa1.5 MPa
Display / Minimum set unit0.1 kPa0.1 kPa0.001 MPa
FluidAir, non-corrosive gases, nonflammable gas
Power supply voltage12 to 24 V DC ±10% ripple (p-p) 10% or less (With reverse connection protection)
Current Consumption45 mA or less
Switch outputNPN or PNP open collector 1 output or 2 outputs
-Maximum load current80 mA
Maximum applied voltage28 V (with NPN output)
Residual voltage1 V or less
Response Time2.5 ms (Anti-chattering function 20, 100, 500, 1,000, 2,000 ms selectable)
Short-circuit protectionYes
Repeatability±0.2% F.S. ±1 digit
HysteresisHysteresis modeVariable from 0 *1)
Window Comparator Mode
Analog outputVoltage output *2)Output Voltage (Rated Pressure Range)1 to 5 V ±2.5% F.S.0.6 to 5 V±2.5%F.S.
Linearity±1% F.S.
Output ImpedanceApprox. 1 kΩ
Current output *3)Output current (rated pressure range)4 to 20 mA ±2.5% F.S.2.4 to 20 mA ±2.5% F.S.
Linearity±1% F.S.
Load impedanceMaximum load impedance Power supply voltage 12 V: 300 Ω
Maximum load impedance Power supply voltage 24 V: 600 Ω
Minimum load impedance 50 Ω
Auto-shift inputDry input (reed or non-contact), Low level 0.4 V or less, input time 5 ms or more
Display3 1/2-digit 7-segment LCD 2-color display (Red/green)
Display accuracy±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C)
Indicator lightLights up when switch output is turned ON, OUT1, OUT2: Orange
EnvironmentProtective EnclosureIP65
Operating temperature range *4)During operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing
Temperature characteristics±2% F.S. (based on 25°C)
LeadOil resistant vinyl flexible cable 5 cores
ø3.5 (diameter: 3.5 mm) 2 m Conductor cross-sectional area 0.15 mm^2 (AWG26) Insulator outer diameter 0.95 mm
StandardsCE UL/CSA (E216656)

*1) If the applied voltage fluctuates around the set value, the hysteresis width must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.
*4) UL temperature rating: Ambient temperature is MAX 50°C.

Piping specifications

Part number01N01W1WF1M5C4C6
Port SizeR1/8
(With M5 female thread)
NPT1/8
(With M5 female thread)
Rc 1/8G1/8M5 × 0.8
Female thread
ø4 (Pipe connection port diameter 4 mm) quick-connect fittingø6 (Pipe connection port diameter 6 mm) quick-connect fitting
Wetted parts materialSensor pressure receiving areaSilicon
Piping portC3602 (Electrolytic nickel plating)
O-ring HNBR
ZDC2
O-ring HNBR
ZDC2, POM, SUS304, C3604 (Electrolytic nickel plating)
O-ring HNBR, NBR
Weight78 g79 g97 g104 g101 g
-M8 connector45 g46 g--

Setting pressure range and rated pressure range

It is necessary to set the pressure within the rated pressure range.
The set pressure range is the settable pressure range.
The rated pressure range is the pressure range that satisfies the switch specifications (accuracy, linearity, etc.).
Even if the value exceeds the rated pressure range, it can be set within the set pressure range, but the specifications are not guaranteed.

Graph of switch rated pressure range / set pressure range

Graph of switch rated pressure range / set pressure range

Analog output

Voltage Output

Voltage Output

Current Output

Current Output

RangeRated pressure rangeABC
For vacuum pressure0.0 to -101.3 kPa10.1 kPa0-101.3 kPa
For compound pressure-100.0 to +100.0 kPa--100.0 kPa100.0 kPa
For positive pressure-0.100 to +1.000 MPa-0.100 MPa01.000 MPa

Dimensions (* Please check the product specifications for the details of the lead. )

 

(Units: mm)

 

Dimensional drawing of ZSE40A (F) / ISE40A-01/N01

Dimensional drawing of ZSE40A (F) / ISE40A-01/N01

Dimensional drawing of ZSE40A (F) / ISE40A-W1/-WF1

Dimensional drawing of ZSE40A (F) / ISE40A-W1/-WF1

If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.

Dimensions / for M8 (3 pin) connector

Dimensional drawing of ZSE40A/ISE40A-01-□-□L/-N01-□-□L

Dimensional drawing of ZSE40A/ISE40A-01-□-□L/-N01-□-□L

If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.

Body side plug connector pin arrangement

  • 1:DC(+)
  • 3: DC (-)
  • 4:OUT
  • *See the SMC catalog for information other than that detailed above.
  • *Product pictures are representative images.
Part Number
ZSE40A-01-R-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Type Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Display Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Instruction Manual Pressure Setting Range Calibration Certificate External input
1 Piece(s) 31 Day(s) Pressure SwitchAir / Nitrogen Gas / Argon[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustibleVacuum Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-Digital-IP65SI unit fixedWith bracket AStraight lead wire outletNone0.0 to -101.3 kPa-NoneNone10.0 to -105.0 kPaNoneAvailable (auto-switch input)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZSE40A-01-R-MA in the 2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series series.

Products like this...

Part Number
ISE40A-01-R-MA
ISE40A-01-R-ME
ISE40A-01-T
ZSE40A-01-R-X501
ZSE40A-01-T
ZSE40A-01-V
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Type Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Display Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Instruction Manual Pressure Setting Range Calibration Certificate External input
1 Piece(s) 31 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustiblePositive Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-Digital-IP65SI unit fixedWith bracket AStraight lead wire outletNone-0.100 to 1.000 MPa-NoneNone0.105 to 1.050 MPaNoneAvailable (auto-switch input)
1 Piece(s) 31 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustiblePositive Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-Digital-IP65SI unit fixedNoneStraight lead wire outletNone-0.100 to 1.000 MPa-Panel-mount adapterNone0.105 to 1.050 MPaNoneAvailable (auto-switch input)
1 Piece(s) 31 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustiblePositive Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-Digital-IP65With unit conversion functionNoneStraight lead wire outletNone-0.100 to 1.000 MPa-NoneNone0.105 to 1.050 MPaNoneAvailable (auto-switch input)
1 Piece(s) 40 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustibleVacuum Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-DigitalCEIP65With unit switching functionNoneStraight lead wire outletLead wire length 3m specification0.0 to -101.3 kPa-NoneNone10.0 to -105.0 kPaNoneAvailable (auto-switch input)
1 Piece(s) 31 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open Collector / AnalogVoltage[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustibleVacuum Pressure3[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%-Digital-IP65With unit conversion functionNoneStraight lead wire outletNone0.0 to -101.3 kPa-NoneNone10.0 to -105.0 kPaNoneAvailable (auto-switch input)
1 Piece(s) 31 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open Collector / AnalogCurrent[Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Noncorrosive / IncombustibleVacuum Pressure3-[DC4-20mA] DC4-20mADC[12~24] 12 to 24 ±10%-DigitalCEIP65With unit switching functionNoneStraight lead wire outletNone0.0 to -101.3 kPa-NoneNone10.0 to -105.0 kPaNoneAvailable (auto-switch input)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)