(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDA

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDA

Hold-down type toggle clamp with a vertical handle.
[Features]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
[Applications]
· In addition to fixing for normal work, can also be used for light press fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STDA40F
STDA40S
STDA42F
STDA42S
TDA40F
TDA40S
TDA42S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAttaching Method Maximum Bearing Power
(N)
Body Material Clamp Screw Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)
Tip Screw Position Adjustment
1 Piece(s) 16 Day(s) or more -Flange Base1000Stainless SteelfixationM634.534500~1049Not Adjustable (Fixed)
1 Piece(s) 16 Day(s) or more 10Straight base1000Stainless SteelfixationM642.334500~1049Not Adjustable (Fixed)
1 Piece(s) 16 Day(s) or more 10Flange Base2000Stainless SteelAdjustableM854631050~2259Slide Adjustment
1 Piece(s) 16 Day(s) or more 10Straight base2000Stainless SteelAdjustableM866.5631050~2259Slide Adjustment
1 Piece(s) 16 Day(s) or more -Flange Base1000SteelfixationM634.534500~1049Not Adjustable (Fixed)
1 Piece(s) 16 Day(s) or more -Straight base1000SteelfixationM642.334500~1049Not Adjustable (Fixed)
1 Piece(s) 16 Day(s) or more -Straight base2000SteelAdjustableM866.5631050~2259Slide Adjustment

Loading...

  1. 1

Basic Information

Clamp Screw Material Steel Product Category Main Body Tip Screw Type Steel Bolt
Handle-shaped Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)