(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Proximity Sensor, E2E/E2EQ NEXT Series (Part Numbers)

Proximity Sensor, E2E/E2EQ NEXT Series
  • On Sale Till 31/03/2025

【Features】
・「Long-distance detection」Avoids detection mistakes and work collisions. The detection distance is about twice that of the conventional E2E series。
・「Oil resistance ability value 2 years」Demonstrate。Uses a cable with improved oil resistance。
・「Equipped with high brightness LED」You can see the indicator light no matter where you fix it at 360 °。

PDF

Part Number

Configured Part Number is shown.

E2E-X20D130-M1TGJ 0.3M

 
Part Number
E2E-X20D130-M1TGJ 0.3M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (IEC) Protection Structure (DIN40050-9) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Cable Length
(m)
Different Frequency Type Cable Specifications Detection distance L1 details
(mm)
IO-Link Transmission Speed Standard sensing object Model details Body size Case detail
1 Piece(s) Same day ----Shield Type----M30--IP67IP67GSingle distance-10-30 VDC2-wire (polarity)NOPre-wired smartclick connector model (M12)0.3-Standard PVC cable20---StandardWithout spatter-resistant coating

Loading...

  1. 1

Basic Information

Shape Screw Type

Please check the type/dimensions/specifications of the part E2E-X20D130-M1TGJ 0.3M in the Proximity Sensor, E2E/E2EQ NEXT Series series.

Products like this...

Part Number
E2E-X10MC118 5M
E2E-X10MC1L18 2M
E2E-X10MD112 2M
E2E-X20D130-M1TGJ-T 0.3M
E2E-X20D130-R 2M
E2E-X20D130-T 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (IEC) Protection Structure (DIN40050-9) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Cable Length
(m)
Different Frequency Type Cable Specifications Detection distance L1 details
(mm)
IO-Link Transmission Speed Standard sensing object Model details Body size Case detail
1 Piece(s) 16 Day(s) or more 10----------------------------
1 Piece(s) 16 Day(s) or more 10----------------------------
1 Piece(s) Same day ----Non Shield Type----M12--IP67IP67GSingle distance-10-30 VDC2-wire (polarity)NOPre-wired model2-Standard PVC cable10---StandardWithout spatter-resistant coating
1 Piece(s) 12 Day(s) or more ----Shield Type----M30--IP67IP67GSingle distance-10-30 VDC2-wire (no polarity)NOPre-wired smartclick connector model (M12)0.3-Standard PVC cable20---StandardWithout spatter-resistant coating
1 Piece(s) 16 Day(s) or more ----Shield Type----M30--IP67IP67GSingle distance-10-30 VDC2-wire (polarity)NOPre-wired Model2-Robot (bending-resistant) PVC cable20---StandardWithout spatter-resistant coating
1 Piece(s) Same day ----Shield Type----M30--IP67IP67GSingle distance-10-30 VDC2-wire (no polarity)NOPre-wired Model2-Standard PVC cable20---StandardWithout spatter-resistant coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)